(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Plain Guide Post Sets -Oil-Free Type-

Plain Guide Post Sets -Oil-Free Type-

Move the mouse over the image to zoom

  • Volume Discount

•Guide Type: Plain guide
•Oil Type/Oil-free Type: Unlubricated

  • PLAIN
  • OIL-FREE

(i)Caution

  • We have changed the logistics of some components that, due to their weight and dimensions, cannot be transported by air. Please check the LT.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MYZ20-[80-160/10]
MYZ20-LC[75-159/1]
MYZ25-[80,​90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MYZ25-LC[75-199/1]
MYZ32-[90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250]
MYZ32-LC[95-249/1]
MYZ38-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250,​280,​300]
MYZ38-LC[120-299/1]
MYZ50-[160,​170,​180,​200,​220,​250,​280,​300,​350]
MYZ50-LC[165-349/1]
MYZ60-[180,​200,​220,​250,​280,​300,​350,​400]
MYZ60-LC[170-399/1]
MYZ80-[250,​280,​300,​350,​400,​450]
MYZ80-LC[240-449/1]
MYZP20-[80-160/10]
MYZP20-LC[75-159/1]
MYZP25-90
MYZP25-[80,​90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MYZP25-LC[75-199/1]
MYZP32-110
MYZP32-150
MYZP32-160
MYZP32-170
MYZP32-180
MYZP32-200
MYZP32-[90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250]
MYZP32-LC[95-249/1]
MYZP38-150
MYZP38-200
MYZP38-220
MYZP38-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250,​280,​300]
MYZP38-LC[120-299/1]
MYZP50-160
MYZP50-180
MYZP50-200
MYZP50-220
MYZP50-250
MYZP50-[160,​170,​180,​200,​220,​250,​280,​300,​350]
MYZP50-LC[165-349/1]
MYZP60-[180,​200,​220,​250,​280,​300,​350,​400]
MYZP60-LC[170-399/1]
MYZP80-[250,​280,​300,​350,​400,​450]
MYZP80-LC[240-449/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Dowel hole Alterations D (Post diameter)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)
1 Piece(s)

46 Days or more

W/OYes2080 ~ 160-
1 Piece(s)

46 Days or more

W/OYes20-75 ~ 159
1 Piece(s)

46 Days or more

W/OYes2580 ~ 200-
1 Piece(s)

46 Days or more

W/OYes25-75 ~ 199
1 Piece(s)

46 Days or more

W/OYes3290 ~ 250-
1 Piece(s)

46 Days or more

W/OYes32-95 ~ 249
1 Piece(s)

46 Days or more

W/OYes38110 ~ 300-
1 Piece(s)

46 Days or more

W/OYes38-120 ~ 299
1 Piece(s)

46 Days or more

W/OYes50160 ~ 350-
1 Piece(s)

46 Days or more

W/OYes50-165 ~ 349
1 Piece(s)

46 Days or more

W/OYes60180 ~ 400-
1 Piece(s)

46 Days or more

W/OYes60-170 ~ 399
1 Piece(s)

48 Days or more

W/OYes80250 ~ 450-
1 Piece(s)

48 Days or more

W/OYes80-240 ~ 449
1 Piece(s)

46 Days or more

WithYes2080 ~ 160-
1 Piece(s)

46 Days or more

WithYes20-75 ~ 159
1 Piece(s)Available

Same day

Stock

WithNo2590-
1 Piece(s)

46 Days or more

WithYes2580 ~ 200-
1 Piece(s)

46 Days or more

WithYes25-75 ~ 199
1 Piece(s)Available

44 Days or more

WithNo32110-
1 Piece(s)Available

Same day

Stock

WithNo32150-
1 Piece(s)Available

Same day

Stock

WithNo32160-
1 Piece(s)Available

Same day

Stock

WithNo32170-
1 Piece(s)Available

Same day

Stock

WithNo32180-
1 Piece(s)Available

44 Days or more

WithNo32200-
1 Piece(s)

46 Days or more

WithYes3290 ~ 250-
1 Piece(s)

46 Days or more

WithYes32-95 ~ 249
1 Piece(s)Available

44 Days or more

WithNo38150-
1 Piece(s)Available

Same day

Stock

WithNo38200-
1 Piece(s)Available

Same day

Stock

WithNo38220-
1 Piece(s)

46 Days or more

WithYes38110 ~ 300-
1 Piece(s)

46 Days or more

WithYes38-120 ~ 299
1 Piece(s)Available

Same day

Stock

WithNo50160-
1 Piece(s)Available

44 Days or more

WithNo50180-
1 Piece(s)Available

Same day

Stock

WithNo50200-
1 Piece(s)Available

Same day

Stock

WithNo50220-
1 Piece(s)Available

Same day

Stock

WithNo50250-
1 Piece(s)

46 Days or more

WithYes50160 ~ 350-
1 Piece(s)

46 Days or more

WithYes50-165 ~ 349
1 Piece(s)

46 Days or more

WithYes60180 ~ 400-
1 Piece(s)

46 Days or more

WithYes60-170 ~ 399
1 Piece(s)

48 Days or more

WithYes80250 ~ 450-
1 Piece(s)

48 Days or more

WithYes80-240 ~ 449
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Dowel hole Alterations D (Post diameter)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)

Loading...

  1. 1

Basic Information

Guide type Plain guide Oil type/oil-free type Unlubricated

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.