(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Ball Guide Bushings for Die Sets -Detachable Type-

Ball Guide Bushings for Die Sets -Detachable Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Set/Single Item/Accessory: Bushing only
•Bushing Type: Ball guide
•Bushing Mounting Method: Detachable

  • BALL

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBB20-[30,​35]-[20,​25,​35]
RBB20-[30,​35]-LBC[6-24/1]
RBB20-LAC[17-34/1]-[20,​25,​35]
RBB20-LAC[17-34/1]-LBC[6-24/1]
RBB22-[20,​30,​35]-[20,​25]
RBB22-[20,​30,​35]-LBC[6-19/1]
RBB22-[20,​30,​35]-LBC[30-34/1]
RBB22-LAC[17-34/1]-[20,​25]
RBB22-LAC[17-34/1]-LBC[6-19/1]
RBB22-LAC[17-34/1]-LBC[30-34/1]
RBB25-[35,​40]-[25,​40]
RBB25-[35,​40]-LBC[6-39/1]
RBB25-LAC[17-39/1]-[25,​40]
RBB25-LAC[17-39/1]-LBC[6-39/1]
RBB28-[35,​40]-[25,​40]
RBB28-[35,​40]-LBC[6-39/1]
RBB28-LAC[17-39/1]-[25,​40]
RBB28-LAC[17-39/1]-LBC[6-39/1]
RBB32-[40,​50]-[40,​50]
RBB32-[40,​50]-LBC[6-49/1]
RBB32-LAC[20-49/1]-[40,​50]
RBB32-LAC[20-49/1]-LBC[6-49/1]
RBB38-[40,​50]-[40,​50]
RBB38-[40,​50]-LBC[6-39/1]
RBB38-[40,​50]-LBC[41-49/1]
RBB38-LAC[22-49/1]-[40,​50]
RBB38-LAC[22-49/1]-LBC[6-39/1]
RBB38-LAC[22-49/1]-LBC[41-49/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPD (Post diameter)
(mm)
LA
(mm)
LAC (LA dimension alteration)
(mm)
LB
(mm)
LBC (LB dimension alteration)
(mm)
1 Piece(s)

10 Days or more

102030 ~ 35-20 ~ 35-
1 Piece(s)

10 Days or more

102030 ~ 35--6 ~ 24
1 Piece(s)

10 Days or more

1020-17 ~ 3420 ~ 35-
1 Piece(s)

10 Days or more

1020-17 ~ 34-6 ~ 24
1 Piece(s)

10 Days or more

102220 ~ 35-20 ~ 25-
1 Piece(s)

10 Days or more

102220 ~ 35--6 ~ 19
1 Piece(s)

10 Days or more

102220 ~ 35--30 ~ 34
1 Piece(s)

10 Days or more

1022-17 ~ 3420 ~ 25-
1 Piece(s)

10 Days or more

1022-17 ~ 34-6 ~ 19
1 Piece(s)

10 Days or more

1022-17 ~ 34-30 ~ 34
1 Piece(s)

10 Days or more

102535 ~ 40-25 ~ 40-
1 Piece(s)

10 Days or more

102535 ~ 40--6 ~ 39
1 Piece(s)

10 Days or more

1025-17 ~ 3925 ~ 40-
1 Piece(s)

10 Days or more

1025-17 ~ 39-6 ~ 39
1 Piece(s)

10 Days or more

102835 ~ 40-25 ~ 40-
1 Piece(s)

10 Days or more

102835 ~ 40--6 ~ 39
1 Piece(s)

10 Days or more

1028-17 ~ 3925 ~ 40-
1 Piece(s)

10 Days or more

1028-17 ~ 39-6 ~ 39
1 Piece(s)

10 Days or more

103240 ~ 50-40 ~ 50-
1 Piece(s)

10 Days or more

103240 ~ 50--6 ~ 49
1 Piece(s)

10 Days or more

1032-20 ~ 4940 ~ 50-
1 Piece(s)

10 Days or more

1032-20 ~ 49-6 ~ 49
1 Piece(s)

10 Days or more

103840 ~ 50-40 ~ 50-
1 Piece(s)

10 Days or more

103840 ~ 50--6 ~ 39
1 Piece(s)

10 Days or more

103840 ~ 50--41 ~ 49
1 Piece(s)

10 Days or more

1038-22 ~ 4940 ~ 50-
1 Piece(s)

10 Days or more

1038-22 ~ 49-6 ~ 39
1 Piece(s)

10 Days or more

1038-22 ~ 49-41 ~ 49

Loading...

  1. 1
 

Basic Information

Set/single item/accessory Bushing only Bushing type Ball guide Bushing mounting methods Detachable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.