(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stripper Guide Pins -Detachable and Both Ends Tapped Type-

Stripper Guide Pins  -Detachable and Both Ends Tapped Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: Detachable and both ends tapped
•Material: SUJ2

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPW8-[25-70/5]
SGPW8-LC[25.5-69.5/0.5]
SGPW10-[25-70/5]
SGPW10-LC[25.5-69.5/0.5]
SGPW13-[30-75/5]
SGPW13-LC[25-74.5/0.5]
SGPW16-[40-100/5]
SGPW16-LC[25-99.5/0.5]
SGPW20-[60-120/5]
SGPW20-LC[25-119.5/0.5]
SGPW25-[60-120/5]
SGPW25-LC[25-119.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

10825 ~ 70-
1 Piece(s)

8 Days or more

108-25.5 ~ 69.5
1 Piece(s)

8 Days or more

101025 ~ 70-
1 Piece(s)

8 Days or more

1010-25.5 ~ 69.5
1 Piece(s)

8 Days or more

101330 ~ 75-
1 Piece(s)

8 Days or more

1013-25 ~ 74.5
1 Piece(s)

8 Days or more

101640 ~ 100-
1 Piece(s)

8 Days or more

1016-25 ~ 99.5
1 Piece(s)

8 Days or more

102060 ~ 120-
1 Piece(s)

8 Days or more

1020-25 ~ 119.5
1 Piece(s)

8 Days or more

102560 ~ 120-
1 Piece(s)

8 Days or more

1025-25 ~ 119.5

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type Detachable and both ends tapped
Material SUJ2 Alterations Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.