(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stripper Guide Pins -Detachable Type-

Stripper Guide Pins  -Detachable Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: Detachable
•Material: SUJ2

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPR8-[30-70/10]
SGPR8-LC[30-69.5/0.5]
SGPR8-LC[70.5-80/0.5]
SGPR10-70
SGPR10-[30-80/10]
SGPR10-LC[30-79.5/0.5]
SGPR10-LC[80.5-100/0.5]
SGPR13-50
SGPR13-60
SGPR13-70
SGPR13-[40-100/10]
SGPR13-LC[30-99.5/0.5]
SGPR13-LC[100.5-120/0.5]
SGPR16-60
SGPR16-70
SGPR16-80
SGPR16-90
SGPR16-120
SGPR16-[40-120/10]
SGPR16-LC[30-119.5/0.5]
SGPR16-LC[120.5-140/0.5]
SGPR20-50
SGPR20-60
SGPR20-70
SGPR20-80
SGPR20-90
SGPR20-100
SGPR20-120
SGPR20-[50-120/10]
SGPR20-LC[30-119.5/0.5]
SGPR20-LC[30-120/5]
SGPR20-LC[120.5-140/0.5]
SGPR20-LC[130-140/5]
SGPR25-70
SGPR25-80
SGPR25-90
SGPR25-100
SGPR25-110
SGPR25-120
SGPR25-[60-120/10]
SGPR25-LC[30-119.5/0.5]
SGPR25-LC[40-115/5]
SGPR25-LC[120.5-140/0.5]
SGPR25-LC[125-140/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

10Yes830 ~ 70-
1 Piece(s)

8 Days or more

10Yes8-30 ~ 69.5
1 Piece(s)

8 Days or more

10Yes8-70.5 ~ 80
1 Piece(s)Available

Same day

Stock

10No1070-
1 Piece(s)

8 Days or more

10Yes1030 ~ 80-
1 Piece(s)

8 Days or more

10Yes10-30 ~ 79.5
1 Piece(s)

8 Days or more

10Yes10-80.5 ~ 100
1 Piece(s)Available

8 Days or more

10No1350-
1 Piece(s)Available

Same day

Stock

10No1360-
1 Piece(s)Available

Same day

Stock

10No1370-
1 Piece(s)

8 Days or more

10Yes1340 ~ 100-
1 Piece(s)

8 Days or more

10Yes13-30 ~ 99.5
1 Piece(s)

8 Days or more

10Yes13-100.5 ~ 120
1 Piece(s)Available

Same day

Stock

10No1660-
1 Piece(s)Available

Same day

Stock

10No1670-
1 Piece(s)Available

44 Days or more

10No1680-
1 Piece(s)Available

Same day

Stock

10No1690-
1 Piece(s)Available

Same day

Stock

10No16120-
1 Piece(s)

8 Days or more

10Yes1640 ~ 120-
1 Piece(s)

8 Days or more

10Yes16-30 ~ 119.5
1 Piece(s)

8 Days or more

10Yes16-120.5 ~ 140
1 Piece(s)Available

Same day

Stock

-No2050-
1 Piece(s)Available

8 Days or more

-No2060-
1 Piece(s)Available

Same day

Stock

10No2070-
1 Piece(s)Available

Same day

Stock

10No2080-
1 Piece(s)Available

Same day

Stock

10No2090-
1 Piece(s)Available

Same day

Stock

10No20100-
1 Piece(s)Available

Same day

Stock

10No20120-
1 Piece(s)

10 Days or more

10Yes2050 ~ 120-
1 Piece(s)

10 Days or more

10Yes20-30 ~ 119.5
1 Piece(s)

10 Days or more

10Yes20-30 ~ 120
1 Piece(s)

10 Days or more

10Yes20-120.5 ~ 140
1 Piece(s)

10 Days or more

10Yes20-130 ~ 140
1 Piece(s)Available

Same day

Stock

10No2570-
1 Piece(s)Available

Same day

Stock

10No2580-
1 Piece(s)Available

Same day

Stock

10No2590-
1 Piece(s)Available

Same day

Stock

10No25100-
1 Piece(s)Available

Same day

Stock

10No25110-
1 Piece(s)Available

Same day

Stock

10No25120-
1 Piece(s)

8 Days or more

10Yes2560 ~ 120-
1 Piece(s)

8 Days or more

10Yes25-30 ~ 119.5
1 Piece(s)

8 Days or more

10Yes25-40 ~ 115
1 Piece(s)

8 Days or more

10Yes25-120.5 ~ 140
1 Piece(s)

8 Days or more

10Yes25-125 ~ 140

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type Detachable
Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.