(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Pins -Straight Type-

Stripper Guide Pins  -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: Straight
•Material: SUJ2

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPN8-[40-80/10]
SGPN8-LC[20-120/0.5]
SGPN10-[40-100/10]
SGPN10-LC[20-150/0.5]
SGPN13-[40-120/10]
SGPN13-LC[20-180/0.5]
SGPN16-60
SGPN16-70
SGPN16-80
SGPN16-120
SGPN16-[50,​60,​70,​80,​90,​100,​110,​120]
SGPN16-LC[20-200/0.5]
SGPN20-90
SGPN20-120
SGPN20-130
SGPN20-140
SGPN20-[60-140/10]
SGPN20-LC[20-200/0.5]
SGPN25-110
SGPN25-120
SGPN25-130
SGPN25-140
SGPN25-[70-140/10]
SGPN25-LC[25-200/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

10Yes840 ~ 80-
1 Piece(s)

10 Days or more

10Yes8-20 ~ 120
1 Piece(s)

10 Days or more

10Yes1040 ~ 100-
1 Piece(s)

10 Days or more

10Yes10-20 ~ 150
1 Piece(s)

10 Days or more

10Yes1340 ~ 120-
1 Piece(s)

10 Days or more

10Yes13-20 ~ 180
1 Piece(s)Available

8 Days or more

-No1660-
1 Piece(s)Available

Same day

Stock

10No1670-
1 Piece(s)Available

Same day

Stock

10No1680-
1 Piece(s)Available

Same day

Stock

10No16120-
1 Piece(s)

10 Days or more

10Yes1650 ~ 120-
1 Piece(s)

10 Days or more

10Yes16-20 ~ 200
1 Piece(s)Available

Same day

Stock

10No2090-
1 Piece(s)Available

Same day

Stock

10No20120-
1 Piece(s)Available

Same day

Stock

-No20130-
1 Piece(s)Available

8 Days or more

-No20140-
1 Piece(s)

10 Days or more

10Yes2060 ~ 140-
1 Piece(s)

10 Days or more

10Yes20-20 ~ 200
1 Piece(s)Available

Same day

Stock

10No25110-
1 Piece(s)Available

Same day

Stock

10No25120-
1 Piece(s)Available

Same day

Stock

10No25130-
1 Piece(s)Available

Same day

Stock

10No25140-
1 Piece(s)

10 Days or more

10Yes2570 ~ 140-
1 Piece(s)

10 Days or more

10Yes25-25 ~ 200

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type Straight
Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.