(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Material Guide Units -Induction-Hardened Type, Fixed to Die Set-

Material Guide Units -Induction-Hardened Type, Fixed to Die Set-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Material Guide Units - Induction Hardened, Fixed, Die Set see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZGUA13-[60-100/20]-[1-30/1]-[10-160/0.1]
ZGUA16-[60-100/20]-[1-30/1]-[10-160/0.1]
ZGUA20-[60-100/20]-[1-30/1]-[10-160/0.1]
ZGUA-L13-[60-100/20]-[1-30/1]
ZGUA-L16-[60-100/20]-[1-30/1]
ZGUA-L20-[60-100/20]-[1-30/1]
ZGUA-R13-[60-100/20]-[1-30/1]
ZGUA-R16-[60-100/20]-[1-30/1]
ZGUA-R20-[60-100/20]-[1-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecification B
(mm)
L
(mm)
W (Material guide width)
(mm)
Y (Heel height)
(mm)
1 Piece(s)

8 Days or more

10Units1360 ~ 10010 ~ 1601 ~ 30
1 Piece(s)

8 Days or more

10Units1660 ~ 10010 ~ 1601 ~ 30
1 Piece(s)

8 Days or more

10Units2060 ~ 10010 ~ 1601 ~ 30
1 Piece(s)

8 Days or more

10Rail L1360 ~ 100-1 ~ 30
1 Piece(s)

8 Days or more

10Rail L1660 ~ 100-1 ~ 30
1 Piece(s)

8 Days or more

10Rail L2060 ~ 100-1 ~ 30
1 Piece(s)

8 Days or more

10Rail R1360 ~ 100-1 ~ 30
1 Piece(s)

8 Days or more

10Rail R1660 ~ 100-1 ~ 30
1 Piece(s)

8 Days or more

10Rail R2060 ~ 100-1 ~ 30

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.