(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushing Pins

Pushing Pins

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Pushing Pins see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JP1-[5-70/0.1]
JP1.5-[5-70/0.1]
JP2-[5-70/0.1]
JP2.5-[5-70/0.1]
JP3-[5-70/0.1]
JP4-[5-70/0.1]
JP5-[5-70/0.1]
JPW2-[10-100/0.1]
JPW3-[10-100/0.1]
JPW4-[10-100/0.1]
JPW5-[10-100/0.1]
JPW6-[10-100/0.1]
JPW8-[10-100/0.1]
JPW10-[10-100/0.1]
JPWH2-[10-100/0.1]
JPWH3-[10-100/0.1]
JPWH4-[10-100/0.1]
JPWH5-[10-100/0.1]
JPWH6-[10-100/0.1]
JPWH8-[10-100/0.1]
JPWH10-[10-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Pin diameter)
(mm)
L dimension tolerance L (L dimension)
(mm)
1 Piece(s)

8 Days or more

10DH2F1+0.3/05 ~ 70
1 Piece(s)

8 Days or more

10DH2F1.5+0.3/05 ~ 70
1 Piece(s)

8 Days or more

10DH2F2+0.3/05 ~ 70
1 Piece(s)

8 Days or more

10DH2F2.5+0.3/05 ~ 70
1 Piece(s)

8 Days or more

10DH2F3+0.3/05 ~ 70
1 Piece(s)

8 Days or more

10DH2F4+0.3/05 ~ 70
1 Piece(s)

8 Days or more

10DH2F5+0.3/05 ~ 70
1 Piece(s)

8 Days or more

10DH2F2±0.110 ~ 100
1 Piece(s)

8 Days or more

10DH2F3±0.110 ~ 100
1 Piece(s)

8 Days or more

10DH2F4±0.110 ~ 100
1 Piece(s)

8 Days or more

10DH2F5±0.110 ~ 100
1 Piece(s)

8 Days or more

10DH2F6±0.110 ~ 100
1 Piece(s)

8 Days or more

10DH2F8±0.110 ~ 100
1 Piece(s)

8 Days or more

10DH2F10±0.110 ~ 100
1 Piece(s)

8 Days or more

10H132±0.110 ~ 100
1 Piece(s)

8 Days or more

10H133±0.110 ~ 100
1 Piece(s)

8 Days or more

10H134±0.110 ~ 100
1 Piece(s)

8 Days or more

10H135±0.110 ~ 100
1 Piece(s)

8 Days or more

10H136±0.110 ~ 100
1 Piece(s)

8 Days or more

10H138±0.110 ~ 100
1 Piece(s)

8 Days or more

10H1310±0.110 ~ 100

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.