(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers.

Spring Plungers.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Nose Material: 1045 Carbon Steel
•Nose Surface Treatment: Black Oxide

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJH3-1.5
PJH3-3
PJH4-2
PJH4-4
PJH5-3
PJH5-5
PJH6-3
PJH6-5
PJH6-10
PJH8-3
PJH8-5
PJH8-10
PJH10-5
PJH10-10
PJH10-15
PJH12-5
PJH12-10
PJH12-15
PJH12-20
PJH16-10
PJH16-15
PJH16-20
PJH16-30
PJH16-40
PJH16-50
PJH16-60
PJH16-70
PJH16-80
PJH20-15
PJH20-20
PJH20-30
PJH20-40
PJH24-7
PJH24-15
PJH24-20
PJH24-30
PJH24-40
PJH30-15
PJH30-20
PJH30-30
PJH30-40
PJL3-1.5
PJL3-3
PJL4-2
PJL4-4
PJL5-3
PJL5-5
PJL6-3
PJL6-5
PJL6-10
PJL8-3
PJL8-5
PJL8-10
PJL10-5
PJL10-10
PJL10-15
PJL12-5
PJL12-10
PJL12-15
PJL12-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad type M (Screw diameter)
(mm)
S (Stroke)
(mm)
1 Piece(s)Available

8 Days or more

10For heavy load31.5
1 Piece(s)Available

Same day

Stock

10For heavy load33
1 Piece(s)Available

Same day

Stock

10For heavy load42
1 Piece(s)Available

8 Days

Stock

10For heavy load44
1 Piece(s)Available

Same day

Stock

10For heavy load53
1 Piece(s)Available

Same day

Stock

10For heavy load55
1 Piece(s)Available

Same day

Stock

10For heavy load63
1 Piece(s)Available

Same day

Stock

10For heavy load65
1 Piece(s)Available

Same day

Stock

10For heavy load610
1 Piece(s)Available

Same day

Stock

10For heavy load83
1 Piece(s)Available

Same day

Stock

10For heavy load85
1 Piece(s)Available

Same day

Stock

10For heavy load810
1 Piece(s)Available

8 Days

Stock

10For heavy load105
1 Piece(s)Available

Same day

Stock

10For heavy load1010
1 Piece(s)Available

Same day

Stock

10For heavy load1015
1 Piece(s)Available

Same day

Stock

10For heavy load125
1 Piece(s)Available

Same day

Stock

10For heavy load1210
1 Piece(s)Available

8 Days

Stock

10For heavy load1215
1 Piece(s)Available

Same day

Stock

10For heavy load1220
1 Piece(s)Available

Same day

Stock

10For heavy load1610
1 Piece(s)Available

8 Days

Stock

10For heavy load1615
1 Piece(s)Available

Same day

Stock

10For heavy load1620
1 Piece(s)Available

Same day

Stock

10For heavy load1630
1 Piece(s)Available

Same day

Stock

10For heavy load1640
1 Piece(s)Available

Same day

Stock

10For heavy load1650
1 Piece(s)Available

Same day

Stock

10For heavy load1660
1 Piece(s)Available

8 Days or more

10For heavy load1670
1 Piece(s)Available

Same day

Stock

10For heavy load1680
1 Piece(s)Available

8 Days or more

10For heavy load2015
1 Piece(s)Available

8 Days or more

10For heavy load2020
1 Piece(s)Available

8 Days or more

10For heavy load2030
1 Piece(s)Available

8 Days or more

10For heavy load2040
1 Piece(s)Available

8 Days or more

10For heavy load247
1 Piece(s)Available

8 Days or more

10For heavy load2415
1 Piece(s)Available

8 Days or more

10For heavy load2420
1 Piece(s)Available

8 Days or more

10For heavy load2430
1 Piece(s)Available

8 Days or more

10For heavy load2440
1 Piece(s)Available

8 Days or more

10For heavy load3015
1 Piece(s)Available

8 Days or more

10For heavy load3020
1 Piece(s)Available

8 Days or more

10For heavy load3030
1 Piece(s)Available

8 Days or more

10For heavy load3040
1 Piece(s)Available

Same day

Stock

10For light load31.5
1 Piece(s)Available

Same day

Stock

10For light load33
1 Piece(s)Available

Same day

Stock

10For light load42
1 Piece(s)Available

Same day

Stock

10For light load44
1 Piece(s)Available

Same day

Stock

10For light load53
1 Piece(s)Available

Same day

Stock

10For light load55
1 Piece(s)Available

Same day

Stock

10For light load63
1 Piece(s)Available

Same day

Stock

10For light load65
1 Piece(s)Available

Same day

Stock

10For light load610
1 Piece(s)Available

Same day

Stock

10For light load83
1 Piece(s)Available

Same day

Stock

10For light load85
1 Piece(s)Available

8 Days

Stock

10For light load810
1 Piece(s)Available

Same day

Stock

10For light load105
1 Piece(s)Available

Same day

Stock

10For light load1010
1 Piece(s)Available

Same day

Stock

10For light load1015
1 Piece(s)Available

Same day

Stock

10For light load125
1 Piece(s)Available

8 Days

Stock

10For light load1210
1 Piece(s)Available

Same day

Stock

10For light load1215
1 Piece(s)Available

8 Days

Stock

10For light load1220
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad type M (Screw diameter)
(mm)
S (Stroke)
(mm)

Loading...

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.