(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Collars for Pressure Pins (PRPCC10)

Collars for Pressure Pins PRPCC10

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Collars for Pressure Pins see the sections below:

Part Number

Configured Part Number is shown.

PRPCC10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PRPCC10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter)
(mm)
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part PRPCC10 in the Collars for Pressure Pins series.

Products like this...

Part Number
PRPCC13
PRPCC16
PRPCC20
PRPCC25
PRPCC28
PRPCC8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter)
(mm)
1 Piece(s)Available

8 Days or more

1013
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1028
1 Piece(s)Available

8 Days or more

108

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.