(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustment Pins

Adjustment Pins

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Adjustment Pins see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PIN5-[10-250/0.1]-*
PIN5-[10-250/0.1]-*******
PIN6-[10-250/0.1]-*
PIN6-[10-250/0.1]-*******
PIN7-[10-250/0.1]-PKC
PIN7-[10-250/0.1]-*
PIN7-[10-250/0.1]-*******
PIN8-[10-250/0.1]-*
PIN8-[10-250/0.1]-*******
PIN9-[10-250/0.1]-*
PIN9-[10-250/0.1]-*******
PIN10-[10-250/0.1]-*
PIN10-[10-250/0.1]-*******
PIN11-[10-250/0.1]-*
PIN11-[10-250/0.1]-*******
PIN12-[10-250/0.1]-*
PIN12-[10-250/0.1]-*******
PIN13-[10-250/0.1]-*
PIN13-[10-250/0.1]-*******
PIN14-[10-250/0.1]-*
PIN14-[10-250/0.1]-*******
PIN15-[10-250/0.1]-*
PIN15-[10-250/0.1]-*******
PIN16-[10-250/0.1]-*
PIN16-[10-250/0.1]-*******
PIN18-[10-250/0.1]-*
PIN18-[10-250/0.1]-*******
PIN20-[10-250/0.1]-*
PIN20-[10-250/0.1]-****
PIN22-[10-250/0.1]-*
PIN22-[10-250/0.1]-*******
PIN25-[10-250/0.1]-*
PIN25-[10-250/0.1]-*******
PIN27-[10-250/0.1]-*
PIN27-[10-250/0.1]-*******
PIN30-[10-250/0.1]-*
PIN30-[10-250/0.1]-*******
PIN-N3-[1-7/0.1]
PIN-N4-[1-7/0.1]
PIN-N5-[1-7/0.1]
PIN-N6-[1-7/0.1]
PIN-N7-[1-7/0.1]
PIN-N8-[1-7/0.1]
PIN-N9-[1-7/0.1]
PIN-N10-[1-7/0.1]
PIN-N11-[1-7/0.1]
PIN-N12-[1-7/0.1]
PIN-N13-[1-7/0.1]
PIN-N14-[1-7/0.1]
PIN-N15-[1-7/0.1]
PIN-N16-[1-7/0.1]
PIN-N18-[1-7/0.1]
PIN-N20-[1-7/0.1]
PIN-N22-[1-7/0.1]
PIN-N25-[1-7/0.1]
PIN-N27-[1-7/0.1]
PIN-N30-[1-7/0.1]
PINH5-[10-250/0.1]-*
PINH5-[10-250/0.1]-*******
PINH6-[10-250/0.1]-*
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHV Characters D (Outer diameter)
(mm)
Character designation L (L dimension)
(mm)
Options
1 Piece(s)

8 Days or more

1040~50HRCWith character5※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character5-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character6※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character6-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character7-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character7※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character7-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character8※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character8-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character9※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character9-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character10※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character10-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character11※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character11-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character12※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character12-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character13※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character13-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character14※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character14-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character15※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character15-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character16※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character16-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character18※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character18-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character20※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character20-10 ~ 2504
1 Piece(s)

8 Days or more

1040~50HRCWith character22※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character22-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character25※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character25-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character27※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character27-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCWith character30※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCWith character30-10 ~ 2507
1 Piece(s)

8 Days or more

1040~50HRCW/O3-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O4-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O5-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O6-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O7-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O8-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O9-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O10-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O11-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O12-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O13-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O14-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O15-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O16-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O18-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O20-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O22-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O25-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O27-10 ~ 250-
1 Piece(s)

8 Days or more

1040~50HRCW/O30-10 ~ 250-
1 Piece(s)

8 Days or more

1058~60HRCWith character5※Designate with WOS10 ~ 250-
1 Piece(s)

8 Days or more

1058~60HRCWith character5-10 ~ 2507
1 Piece(s)

8 Days or more

1058~60HRCWith character6※Designate with WOS10 ~ 250-

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.