(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Pressure Pins - Small Head

Stripper Pressure Pins - Small Head

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Stripper Pressure Pins - Small Head see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PWP8-[15-70/0.1]
PWP10-[15-100/0.1]
PWP13-[15-100/0.1]
PWP16-[15-100/0.1]
PWP20-[15-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Head diameter)
(mm)
D (Outer diameter)
(mm)
L (Outer diameter length)
(mm)
1 Piece(s)

10 Days or more

1013815 ~ 70
1 Piece(s)

10 Days or more

10161015 ~ 100
1 Piece(s)

10 Days or more

10211315 ~ 100
1 Piece(s)

10 Days or more

10251615 ~ 100
1 Piece(s)

10 Days or more

10302015 ~ 100

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.