(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Washers

Free Washers

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Free Washers see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWMK-D[8-20/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20]-T[3-50/0.1]
FWMK-D[21-50/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20]-T[3-50/0.1]
FWMS-D[8-20/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20]-T[3-50/0.1]
FWMS-D[21-50/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20]-T[3-50/0.1]
FWSK-D[5-20/0.5]-V[2.5-55/0.1]-T[1-50/0.1]
FWSK-D[21-60/1]-V[2.5-55/0.1]-T[1-50/0.1]
FWSS-D[5-20/0.5]-V[2.5-55/0.1]-T[1-50/0.1]
FWSS-D[21-60/1]-V[2.5-55/0.1]-T[1-50/0.1]
FWZK-D[9-20/0.5]-V[5-45/0.1]-P[3-43/0.1]-H[1-48/0.1]-T[3-50/0.1]
FWZK-D[21-50/1]-V[5-45/0.1]-P[3-43/0.1]-H[1-48/0.1]-T[3-50/0.1]
FWZS-D[9-20/0.5]-V[5-45/0.1]-P[3-43/0.1]-H[1-48/0.1]-T[3-50/0.1]
FWZS-D[21-50/1]-V[5-45/0.1]-P[3-43/0.1]-H[1-48/0.1]-T[3-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
Specification Material H (Counterbore Depth)
(mm)
M (Screw diameter)
(mm)
P (Pipe diameter)
(mm)
T (Thickness)
(mm)
V (Inner diameter Counterbore diameter)
(mm)
1 Piece(s)

10 Days or more

108 ~ 20TappedSKS3-3 ~ 20-3 ~ 50-
1 Piece(s)

10 Days or more

1021 ~ 50TappedSKS3-3 ~ 20-3 ~ 50-
1 Piece(s)

10 Days or more

108 ~ 20TappedSS400-3 ~ 20-3 ~ 50-
1 Piece(s)

10 Days or more

1021 ~ 50TappedSS400-3 ~ 20-3 ~ 50-
1 Piece(s)

10 Days or more

105 ~ 20PipeSKS3---1 ~ 502.5 ~ 55
1 Piece(s)

10 Days or more

1021 ~ 60PipeSKS3---1 ~ 502.5 ~ 55
1 Piece(s)

10 Days or more

105 ~ 20PipeSS400---1 ~ 502.5 ~ 55
1 Piece(s)

10 Days or more

1021 ~ 60PipeSS400---1 ~ 502.5 ~ 55
1 Piece(s)

10 Days or more

109 ~ 20Counterbore typeSKS31 ~ 48-3 ~ 433 ~ 505 ~ 45
1 Piece(s)

10 Days or more

1021 ~ 50Counterbore typeSKS31 ~ 48-3 ~ 433 ~ 505 ~ 45
1 Piece(s)

10 Days or more

109 ~ 20Counterbore typeSS4001 ~ 48-3 ~ 433 ~ 505 ~ 45
1 Piece(s)

10 Days or more

1021 ~ 50Counterbore typeSS4001 ~ 48-3 ~ 433 ~ 505 ~ 45

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.