(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Head Cap Screws with Loosening Prevention treatment

Hexagon Socket Head Cap Screws with Loosening Prevention treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Surface Treatment: Black Oxide

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LB4-8
LB4-10
LB4-12
LB4-15
LB4-20
LB4-25
LB4-30
LB5-10
LB5-12
LB5-15
LB5-20
LB5-25
LB5-30
LB5-35
LB6-10
LB6-15
LB6-20
LB6-25
LB6-30
LB6-35
LB6-40
LB6-45
LB6-50
LB8-15
LB8-20
LB8-25
LB8-30
LB8-35
LB8-40
LB8-45
LB8-50
LB8-55
LB8-60
LB10-20
LB10-25
LB10-30
LB10-35
LB10-40
LB10-45
LB10-50
LB10-55
LB10-60
LB12-25
LB12-30
LB12-35
LB12-40
LB12-45
LB12-50
LB12-55
LB12-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGroove specification(M)
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

10425
1 Piece(s)Available

8 Days or more

10430
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

10535
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10635
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10645
1 Piece(s)Available

8 Days or more

10650
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10845
1 Piece(s)Available

8 Days or more

10850
1 Piece(s)Available

8 Days or more

10855
1 Piece(s)Available

8 Days or more

10860
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

8 Days or more

101045
1 Piece(s)Available

8 Days or more

101050
1 Piece(s)Available

8 Days or more

101055
1 Piece(s)Available

8 Days or more

101060
1 Piece(s)Available

8 Days or more

101225
1 Piece(s)Available

8 Days or more

101230
1 Piece(s)Available

8 Days or more

101235
1 Piece(s)Available

8 Days or more

101240
1 Piece(s)Available

8 Days or more

101245
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

8 Days or more

101255
1 Piece(s)Available

8 Days or more

101260

Loading...

  1. 1
 

Basic Information

Stopper specification With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.