(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ball Lock Punches Heavy Load Type with Wrench Flat

Ball Lock Punches  Heavy Load Type with Wrench Flat

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Shoulder with wrench flat
•Material: SKH51 Equivalent (M2)

  • BALL-LOCK
  • SKH51

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KBPAL10-[80,​90,​100]-P[3-9.97/0.01]
KBPAL10-[80,​90,​100]-PC[1.5-2.99/0.01]
KBPAL10-L[110,​125]-P[3-9.97/0.01]
KBPAL10-L[110,​125]-PC[1.5-2.99/0.01]
KBPAL10-LC[52-99.9/0.1]-P[3-9.97/0.01]
KBPAL10-LC[52-99.9/0.1]-PC[1.5-2.99/0.01]
KBPAL10-LLC[100-124.9/0.1]-P[3-9.97/0.01]
KBPAL10-LLC[100-124.9/0.1]-PC[1.5-2.99/0.01]
KBPAL13-[80,​90,​100]-P[6-12.97/0.01]
KBPAL13-[80,​90,​100]-PC[3-5.99/0.01]
KBPAL13-L[110,​125]-P[6-12.97/0.01]
KBPAL13-L[110,​125]-PC[3-5.99/0.01]
KBPAL13-LC[52-99.9/0.1]-P[6-12.97/0.01]
KBPAL13-LC[52-99.9/0.1]-PC[3-5.99/0.01]
KBPAL13-LLC[100-124.9/0.1]-P[6-12.97/0.01]
KBPAL13-LLC[100-124.9/0.1]-PC[3-5.99/0.01]
KBPAL16-[80,​90,​100]-P[10-15.97/0.01]
KBPAL16-[80,​90,​100]-PC[5-9.99/0.01]
KBPAL16-L[110,​125]-P[10-15.97/0.01]
KBPAL16-L[110,​125]-PC[5-9.99/0.01]
KBPAL16-LC[52-99.9/0.1]-P[10-15.97/0.01]
KBPAL16-LC[52-99.9/0.1]-PC[5-9.99/0.01]
KBPAL16-LLC[100-124.9/0.1]-P[10-15.97/0.01]
KBPAL16-LLC[100-124.9/0.1]-PC[5-9.99/0.01]
KBPAL20-[80,​90,​100]-P[13-19.97/0.01]
KBPAL20-[80,​90,​100]-PC[6.5-12.99/0.01]
KBPAL20-L[110,​125]-P[13-19.97/0.01]
KBPAL20-L[110,​125]-PC[6.5-12.99/0.01]
KBPAL20-LC[52-99.9/0.1]-P[13-19.97/0.01]
KBPAL20-LC[52-99.9/0.1]-PC[6.5-12.99/0.01]
KBPAL20-LLC[100-124.9/0.1]-P[13-19.97/0.01]
KBPAL20-LLC[100-124.9/0.1]-PC[6.5-12.99/0.01]
KBPAL25-[80,​90,​100]-P[18-24.97/0.01]
KBPAL25-[80,​90,​100]-PC[9-17.99/0.01]
KBPAL25-L[110,​125]-P[18-24.97/0.01]
KBPAL25-L[110,​125]-PC[9-17.99/0.01]
KBPAL25-LC[52-99.9/0.1]-P[18-24.97/0.01]
KBPAL25-LC[52-99.9/0.1]-PC[9-17.99/0.01]
KBPAL25-LLC[100-124.9/0.1]-P[18-24.97/0.01]
KBPAL25-LLC[100-124.9/0.1]-PC[9-17.99/0.01]
KBPAL32-[80,​90,​100]-P[22-31.97/0.01]
KBPAL32-[80,​90,​100]-PC[11-21.99/0.01]
KBPAL32-LC[52-99.9/0.1]-P[22-31.97/0.01]
KBPAL32-LC[52-99.9/0.1]-PC[11-21.99/0.01]
KBPAS10-[71,​80,​90,​100]-P[3-9.97/0.01]
KBPAS10-[71,​80,​90,​100]-PC[1.5-2.99/0.01]
KBPAS10-L[110,​125]-P[3-9.97/0.01]
KBPAS10-L[110,​125]-PC[1.5-2.99/0.01]
KBPAS10-LC[52-99.9/0.1]-P[3-9.97/0.01]
KBPAS10-LC[52-99.9/0.1]-PC[1.5-2.99/0.01]
KBPAS10-LLC[100-124.9/0.1]-P[3-9.97/0.01]
KBPAS10-LLC[100-124.9/0.1]-PC[1.5-2.99/0.01]
KBPAS13-[71,​80,​90,​100]-P[6-12.97/0.01]
KBPAS13-[71,​80,​90,​100]-PC[3-5.99/0.01]
KBPAS13-L[110,​125]-P[6-12.97/0.01]
KBPAS13-L[110,​125]-PC[3-5.99/0.01]
KBPAS13-LC[52-99.9/0.1]-P[6-12.97/0.01]
KBPAS13-LC[52-99.9/0.1]-PC[3-5.99/0.01]
KBPAS13-LLC[100-124.9/0.1]-P[6-12.97/0.01]
KBPAS13-LLC[100-124.9/0.1]-PC[3-5.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length)
(mm)
D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10RoundL1080 ~ 100-3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL1080 ~ 100--1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL10-52 ~ 99.93 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL10-52 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL1380 ~ 100-6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL1380 ~ 100--3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL13---3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL13-52 ~ 99.96 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL13-52 ~ 99.9-3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL13---3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL1680 ~ 100-10 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL1680 ~ 100--5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL16--10 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL16---5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL16-52 ~ 99.910 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL16-52 ~ 99.9-5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL16--10 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL16---5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL2080 ~ 100-13 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL2080 ~ 100--6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL20--13 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL20---6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL20-52 ~ 99.913 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL20-52 ~ 99.9-6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL20--13 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL20---6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL2580 ~ 100-18 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL2580 ~ 100--9 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundL25--18 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL25---9 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundL25-52 ~ 99.918 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL25-52 ~ 99.9-9 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundL25--18 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL25---9 ~ 17.99---
1 Piece(s)

8 Days or more

10RoundL3280 ~ 100-22 ~ 31.97----
1 Piece(s)

8 Days or more

10RoundL3280 ~ 100--11 ~ 21.99---
1 Piece(s)

8 Days or more

10RoundL32-52 ~ 99.922 ~ 31.97----
1 Piece(s)

8 Days or more

10RoundL32-52 ~ 99.9-11 ~ 21.99---
1 Piece(s)

9 Days or more

10RoundS1071 ~ 100-3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS1071 ~ 100--1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS10-52 ~ 99.93 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS10-52 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS1371 ~ 100-6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS1371 ~ 100--3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundS13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS13---3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundS13-52 ~ 99.96 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS13-52 ~ 99.9-3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundS13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS13---3 ~ 5.99---

Loading...

 

Basic Information

Type Shoulder with wrench flat Material SKH51 Equivalent (M2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.