(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Select Retainer Sets Standard Air Type

Select Retainer Sets  Standard Air Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Select Retainer Sets  Standard Air Type
  • Select Retainer Sets  Standard Air Type
  • Select Retainer Sets  Standard Air Type
  • Select Retainer Sets  Standard Air Type
  • Select Retainer Sets  Standard Air Type
  • Volume Discount

For complete product overview and details on Select Retainer Sets - Standard Air see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLS-EA10
SLS-EA13
SLS-EA16
SLS-EA20
SLS-EA25
SLS-EA32
SLS-FA10
SLS-FA13
SLS-FA16
SLS-FA20
SLS-FA25
SLS-FA32
SLS-SEA10
SLS-SEA13
SLS-SEA16
SLS-SEA20
SLS-SEA25
SLS-SEA32
SLS-SFA10
SLS-SFA13
SLS-SFA16
SLS-SFA20
SLS-SFA25
SLS-SFA32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable punch outer diameter)
(mm)
With/without switch sensor Applicable punch shape
1 Piece(s)Available

7 Days or more

1010W/ORound punch
1 Piece(s)Available

7 Days or more

1013W/ORound punch
1 Piece(s)Available

7 Days or more

1016W/ORound punch
1 Piece(s)Available

7 Days or more

1020W/ORound punch
1 Piece(s)Available

7 Days or more

1025W/ORound punch
1 Piece(s)Available

7 Days or more

1032W/ORound punch
1 Piece(s)Available

7 Days or more

1010W/OShaped punch
1 Piece(s)Available

7 Days or more

1013W/OShaped punch
1 Piece(s)Available

7 Days or more

1016W/OShaped punch
1 Piece(s)Available

7 Days or more

1020W/OShaped punch
1 Piece(s)Available

7 Days or more

1025W/OShaped punch
1 Piece(s)Available

7 Days or more

1032W/OShaped punch
1 Piece(s)Available

7 Days or more

1010WithRound punch
1 Piece(s)Available

7 Days or more

1013WithRound punch
1 Piece(s)Available

7 Days or more

1016WithRound punch
1 Piece(s)Available

7 Days or more

1020WithRound punch
1 Piece(s)Available

7 Days or more

1025WithRound punch
1 Piece(s)Available

7 Days or more

1032WithRound punch
1 Piece(s)Available

7 Days or more

1010WithShaped punch
1 Piece(s)Available

7 Days or more

1013WithShaped punch
1 Piece(s)Available

7 Days or more

1016WithShaped punch
1 Piece(s)Available

7 Days or more

1020WithShaped punch
1 Piece(s)Available

7 Days or more

1025WithShaped punch
1 Piece(s)Available

7 Days or more

1032WithShaped punch

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.