(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies

Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies

Click this image to zoom it.

Move the mouse over the image to zoom

  • Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies
  • Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies
  • Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies
  • Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies
  • Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies
  • Volume Discount

•Material: S45C
For complete product overview and details on Punch Retainer Set for NC Machining - 32 mm Thick - for Regular/Ejector Punches, Button Dies see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRN-A10
CRN-A13
CRN-A16
CRN-A20
CRN-A25
CRN-AD10
CRN-AD13
CRN-AD16
CRN-AD20
CRN-AD25
CRN-AP10
CRN-AP13
CRN-AP16
CRN-AP20
CRN-AP25
CRN-F10
CRN-F13
CRN-F16
CRN-F20
CRN-F25
CRN-FD10
CRN-FD13
CRN-FD16
CRN-FD20
CRN-FD25
CRN-FP10
CRN-FP13
CRN-FP16
CRN-FP20
CRN-FP25
CRNAR10
CRNAR13
CRNAR16
CRNAR20
CRNAR25
CRNFR10
CRNFR13
CRNFR16
CRNFR20
CRNFR25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable punch shape Components D (Applicable punch diameter)
(mm)
Applicable button die shape
1 Piece(s)Available

7 Days or more

10For round punchBody only10-
1 Piece(s)Available

7 Days or more

10For round punchBody only13-
1 Piece(s)Available

7 Days or more

10For round punchBody only16-
1 Piece(s)Available

7 Days or more

10For round punchBody only20-
1 Piece(s)Available

7 Days or more

10For round punchBody only25-
1 Piece(s)Available

7 Days or more

10For button dieSet10For round button die
1 Piece(s)Available

7 Days or more

10For button dieSet13For round button die
1 Piece(s)Available

7 Days or more

10For button dieSet16For round button die
1 Piece(s)Available

7 Days or more

10For button dieSet20For round button die
1 Piece(s)Available

7 Days or more

10For button dieSet25For round button die
1 Piece(s)Available

7 Days or more

10For round punchSet10-
1 Piece(s)Available

7 Days or more

10For round punchSet13-
1 Piece(s)Available

7 Days or more

10For round punchSet16-
1 Piece(s)Available

7 Days or more

10For round punchSet20-
1 Piece(s)Available

7 Days or more

10For round punchSet25-
1 Piece(s)Available

7 Days or more

10For shaped punchBody only10-
1 Piece(s)Available

7 Days or more

10For shaped punchBody only13-
1 Piece(s)Available

7 Days or more

10For shaped punchBody only16-
1 Piece(s)Available

7 Days or more

10For shaped punchBody only20-
1 Piece(s)Available

7 Days or more

10For shaped punchBody only25-
1 Piece(s)Available

7 Days or more

10For button dieSet10For shaped button die
1 Piece(s)Available

7 Days or more

10For button dieSet13For shaped button die
1 Piece(s)Available

7 Days or more

10For button dieSet16For shaped button die
1 Piece(s)Available

7 Days or more

10For button dieSet20For shaped button die
1 Piece(s)Available

7 Days or more

10For button dieSet25For shaped button die
1 Piece(s)Available

7 Days or more

10For shaped punchSet10-
1 Piece(s)Available

7 Days or more

10For shaped punchSet13-
1 Piece(s)Available

7 Days or more

10For shaped punchSet16-
1 Piece(s)Available

7 Days or more

10For shaped punchSet20-
1 Piece(s)Available

7 Days or more

10For shaped punchSet25-
1 Piece(s)Available

7 Days or more

10For round punchSet (without backing plate)10-
1 Piece(s)Available

7 Days or more

10For round punchSet (without backing plate)13-
1 Piece(s)Available

7 Days or more

10For round punchSet (without backing plate)16-
1 Piece(s)Available

7 Days or more

10For round punchSet (without backing plate)20-
1 Piece(s)Available

7 Days or more

10For round punchSet (without backing plate)25-
1 Piece(s)Available

7 Days or more

10For shaped punchSet (without backing plate)10-
1 Piece(s)Available

7 Days or more

10For shaped punchSet (without backing plate)13-
1 Piece(s)Available

7 Days or more

10For shaped punchSet (without backing plate)16-
1 Piece(s)Available

7 Days or more

10For shaped punchSet (without backing plate)20-
1 Piece(s)Available

7 Days or more

10For shaped punchSet (without backing plate)25-

Loading...

  1. 1
 

Basic Information

Material S45C

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.