(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drawing Dies

Drawing Dies

Move the mouse over the image to zoom

•Material: SKD11 Equivalent
For complete product overview and details on Drawing Dies see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HD2A10-[16,​20,​22,​25,​28,​30,​32,​35]-P[2-6/0.01]-R0
HD2A10-[16,​20,​22,​25,​28,​30,​32,​35]-P[2-6/0.01]-R[0.2-4/0.1]
HD2A10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1.9-1.99/0.01]-R0
HD2A10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1.9-1.99/0.01]-R[0.2-4/0.1]
HD2A10-LC[13-34.9/0.1]-P[2-6/0.01]-R0
HD2A10-LC[13-34.9/0.1]-P[2-6/0.01]-R[0.2-4/0.1]
HD2A10-LC[13-34.9/0.1]-PC[1.9-1.99/0.01]-R0
HD2A10-LC[13-34.9/0.1]-PC[1.9-1.99/0.01]-R[0.2-4/0.1]
HD2A13-[16,​20,​22,​25,​30,​35]-P[3-8/0.01]-R0
HD2A13-[16,​20,​22,​25,​30,​35]-P[3-8/0.01]-R[0.2-6/0.1]
HD2A13-[16,​20,​22,​25,​30,​35]-PC[1.9-2.99/0.01]-R0
HD2A13-[16,​20,​22,​25,​30,​35]-PC[1.9-2.99/0.01]-R[0.2-6/0.1]
HD2A13-LC[13-34.9/0.1]-P[3-8/0.01]-R0
HD2A13-LC[13-34.9/0.1]-P[3-8/0.01]-R[0.2-6/0.1]
HD2A13-LC[13-34.9/0.1]-PC[1.9-2.99/0.01]-R0
HD2A13-LC[13-34.9/0.1]-PC[1.9-2.99/0.01]-R[0.2-6/0.1]
HD2A16-[16,​20,​22,​25,​30,​35]-P[5-10/0.01]-R0
HD2A16-[16,​20,​22,​25,​30,​35]-P[5-10/0.01]-R[0.2-6/0.1]
HD2A16-[16,​20,​22,​25,​30,​35]-PC[2.5-4.99/0.01]-R0
HD2A16-[16,​20,​22,​25,​30,​35]-PC[2.5-4.99/0.01]-R[0.2-6/0.1]
HD2A16-LC[13-34.9/0.1]-P[5-10/0.01]-R0
HD2A16-LC[13-34.9/0.1]-P[5-10/0.01]-R[0.2-6/0.1]
HD2A16-LC[13-34.9/0.1]-PC[2.5-4.99/0.01]-R0
HD2A16-LC[13-34.9/0.1]-PC[2.5-4.99/0.01]-R[0.2-6/0.1]
HD2A20-[16,​20,​22,​25,​30,​35]-P[7-12/0.01]-R0
HD2A20-[16,​20,​22,​25,​30,​35]-P[7-12/0.01]-R[0.2-6/0.1]
HD2A20-[16,​20,​22,​25,​30,​35]-PC[3.5-6.99/0.01]-R0
HD2A20-[16,​20,​22,​25,​30,​35]-PC[3.5-6.99/0.01]-R[0.2-6/0.1]
HD2A20-LC[13-34.9/0.1]-P[7-12/0.01]-R0
HD2A20-LC[13-34.9/0.1]-P[7-12/0.01]-R[0.2-6/0.1]
HD2A20-LC[13-34.9/0.1]-PC[3.5-6.99/0.01]-R0
HD2A20-LC[13-34.9/0.1]-PC[3.5-6.99/0.01]-R[0.2-6/0.1]
HD2A25-[16,​20,​22,​25,​30,​35]-P[10-16/0.01]-R0
HD2A25-[16,​20,​22,​25,​30,​35]-P[10-16/0.01]-R[0.2-6/0.1]
HD2A25-[16,​20,​22,​25,​30,​35]-PC[5-9.99/0.01]-R0
HD2A25-[16,​20,​22,​25,​30,​35]-PC[5-9.99/0.01]-R[0.2-6/0.1]
HD2A25-LC[13-34.9/0.1]-P[10-16/0.01]-R0
HD2A25-LC[13-34.9/0.1]-P[10-16/0.01]-R[0.2-6/0.1]
HD2A25-LC[13-34.9/0.1]-PC[5-9.99/0.01]-R0
HD2A25-LC[13-34.9/0.1]-PC[5-9.99/0.01]-R[0.2-6/0.1]
HD2A32-[16,​20,​22,​25,​30,​35]-P[15-20/0.01]-R0
HD2A32-[16,​20,​22,​25,​30,​35]-P[15-20/0.01]-R[0.2-6/0.1]
HD2A32-[16,​20,​22,​25,​30,​35]-PC[7.5-14.99/0.01]-R0
HD2A32-[16,​20,​22,​25,​30,​35]-PC[7.5-14.99/0.01]-R[0.2-6/0.1]
HD2A32-LC[13-34.9/0.1]-P[15-20/0.01]-R0
HD2A32-LC[13-34.9/0.1]-P[15-20/0.01]-R[0.2-6/0.1]
HD2A32-LC[13-34.9/0.1]-PC[7.5-14.99/0.01]-R0
HD2A32-LC[13-34.9/0.1]-PC[7.5-14.99/0.01]-R[0.2-6/0.1]
HD2A38-[16,​20,​22,​25,​30,​35]-P[19-26/0.01]-R0
HD2A38-[16,​20,​22,​25,​30,​35]-P[19-26/0.01]-R[0.2-6/0.1]
HD2A38-[16,​20,​22,​25,​30,​35]-PC[9.5-18.99/0.01]-R0
HD2A38-[16,​20,​22,​25,​30,​35]-PC[9.5-18.99/0.01]-R[0.2-6/0.1]
HD2A38-LC[13-34.9/0.1]-P[19-26/0.01]-R0
HD2A38-LC[13-34.9/0.1]-P[19-26/0.01]-R[0.2-6/0.1]
HD2A38-LC[13-34.9/0.1]-PC[9.5-18.99/0.01]-R0
HD2A38-LC[13-34.9/0.1]-PC[9.5-18.99/0.01]-R[0.2-6/0.1]
HD2A45-[20,​22,​25,​30,​35]-P[25-35/0.01]-R0
HD2A45-[20,​22,​25,​30,​35]-P[25-35/0.01]-R[0.2-6/0.1]
HD2A45-[20,​22,​25,​30,​35]-PC[12.5-24.99/0.01]-R0
HD2A45-[20,​22,​25,​30,​35]-PC[12.5-24.99/0.01]-R[0.2-6/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Dimension L range D (Shank diameter)
(mm)
A (Tip length)
(mm)
K (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip diameter)
(mm)
PC (Tip diameter change)
(mm)
R (Tip R)
(mm)
S (Tip length)
(mm)
V (Tip diameter)
1 Piece(s)

10 Days or more

10Headed typeL=16~3510--16 ~ 35-2 ~ 6-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3510--16 ~ 35-2 ~ 6-0.2 ~ 4--
1 Piece(s)

10 Days or more

10Headed typeL=16~3510--16 ~ 35--1.9 ~ 1.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3510--16 ~ 35--1.9 ~ 1.990.2 ~ 4--
1 Piece(s)

10 Days or more

10Headed typeL=16~3510---13 ~ 34.92 ~ 6-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3510---13 ~ 34.92 ~ 6-0.2 ~ 4--
1 Piece(s)

10 Days or more

10Headed typeL=16~3510---13 ~ 34.9-1.9 ~ 1.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3510---13 ~ 34.9-1.9 ~ 1.990.2 ~ 4--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513--16 ~ 35-3 ~ 8-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513--16 ~ 35-3 ~ 8-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513--16 ~ 35--1.9 ~ 2.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513--16 ~ 35--1.9 ~ 2.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513---13 ~ 34.93 ~ 8-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513---13 ~ 34.93 ~ 8-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513---13 ~ 34.9-1.9 ~ 2.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3513---13 ~ 34.9-1.9 ~ 2.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516--16 ~ 35-5 ~ 10-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516--16 ~ 35-5 ~ 10-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516--16 ~ 35--2.5 ~ 4.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516--16 ~ 35--2.5 ~ 4.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516---13 ~ 34.95 ~ 10-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516---13 ~ 34.95 ~ 10-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516---13 ~ 34.9-2.5 ~ 4.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3516---13 ~ 34.9-2.5 ~ 4.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520--16 ~ 35-7 ~ 12-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520--16 ~ 35-7 ~ 12-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520--16 ~ 35--3.5 ~ 6.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520--16 ~ 35--3.5 ~ 6.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520---13 ~ 34.97 ~ 12-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520---13 ~ 34.97 ~ 12-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520---13 ~ 34.9-3.5 ~ 6.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3520---13 ~ 34.9-3.5 ~ 6.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525--16 ~ 35-10 ~ 16-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525--16 ~ 35-10 ~ 16-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525--16 ~ 35--5 ~ 9.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525--16 ~ 35--5 ~ 9.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525---13 ~ 34.910 ~ 16-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525---13 ~ 34.910 ~ 16-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525---13 ~ 34.9-5 ~ 9.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3525---13 ~ 34.9-5 ~ 9.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532--16 ~ 35-15 ~ 20-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532--16 ~ 35-15 ~ 20-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532--16 ~ 35--7.5 ~ 14.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532--16 ~ 35--7.5 ~ 14.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532---13 ~ 34.915 ~ 20-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532---13 ~ 34.915 ~ 20-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532---13 ~ 34.9-7.5 ~ 14.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3532---13 ~ 34.9-7.5 ~ 14.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538--16 ~ 35-19 ~ 26-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538--16 ~ 35-19 ~ 26-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538--16 ~ 35--9.5 ~ 18.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538--16 ~ 35--9.5 ~ 18.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538---13 ~ 34.919 ~ 26-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538---13 ~ 34.919 ~ 26-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538---13 ~ 34.9-9.5 ~ 18.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3538---13 ~ 34.9-9.5 ~ 18.990.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3545--20 ~ 35-25 ~ 35-0--
1 Piece(s)

10 Days or more

10Headed typeL=16~3545--20 ~ 35-25 ~ 35-0.2 ~ 6--
1 Piece(s)

10 Days or more

10Headed typeL=16~3545--20 ~ 35--12.5 ~ 24.990--
1 Piece(s)

10 Days or more

10Headed typeL=16~3545--20 ~ 35--12.5 ~ 24.990.2 ~ 6--

Loading...

 

Basic Information

Material SKD11 Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.