(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Drawing Punches -Normal, Lapping-

Jector Drawing Punches -Normal, Lapping-

Click this image to zoom it.

Move the mouse over the image to zoom

•With/without jector: With
For complete product overview and details on Jector Drawing Punches - Normal, Lapping see the sections below:

  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-PJ2B4-[40-80/10]-P[2-4/0.01]-R[0.1-15/0.1]
L-PJ2B4-LC[38-78.9/0.1]-P[2-4/0.01]-R[0.1-15/0.1]
L-PJ2B5-[40-80/10]-P[2-5/0.01]-R[0.1-15/0.1]
L-PJ2B5-LC[38-78.9/0.1]-P[2-5/0.01]-R[0.1-15/0.1]
L-PJ2B6-[40-80/10]-P[2-6/0.01]-R[0.1-15/0.1]
L-PJ2B6-LC[38-78.9/0.1]-P[2-6/0.01]-R[0.1-15/0.1]
L-PJ2B8-[40-100/10]-P[3-8/0.01]-R[0.1-15/0.1]
L-PJ2B8-LC[38-98.9/0.1]-P[3-8/0.01]-R[0.1-15/0.1]
L-PJ2B10-[40-100/10]-P[3-10/0.01]-R[0.1-15/0.1]
L-PJ2B10-LC[38-98.9/0.1]-P[3-10/0.01]-R[0.1-15/0.1]
L-PJ2B13-[40-100/10]-P[6-13/0.01]-R[0.1-15/0.1]
L-PJ2B13-LC[38-98.9/0.1]-P[6-13/0.01]-R[0.1-15/0.1]
L-PJ2B16-[40-100/10]-P[10-16/0.01]-R[0.1-15/0.1]
L-PJ2B16-LC[38-98.9/0.1]-P[10-16/0.01]-R[0.1-15/0.1]
L-PJ2B20-[40-100/10]-P[13-20/0.01]-R[0.1-15/0.1]
L-PJ2B20-LC[38-98.9/0.1]-P[13-20/0.01]-R[0.1-15/0.1]
L-PJ2B25-[40-100/10]-P[18-25/0.01]-R[0.1-15/0.1]
L-PJ2B25-LC[38-98.9/0.1]-P[18-25/0.01]-R[0.1-15/0.1]
L-PJ3A4-[40-80/10]-P[2-4/0.01]
L-PJ3A4-LC[38-78.9/0.1]-P[2-4/0.01]
L-PJ3A5-[40-80/10]-P[2-5/0.01]
L-PJ3A5-LC[38-78.9/0.1]-P[2-5/0.01]
L-PJ3A6-[40-80/10]-P[2-6/0.01]
L-PJ3A6-LC[38-78.9/0.1]-P[2-6/0.01]
L-PJ3A8-[40-100/10]-P[3-8/0.01]
L-PJ3A8-LC[38-98.9/0.1]-P[3-8/0.01]
L-PJ3A10-[40-100/10]-P[3-10/0.01]
L-PJ3A10-LC[38-98.9/0.1]-P[3-10/0.01]
L-PJ3A13-[40-100/10]-P[6-13/0.01]
L-PJ3A13-LC[38-98.9/0.1]-P[6-13/0.01]
L-PJ3A16-[40-100/10]-P[10-16/0.01]
L-PJ3A16-LC[38-98.9/0.1]-P[10-16/0.01]
L-PJ3A20-[40-100/10]-P[13-20/0.01]
L-PJ3A20-LC[38-98.9/0.1]-P[13-20/0.01]
L-PJ3A25-[40-100/10]-P[18-25/0.01]
L-PJ3A25-LC[38-98.9/0.1]-P[18-25/0.01]
L-PJ4A4-[40-80/10]-P[2-4/0.01]-V[1-3.96/0.01]-S[2-20/0.1]
L-PJ4A4-LC[38-78.9/0.1]-P[2-4/0.01]-V[1-3.96/0.01]-S[2-20/0.1]
L-PJ4A5-[40-80/10]-P[2-5/0.01]-V[2-4.96/0.01]-S[2-20/0.1]
L-PJ4A5-LC[38-78.9/0.1]-P[2-5/0.01]-V[2-4.96/0.01]-S[2-20/0.1]
L-PJ4A6-[40-80/10]-P[2-6/0.01]-V[2-5.96/0.01]-S[2-20/0.1]
L-PJ4A6-LC[38-78.9/0.1]-P[2-6/0.01]-V[2-5.96/0.01]-S[2-20/0.1]
L-PJ4A8-[40-100/10]-P[3-8/0.01]-V[3-7.96/0.01]-S[2-20/0.1]
L-PJ4A8-LC[38-98.9/0.1]-P[3-8/0.01]-V[3-7.96/0.01]-S[2-20/0.1]
L-PJ4A10-[40-100/10]-P[3-10/0.01]-V[3-9.96/0.01]-S[2-20/0.1]
L-PJ4A10-LC[38-98.9/0.1]-P[3-10/0.01]-V[3-9.96/0.01]-S[2-20/0.1]
L-PJ4A13-[40-100/10]-P[6-13/0.01]-V[6-12.96/0.01]-S[2-20/0.1]
L-PJ4A13-LC[38-98.9/0.1]-P[6-13/0.01]-V[6-12.96/0.01]-S[2-20/0.1]
L-PJ4A16-[40-100/10]-P[10-16/0.01]-V[6-15.96/0.01]-S[2-20/0.1]
L-PJ4A16-LC[38-98.9/0.1]-P[10-16/0.01]-V[6-15.96/0.01]-S[2-20/0.1]
L-PJ4A20-[40-100/10]-P[13-20/0.01]-V[6-19.96/0.01]-S[2-20/0.1]
L-PJ4A20-LC[38-98.9/0.1]-P[13-20/0.01]-V[6-19.96/0.01]-S[2-20/0.1]
L-PJ4A25-[40-100/10]-P[18-25/0.01]-V[6-24.96/0.01]-S[2-20/0.1]
L-PJ4A25-LC[38-98.9/0.1]-P[18-25/0.01]-V[6-24.96/0.01]-S[2-20/0.1]
L-PJ5B4-[40-80/10]-P[2-4/0.01]-V[1-3.96/0.01]-K[1-89/1]-F[10-78/0.1]
L-PJ5B4-LC[38-78.9/0.1]-P[2-4/0.01]-V[1-3.96/0.01]-K[1-89/1]-F[10-78/0.1]
L-PJ5B5-[40-80/10]-P[2-5/0.01]-V[2-4.96/0.01]-K[1-89/1]-F[10-78/0.1]
L-PJ5B5-LC[38-78.9/0.1]-P[2-5/0.01]-V[2-4.96/0.01]-K[1-89/1]-F[10-78/0.1]
L-PJ5B6-[40-80/10]-P[2-6/0.01]-V[2-5.96/0.01]-K[1-89/1]-F[10-78/0.1]
L-PJ5B6-LC[38-78.9/0.1]-P[2-6/0.01]-V[2-5.96/0.01]-K[1-89/1]-F[10-78/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment Shank (mounting part) shape D (Shank diameter)
(mm)
A
(°)
E
(mm)
F
(mm)
K
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
V
(mm)
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4----40 ~ 80-2 ~ 4-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4-----38 ~ 78.92 ~ 4-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5----40 ~ 80-2 ~ 5-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5-----38 ~ 78.92 ~ 5-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6----40 ~ 80-2 ~ 6-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6-----38 ~ 78.92 ~ 6-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular8----40 ~ 100-3 ~ 8-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular8-----38 ~ 98.93 ~ 8-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular10----40 ~ 100-3 ~ 10-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular10-----38 ~ 98.93 ~ 10-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular13----40 ~ 100-6 ~ 13-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular13-----38 ~ 98.96 ~ 13-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular16----40 ~ 100-10 ~ 16-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular16-----38 ~ 98.910 ~ 16-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular20----40 ~ 100-13 ~ 20-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular20-----38 ~ 98.913 ~ 20-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular25----40 ~ 100-18 ~ 25-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular25-----38 ~ 98.918 ~ 25-0.1 ~ 15--
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4----40 ~ 80-2 ~ 4----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4-----38 ~ 78.92 ~ 4----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5----40 ~ 80-2 ~ 5----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5-----38 ~ 78.92 ~ 5----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6----40 ~ 80-2 ~ 6----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6-----38 ~ 78.92 ~ 6----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular8----40 ~ 100-3 ~ 8----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular8-----38 ~ 98.93 ~ 8----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular10----40 ~ 100-3 ~ 10----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular10-----38 ~ 98.93 ~ 10----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular13----40 ~ 100-6 ~ 13----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular13-----38 ~ 98.96 ~ 13----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular16----40 ~ 100-10 ~ 16----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular16-----38 ~ 98.910 ~ 16----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular20----40 ~ 100-13 ~ 20----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular20-----38 ~ 98.913 ~ 20----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular25----40 ~ 100-18 ~ 25----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular25-----38 ~ 98.918 ~ 25----
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4----40 ~ 80-2 ~ 4--2 ~ 201 ~ 3.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4-----38 ~ 78.92 ~ 4--2 ~ 201 ~ 3.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5----40 ~ 80-2 ~ 5--2 ~ 202 ~ 4.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5-----38 ~ 78.92 ~ 5--2 ~ 202 ~ 4.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6----40 ~ 80-2 ~ 6--2 ~ 202 ~ 5.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6-----38 ~ 78.92 ~ 6--2 ~ 202 ~ 5.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular8----40 ~ 100-3 ~ 8--2 ~ 203 ~ 7.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular8-----38 ~ 98.93 ~ 8--2 ~ 203 ~ 7.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular10----40 ~ 100-3 ~ 10--2 ~ 203 ~ 9.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular10-----38 ~ 98.93 ~ 10--2 ~ 203 ~ 9.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular13----40 ~ 100-6 ~ 13--2 ~ 206 ~ 12.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular13-----38 ~ 98.96 ~ 13--2 ~ 206 ~ 12.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular16----40 ~ 100-10 ~ 16--2 ~ 206 ~ 15.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular16-----38 ~ 98.910 ~ 16--2 ~ 206 ~ 15.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular20----40 ~ 100-13 ~ 20--2 ~ 206 ~ 19.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular20-----38 ~ 98.913 ~ 20--2 ~ 206 ~ 19.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular25----40 ~ 100-18 ~ 25--2 ~ 206 ~ 24.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular25-----38 ~ 98.918 ~ 25--2 ~ 206 ~ 24.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4--10 ~ 781 ~ 8940 ~ 80-2 ~ 4---1 ~ 3.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular4--10 ~ 781 ~ 89-38 ~ 78.92 ~ 4---1 ~ 3.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5--10 ~ 781 ~ 8940 ~ 80-2 ~ 5---2 ~ 4.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular5--10 ~ 781 ~ 89-38 ~ 78.92 ~ 5---2 ~ 4.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6--10 ~ 781 ~ 8940 ~ 80-2 ~ 6---2 ~ 5.96
1 Piece(s)

10 Days or more

10Powdered high-speed steelLappingRegular6--10 ~ 781 ~ 89-38 ~ 78.92 ~ 6---2 ~ 5.96

Loading...

 

Basic Information

With/without jector With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.