(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chamfering Punches Type B

Chamfering Punches Type B

For complete product overview and details on Chamfering Punches - Type B see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
G-HSRMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-HSRMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-HSRMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-HSRMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-HSRMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-HSRMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-HSRMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-HSRMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-HSRMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-HSRMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-HSRMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-HSRMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-HSRMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-HSRMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-PHMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-PHMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-PHMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-PHMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-PHMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-PHMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PHMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-PSRMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-PSRMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-PSRMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-PSRMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-PSRMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-PSRMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-PSRMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-SHMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-SHMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-SHMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-SHMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-SHMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-2.4/0.1]
G-SHMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SHMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-2.9/0.1]
G-SPMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-SPMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.4/0.1]
G-SPMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
G-SPMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank type Tip shape Material Surface treatment Shank (mounting part) shape D (Shank diameter)
(mm)
C
(mm)
F
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 902 ~ 2.6--
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 90-1 ~ 1.99-
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 903 ~ 3.6--
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 90-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 1003 ~ 5.6--
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 100-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 1006 ~ 8.6--
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 100-3 ~ 5.99-
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 10010 ~ 11.6--
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 100-5 ~ 9.99-
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 10013 ~ 15.6--
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 100-6.5 ~ 12.99-
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 10018 ~ 20.6--
1 Piece(s)

10 Days or more

10B type tip pilotASKH51 EquivalentNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 100-9 ~ 17.99-
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 902 ~ 2.6--
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 90-1 ~ 1.99-
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 903 ~ 3.6--
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 90-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 1003 ~ 5.6--
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 100-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 1006 ~ 8.6--
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 100-3 ~ 5.99-
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 10010 ~ 11.6--
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 100-5 ~ 9.99-
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 10013 ~ 15.6--
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 100-6.5 ~ 12.99-
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 10018 ~ 20.6--
1 Piece(s)

10 Days or more

10B type tip straightAPowdered high-speed steelNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 100-9 ~ 17.99-
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 902 ~ 2.6--
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 90-1 ~ 1.99-
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 903 ~ 3.6--
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 90-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 1003 ~ 5.6--
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 100-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 1006 ~ 8.6--
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 100-3 ~ 5.99-
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 10010 ~ 11.6--
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 100-5 ~ 9.99-
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 10013 ~ 15.6--
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 100-6.5 ~ 12.99-
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 10018 ~ 20.6--
1 Piece(s)

10 Days or more

10B type tip pilotAPowdered high-speed steelNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 100-9 ~ 17.99-
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 902 ~ 2.6--
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 90-1 ~ 1.99-
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 903 ~ 3.6--
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 90-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 1003 ~ 5.6--
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat100.5 ~ 2.929 ~ 97.550 ~ 100-1.5 ~ 2.99-
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 1006 ~ 8.6--
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat130.5 ~ 2.929 ~ 97.550 ~ 100-3 ~ 5.99-
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 10010 ~ 11.6--
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat160.5 ~ 2.429 ~ 97.550 ~ 100-5 ~ 9.99-
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 10013 ~ 15.6--
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat200.5 ~ 2.929 ~ 97.550 ~ 100-6.5 ~ 12.99-
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 10018 ~ 20.6--
1 Piece(s)

10 Days or more

10B type tip straightASKH51 EquivalentNoneKey flat250.5 ~ 2.929 ~ 97.550 ~ 100-9 ~ 17.99-
1 Piece(s)

10 Days or more

10B type tip straightASKD11 EquivalentNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 902 ~ 2.6--
1 Piece(s)

10 Days or more

10B type tip straightASKD11 EquivalentNoneKey flat60.5 ~ 1.429 ~ 87.550 ~ 90-1 ~ 1.99-
1 Piece(s)

10 Days or more

10B type tip straightASKD11 EquivalentNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 903 ~ 3.6--
1 Piece(s)

10 Days or more

10B type tip straightASKD11 EquivalentNoneKey flat80.5 ~ 1.929 ~ 87.550 ~ 90-1.5 ~ 2.99-

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.