(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Embossing Punches -Stepped and Tapered Type-

Embossing Punches  -Stepped and Tapered Type-

Move the mouse over the image to zoom

•Tip shape: Stepped tapered type

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PHSTT3-[20-80/0.1]-P[2-3/0.01]-V[1-2.4/0.01]-A[1-89/1]-F[10-78/0.1]
PHSTT4-[20-80/0.1]-P[3-4/0.01]-V[1.5-3.4/0.01]-A[1-89/1]-F[10-78/0.1]
PHSTT5-[20-80/0.1]-P[4-5/0.01]-V[2-4.4/0.01]-A[1-89/1]-F[10-78/0.1]
PHSTT6-[20-80/0.1]-P[5-6/0.01]-V[2.5-5.4/0.01]-A[1-89/1]-F[10-78/0.1]
PHSTT8-[20-80/0.1]-P[6-8/0.01]-V[3-7.4/0.01]-A[1-89/1]-F[10-78/0.1]
PHSTT10-[20-80/0.1]-P[8-10/0.01]-V[4-9.4/0.01]-A[1-89/1]-F[10-78/0.1]
SHSTT3-[20-80/0.1]-P[2-3/0.01]-V[1-2.4/0.01]-A[1-89/1]-F[10-78/0.1]
SHSTT4-[20-80/0.1]-P[3-4/0.01]-V[1.5-3.4/0.01]-A[1-89/1]-F[10-78/0.1]
SHSTT5-[20-80/0.1]-P[4-5/0.01]-V[2-4.4/0.01]-A[1-89/1]-F[10-78/0.1]
SHSTT6-[20-80/0.1]-P[5-6/0.01]-V[2.5-5.4/0.01]-A[1-89/1]-F[10-78/0.1]
SHSTT8-[20-80/0.1]-P[6-8/0.01]-V[3-7.4/0.01]-A[1-89/1]-F[10-78/0.1]
SHSTT10-[20-80/0.1]-P[8-10/0.01]-V[4-9.4/0.01]-A[1-89/1]-F[10-78/0.1]
SPSTT3-[20-80/0.1]-P[2-3/0.01]-V[1-2.4/0.01]-A[1-89/1]-F[10-78/0.1]
SPSTT4-[20-80/0.1]-P[3-4/0.01]-V[1.5-3.4/0.01]-A[1-89/1]-F[10-78/0.1]
SPSTT5-[20-80/0.1]-P[4-5/0.01]-V[2-4.4/0.01]-A[1-89/1]-F[10-78/0.1]
SPSTT6-[20-80/0.1]-P[5-6/0.01]-V[2.5-5.4/0.01]-A[1-89/1]-F[10-78/0.1]
SPSTT8-[20-80/0.1]-P[6-8/0.01]-V[3-7.4/0.01]-A[1-89/1]-F[10-78/0.1]
SPSTT10-[20-80/0.1]-P[8-10/0.01]-V[4-9.4/0.01]-A[1-89/1]-F[10-78/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
A (Angle)
(°)
F
(mm)
L (L dimension)
(mm)
P (Shank diameter)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10Powdered high-speed steel31 ~ 8910 ~ 7820 ~ 802 ~ 31 ~ 2.4
1 Piece(s)

10 Days or more

10Powdered high-speed steel41 ~ 8910 ~ 7820 ~ 803 ~ 41.5 ~ 3.4
1 Piece(s)

10 Days or more

10Powdered high-speed steel51 ~ 8910 ~ 7820 ~ 804 ~ 52 ~ 4.4
1 Piece(s)

10 Days or more

10Powdered high-speed steel61 ~ 8910 ~ 7820 ~ 805 ~ 62.5 ~ 5.4
1 Piece(s)

10 Days or more

10Powdered high-speed steel81 ~ 8910 ~ 7820 ~ 806 ~ 83 ~ 7.4
1 Piece(s)

10 Days or more

10Powdered high-speed steel101 ~ 8910 ~ 7820 ~ 808 ~ 104 ~ 9.4
1 Piece(s)

10 Days or more

10SKH5131 ~ 8910 ~ 7820 ~ 802 ~ 31 ~ 2.4
1 Piece(s)

10 Days or more

10SKH5141 ~ 8910 ~ 7820 ~ 803 ~ 41.5 ~ 3.4
1 Piece(s)

10 Days or more

10SKH5151 ~ 8910 ~ 7820 ~ 804 ~ 52 ~ 4.4
1 Piece(s)

10 Days or more

10SKH5161 ~ 8910 ~ 7820 ~ 805 ~ 62.5 ~ 5.4
1 Piece(s)

10 Days or more

10SKH5181 ~ 8910 ~ 7820 ~ 806 ~ 83 ~ 7.4
1 Piece(s)

10 Days or more

10SKH51101 ~ 8910 ~ 7820 ~ 808 ~ 104 ~ 9.4
1 Piece(s)

10 Days or more

10SKD11 Equivalent31 ~ 8910 ~ 7820 ~ 802 ~ 31 ~ 2.4
1 Piece(s)

10 Days or more

10SKD11 Equivalent41 ~ 8910 ~ 7820 ~ 803 ~ 41.5 ~ 3.4
1 Piece(s)

10 Days or more

10SKD11 Equivalent51 ~ 8910 ~ 7820 ~ 804 ~ 52 ~ 4.4
1 Piece(s)

10 Days or more

10SKD11 Equivalent61 ~ 8910 ~ 7820 ~ 805 ~ 62.5 ~ 5.4
1 Piece(s)

10 Days or more

10SKD11 Equivalent81 ~ 8910 ~ 7820 ~ 806 ~ 83 ~ 7.4
1 Piece(s)

10 Days or more

10SKD11 Equivalent101 ~ 8910 ~ 7820 ~ 808 ~ 104 ~ 9.4

Loading...

  1. 1
 

Basic Information

Tip shape Stepped tapered type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.