(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Burring Punches Half-made Tip R Type

Burring Punches  Half-made Tip R Type

Move the mouse over the image to zoom

•Tip shape: Burring punches
•With/without jector: W/O

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PHMS4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78.5/0.1]
A-PHMS5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78.5/0.1]
A-PHMS6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78.5/0.1]
A-PHMS8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78.5/0.1]
A-PHMS10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78.5/0.1]
A-PHMSL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]
A-PHMSL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]
A-PHMSL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]
A-PHMSL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]
A-PHMSL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]
A-SHMS4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78.5/0.1]
A-SHMS5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78.5/0.1]
A-SHMS6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78.5/0.1]
A-SHMS8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78.5/0.1]
A-SHMS10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78.5/0.1]
A-SHMSL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]
A-SHMSL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]
A-SHMSL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]
A-SHMSL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]
A-SHMSL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]
A-SPMS4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78.5/0.1]
A-SPMS5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78.5/0.1]
A-SPMS6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78.5/0.1]
A-SPMS8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78.5/0.1]
A-SPMS10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78.5/0.1]
A-SPMSL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]
A-SPMSL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]
A-SPMSL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]
A-SPMSL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]
A-SPMSL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]
AH-PHMS4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78.5/0.1]
AH-PHMS5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78.5/0.1]
AH-PHMS6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78.5/0.1]
AH-PHMS8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78.5/0.1]
AH-PHMS10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78.5/0.1]
AH-PHMSL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]
AH-PHMSL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]
AH-PHMSL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]
AH-PHMSL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]
AH-PHMSL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]
AH-SHMS4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78.5/0.1]
AH-SHMS5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78.5/0.1]
AH-SHMS6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78.5/0.1]
AH-SHMS8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78.5/0.1]
AH-SHMS10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78.5/0.1]
AH-SHMSL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]
AH-SHMSL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]
AH-SHMSL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]
AH-SHMSL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]
AH-SHMSL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]
AHW-PHMS4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78.5/0.1]
AHW-PHMS5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78.5/0.1]
AHW-PHMS6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78.5/0.1]
AHW-PHMS8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78.5/0.1]
AHW-PHMS10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78.5/0.1]
AHW-PHMSL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]
AHW-PHMSL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]
AHW-PHMSL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]
AHW-PHMSL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]
AHW-PHMSL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment L (Length)
(mm)
Shank diameter tolerance B (Tip length) D (Shank diameter)
(mm)
F
(mm)
P (Tip dimension)
(mm)
V (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short430 ~ 78.51 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short530 ~ 78.51.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short630 ~ 78.51.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short830 ~ 78.51.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short1030 ~ 78.52.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long435.5 ~ 781 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long535.5 ~ 781.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long635.5 ~ 781.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long835.5 ~ 781.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long1035.5 ~ 782.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short430 ~ 78.51 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short530 ~ 78.51.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short630 ~ 78.51.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short830 ~ 78.51.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short1030 ~ 78.52.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long435.5 ~ 781 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long535.5 ~ 781.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long635.5 ~ 781.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long835.5 ~ 781.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long1035.5 ~ 782.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short430 ~ 78.51 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short530 ~ 78.51.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short630 ~ 78.51.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short830 ~ 78.51.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short1030 ~ 78.52.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long435.5 ~ 781 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long535.5 ~ 781.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long635.5 ~ 781.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long835.5 ~ 781.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long1035.5 ~ 782.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short430 ~ 78.51 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short530 ~ 78.51.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short630 ~ 78.51.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short830 ~ 78.51.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short1030 ~ 78.52.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long435.5 ~ 781 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long535.5 ~ 781.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long635.5 ~ 781.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long835.5 ~ 781.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long1035.5 ~ 782.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short430 ~ 78.51 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short530 ~ 78.51.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short630 ~ 78.51.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short830 ~ 78.51.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short1030 ~ 78.52.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long435.5 ~ 781 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long535.5 ~ 781.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long635.5 ~ 781.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long835.5 ~ 781.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long1035.5 ~ 782.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short430 ~ 78.51 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short530 ~ 78.51.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short630 ~ 78.51.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short830 ~ 78.51.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short1030 ~ 78.52.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long435.5 ~ 781 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long535.5 ~ 781.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long635.5 ~ 781.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long835.5 ~ 781.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long1035.5 ~ 782.5 ~ 9.693 ~ 9.99

Loading...

 

Basic Information

Tip shape Burring punches With/without jector W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.