(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Photoelectric Misfeed Sensor Units

Photoelectric Misfeed Sensor Units
  • On Sale Till 15/12/2024
  • Volume Discount

•Spring Type: WL
For complete product overview and details on Photoelectric Misfeed Sensor Units see the sections below:

  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EE-1001
EE-SX670
GM10
GM12
GM14
GSB7
GSB8
GSB10
GSB12
MFG5-WL25
MFG5-WL30
MFG5-WL35
MFG5-WL40
MFG5-WL45
MFG5-WL50
MFG5-WL55
MFG5-WL60
MFG5-WL65
MFG5-WL70
MFG6-WL25
MFG6-WL30
MFG6-WL35
MFG6-WL40
MFG6-WL45
MFG6-WL50
MFG6-WL55
MFG6-WL60
MFG6-WL65
MFG6-WL70
MFG8-WL25
MFG8-WL30
MFG8-WL35
MFG8-WL40
MFG8-WL45
MFG8-WL50
MFG8-WL55
MFG8-WL60
MFG8-WL65
MFG8-WL70
MFG10-WL25
MFG10-WL30
MFG10-WL35
MFG10-WL40
MFG10-WL45
MFG10-WL50
MFG10-WL55
MFG10-WL60
MFG10-WL65
MFG10-WL70
MGAL5-[60-100/10]-P[2-4.97/0.01]
MGAL5-[60-100/10]-PC[1-1.99/0.01]
MGAL5-LC[34-99.9/0.1]-P[2-4.97/0.01]
MGAL5-LC[34-99.9/0.1]-PC[1-1.99/0.01]
MGAL6-[60-100/10]-P[2-5.97/0.01]
MGAL6-[60-100/10]-PC[1-1.99/0.01]
MGAL6-LC[34-99.9/0.1]-P[2-5.97/0.01]
MGAL6-LC[34-99.9/0.1]-PC[1-1.99/0.01]
MGAL8-[60-100/10]-P[3-7.97/0.01]
MGAL8-[60-100/10]-PC[1.5-2.99/0.01]
MGAL8-LC[34-99.9/0.1]-P[3-7.97/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSName Tip length D (Outer diameter)
(mm)
Spring type ℓ (Spring length)
(mm)
D2 (Head diameter)
(mm)
M (Screw diameter)
(mm)
L dimension
(mm)
LC (L dimension alteration)
(mm)
P (Tip diameter)
(mm)
PC (Tip diameter change)
(mm)
1 Piece(s)Available

Same day

Stock

------------
1 Piece(s)Available

Same day

Stock

-Photoelectric element only----------
1 Piece(s)Available

8 Days or more

10Screw plug only-----10----
1 Piece(s)Available

8 Days or more

10Screw plug only-----12----
1 Piece(s)Available

8 Days or more

10Screw plug only-----14----
1 Piece(s)Available

8 Days or more

10Switch bar only----7-----
1 Piece(s)Available

8 Days or more

10Switch bar only----8-----
1 Piece(s)Available

8 Days or more

10Switch bar only----10-----
1 Piece(s)Available

8 Days or more

10Switch bar only----12-----
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)Available

8 Days or more

------------
1 Piece(s)

8 Days or more

10Misfeed pin onlyL5----60 ~ 100-2 ~ 4.97-
1 Piece(s)

8 Days or more

10Misfeed pin onlyL5----60 ~ 100--1 ~ 1.99
1 Piece(s)

8 Days or more

10Misfeed pin onlyL5-----34 ~ 99.92 ~ 4.97-
1 Piece(s)

8 Days or more

10Misfeed pin onlyL5-----34 ~ 99.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Misfeed pin onlyL6----60 ~ 100-2 ~ 5.97-
1 Piece(s)

8 Days or more

10Misfeed pin onlyL6----60 ~ 100--1 ~ 1.99
1 Piece(s)

8 Days or more

10Misfeed pin onlyL6-----34 ~ 99.92 ~ 5.97-
1 Piece(s)

8 Days or more

10Misfeed pin onlyL6-----34 ~ 99.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Misfeed pin onlyL8----60 ~ 100-3 ~ 7.97-
1 Piece(s)

8 Days or more

10Misfeed pin onlyL8----60 ~ 100--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Misfeed pin onlyL8-----34 ~ 99.93 ~ 7.97-

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.