(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Microswitch Misfeed Sensor Units, Hole Feed Type

Microswitch Misfeed Sensor Units, Hole Feed Type
  • Volume Discount

•Spring Type: WL
•Spring Type 2: WF

  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AP-Z
MF5-WL25-WF10
MF5-WL25-WF15
MF5-WL25-WF20
MF5-WL25-WF25
MF5-WL25-WF30
MF5-WL25-WF35
MF5-WL25-WF40
MF5-WL25-WF45
MF5-WL25-WF50
MF5-WL25-WF60
MF5-WL30-WF10
MF5-WL30-WF15
MF5-WL30-WF20
MF5-WL30-WF25
MF5-WL30-WF30
MF5-WL30-WF35
MF5-WL30-WF40
MF5-WL30-WF45
MF5-WL30-WF50
MF5-WL30-WF60
MF5-WL35-WF10
MF5-WL35-WF15
MF5-WL35-WF20
MF5-WL35-WF25
MF5-WL35-WF30
MF5-WL35-WF35
MF5-WL35-WF40
MF5-WL35-WF45
MF5-WL35-WF50
MF5-WL35-WF60
MF5-WL40-WF10
MF5-WL40-WF15
MF5-WL40-WF20
MF5-WL40-WF25
MF5-WL40-WF30
MF5-WL40-WF35
MF5-WL40-WF40
MF5-WL40-WF45
MF5-WL40-WF50
MF5-WL40-WF60
MF5-WL45-WF10
MF5-WL45-WF15
MF5-WL45-WF20
MF5-WL45-WF25
MF5-WL45-WF30
MF5-WL45-WF35
MF5-WL45-WF40
MF5-WL45-WF45
MF5-WL45-WF50
MF5-WL45-WF60
MF5-WL50-WF10
MF5-WL50-WF15
MF5-WL50-WF20
MF5-WL50-WF25
MF5-WL50-WF30
MF5-WL50-WF35
MF5-WL50-WF40
MF5-WL50-WF45
MF5-WL50-WF50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSName Tip length D (Outer diameter)
(mm)
Spring type ℓ (Spring length)
(mm)
Spring type 2 ℓ1 (Spring length)
(mm)
T (Thickness)
(mm)
L dimension
(mm)
LC (L dimension alteration)
(mm)
P (Tip diameter)
(mm)
PC (Tip diameter change)
(mm)
1 Piece(s)Available

8 Days or more

-Protective cover only-----------
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF10-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF15-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF20-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF25-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF30-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF35-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF40-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF45-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF50-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25WF60-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF10-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF15-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF20-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF25-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF30-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF35-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF40-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF45-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF50-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30WF60-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF10-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF15-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF20-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF25-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF30-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF35-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF40-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF45-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF50-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35WF60-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF10-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF15-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF20-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF25-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF30-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF35-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF40-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF45-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF50-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40WF60-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF10-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF15-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF20-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF25-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF30-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF35-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF40-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF45-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF50-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45WF60-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF10-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF15-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF20-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF25-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF30-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF35-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF40-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF45-----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50WF50-----

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.