(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Microswitch Misfeed Sensor Units, Groove Feed Type

Microswitch Misfeed Sensor Units, Groove Feed Type
  • Volume Discount

•Spring Type: WL
For complete product overview and details on Microswitch Misfeed Sensor Units - Groove Feed see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AP-Z
MFB2.6
MFB5.6
MFB8.2
MFB8.6
MFB11.2
MFB12.6
MFB14.2
MFB18.2
MFD4-WL25
MFD4-WL30
MFD4-WL35
MFD4-WL40
MFD4-WL45
MFD4-WL50
MFD4-WL55
MFD4-WL60
MFD4-WL65
MFD4-WL70
MFD5-WL25
MFD5-WL30
MFD5-WL35
MFD5-WL40
MFD5-WL45
MFD5-WL50
MFD5-WL55
MFD5-WL60
MFD5-WL65
MFD5-WL70
MFD6-WL25
MFD6-WL30
MFD6-WL35
MFD6-WL40
MFD6-WL45
MFD6-WL50
MFD6-WL55
MFD6-WL60
MFD6-WL65
MFD6-WL70
MFD8-WL25
MFD8-WL30
MFD8-WL35
MFD8-WL40
MFD8-WL45
MFD8-WL50
MFD8-WL55
MFD8-WL60
MFD8-WL65
MFD8-WL70
MFD10-WL25
MFD10-WL30
MFD10-WL35
MFD10-WL40
MFD10-WL45
MFD10-WL50
MFD10-WL55
MFD10-WL60
MFD10-WL65
MFD10-WL70
RSPIN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSName D (Outer diameter)
(mm)
Spring type ℓ (Spring length)
(mm)
T (Thickness)
(mm)
1 Piece(s)Available

8 Days or more

-Protective cover only----
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---2.6
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---5.6
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---8.2
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---8.6
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---11.2
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---12.6
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---14.2
1 Piece(s)Available

8 Days or more

10Microswitch mounting plates---18.2
1 Piece(s)Available

8 Days or more

-Detection unit set4WL25-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL30-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL35-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL40-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL45-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL50-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL55-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL60-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL65-
1 Piece(s)Available

8 Days or more

-Detection unit set4WL70-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL25-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL30-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL35-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL40-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL45-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL50-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL55-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL60-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL65-
1 Piece(s)Available

8 Days or more

-Detection unit set5WL70-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL25-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL30-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL35-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL40-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL45-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL50-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL55-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL60-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL65-
1 Piece(s)Available

8 Days or more

-Detection unit set6WL70-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL25-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL30-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL35-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL40-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL45-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL50-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL55-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL60-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL65-
1 Piece(s)Available

8 Days or more

-Detection unit set8WL70-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL25-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL30-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL35-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL40-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL45-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL50-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL55-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL60-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL65-
1 Piece(s)Available

8 Days or more

-Detection unit set10WL70-
1 Piece(s)Available

8 Days or more

10Relation pin only----

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.