(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Type Misfeed Sensor Units

Contact Type Misfeed Sensor Units

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Type Misfeed Sensor Units
  • Contact Type Misfeed Sensor Units
  • Contact Type Misfeed Sensor Units
  • Contact Type Misfeed Sensor Units
  • Contact Type Misfeed Sensor Units
  • Volume Discount

•Spring Type: WL
For complete product overview and details on Contact Type Misfeed Sensor Units see the sections below:

  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EMF
MFL4-WL25
MFL4-WL30
MFL4-WL35
MFL4-WL40
MFL4-WL45
MFL4-WL50
MFL4-WL55
MFL4-WL60
MFL4-WL65
MFL4-WL70
MFL5-WL25
MFL5-WL30
MFL5-WL35
MFL5-WL40
MFL5-WL45
MFL5-WL50
MFL5-WL55
MFL5-WL60
MFL5-WL65
MFL5-WL70
MFL6-WL25
MFL6-WL30
MFL6-WL35
MFL6-WL40
MFL6-WL45
MFL6-WL50
MFL6-WL55
MFL6-WL60
MFL6-WL65
MFL6-WL70
MFL8-WL25
MFL8-WL30
MFL8-WL35
MFL8-WL40
MFL8-WL45
MFL8-WL50
MFL8-WL55
MFL8-WL60
MFL8-WL65
MFL8-WL70
MFL10-WL25
MFL10-WL30
MFL10-WL35
MFL10-WL40
MFL10-WL45
MFL10-WL50
MFL10-WL55
MFL10-WL60
MFL10-WL65
MFL10-WL70
SMAL4-[60-80/10]-P[1-3.97/0.01]
SMAL4-[60-80/10]-PC[0.5-0.99/0.01]
SMAL4-LC[34-79.9/0.1]-P[1-3.97/0.01]
SMAL4-LC[34-79.9/0.1]-PC[0.5-0.99/0.01]
SMAL5-[60-100/10]-P[2-4.97/0.01]
SMAL5-[60-100/10]-PC[1-2/0.01]
SMAL5-LC[34-99.9/0.1]-P[2-4.97/0.01]
SMAL5-LC[34-99.9/0.1]-PC[1-2/0.01]
SMAL6-[60-100/10]-P[2-5.97/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSName Tip length D (Outer diameter)
(mm)
Spring type ℓ (Spring length)
(mm)
L dimension
(mm)
LC (L dimension alteration)
(mm)
P (Tip diameter)
(mm)
PC (Tip diameter change)
(mm)
1 Piece(s)Available

8 Days or more

-Energization switch only--------
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL25----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL30----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL35----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL40----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL45----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL50----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL55----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL60----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL65----
1 Piece(s)Available

8 Days or more

-Detection unit set-4WL70----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL25----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL30----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL35----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL40----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL45----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL50----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL55----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL60----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL65----
1 Piece(s)Available

8 Days or more

-Detection unit set-5WL70----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL25----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL30----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL35----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL40----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL45----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL50----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL55----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL60----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL65----
1 Piece(s)Available

8 Days or more

-Detection unit set-6WL70----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL25----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL30----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL35----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL40----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL45----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL50----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL55----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL60----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL65----
1 Piece(s)Available

8 Days or more

-Detection unit set-8WL70----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL25----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL30----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL35----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL40----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL45----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL50----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL55----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL60----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL65----
1 Piece(s)Available

8 Days or more

-Detection unit set-10WL70----
1 Piece(s)

10 Days or more

10Misfeed pin onlyL4--60 ~ 80-1 ~ 3.97-
1 Piece(s)

10 Days or more

10Misfeed pin onlyL4--60 ~ 80--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10Misfeed pin onlyL4---34 ~ 79.91 ~ 3.97-
1 Piece(s)

10 Days or more

10Misfeed pin onlyL4---34 ~ 79.9-0.5 ~ 0.99
1 Piece(s)

10 Days or more

10Misfeed pin onlyL5--60 ~ 100-2 ~ 4.97-
1 Piece(s)

10 Days or more

10Misfeed pin onlyL5--60 ~ 100--1 ~ 2
1 Piece(s)

10 Days or more

10Misfeed pin onlyL5---34 ~ 99.92 ~ 4.97-
1 Piece(s)

10 Days or more

10Misfeed pin onlyL5---34 ~ 99.9-1 ~ 2
1 Piece(s)

10 Days or more

10Misfeed pin onlyL6--60 ~ 100-2 ~ 5.97-

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.