(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Type Misfeed Sensor

Contact Type Misfeed Sensor

Move the mouse over the image to zoom

For complete product overview and details on Contact Type Misfeed Sensor see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MFSF-[8,​10,​13]-P[0.4-1.5/0.1]
MFSF-BC[0-12/1]-P[0.4-1.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSB
(mm)
BC (B dimension alteration)
(mm)
P (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

108 ~ 13-0.4 ~ 1.5
1 Piece(s)

10 Days or more

10-0 ~ 120.4 ~ 1.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSB
(mm)
BC (B dimension alteration)
(mm)
P (Tip diameter)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.