(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Block Punch Blanks Normal, Minus Shank tolerance

Carbide Block Punch Blanks Normal, Minus Shank tolerance

Move the mouse over the image to zoom

•Type: Normal
•Includes Air Hole: W/O
•Material: Carbide V30 (HIP)

  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B-ZPB0202-25
B-ZPB0202-[20-70/10]
B-ZPB0202-LC[20-69.9/0.1]
B-ZPB02502-25
B-ZPB02502-[20-70/10]
B-ZPB02502-LC[20-69.9/0.1]
B-ZPB025025-25
B-ZPB025025-[20-70/10]
B-ZPB025025-LC[20-69.9/0.1]
B-ZPB03025-25
B-ZPB03025-[20-70/10]
B-ZPB03025-LC[20-69.9/0.1]
B-ZPB0302-25
B-ZPB0302-[20-70/10]
B-ZPB0302-LC[20-69.9/0.1]
B-ZPB0303-25
B-ZPB0303-[20-70/10]
B-ZPB0303-LC[20-69.9/0.1]
B-ZPB03502-25
B-ZPB03502-[20-70/10]
B-ZPB03502-LC[20-69.9/0.1]
B-ZPB03503-25
B-ZPB03503-[20-70/10]
B-ZPB03503-LC[20-69.9/0.1]
B-ZPB035025-25
B-ZPB035025-[20-70/10]
B-ZPB035025-LC[20-69.9/0.1]
B-ZPB035035-25
B-ZPB035035-[20-70/10]
B-ZPB035035-LC[20-69.9/0.1]
B-ZPB04025-25
B-ZPB04025-[20-70/10]
B-ZPB04025-LC[20-69.9/0.1]
B-ZPB0402-25
B-ZPB0402-[20-70/10]
B-ZPB0402-LC[20-69.9/0.1]
B-ZPB04035-25
B-ZPB04035-[20-70/10]
B-ZPB04035-LC[20-69.9/0.1]
B-ZPB0403-25
B-ZPB0403-[20-70/10]
B-ZPB0403-LC[20-69.9/0.1]
B-ZPB0404-25
B-ZPB0404-[20-70/10]
B-ZPB0404-LC[20-69.9/0.1]
B-ZPB04502-25
B-ZPB04502-[20-70/10]
B-ZPB04502-LC[20-69.9/0.1]
B-ZPB04503-25
B-ZPB04503-[20-70/10]
B-ZPB04503-LC[20-69.9/0.1]
B-ZPB04504-25
B-ZPB04504-[20-70/10]
B-ZPB04504-LC[20-69.9/0.1]
B-ZPB045025-25
B-ZPB045025-[20-70/10]
B-ZPB045025-LC[20-69.9/0.1]
B-ZPB045035-25
B-ZPB045035-[20-70/10]
B-ZPB045035-LC[20-69.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank (mounting part) shape V, H tolerance
(mm)
V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
LC (Full length alteration)
(mm)
T (Key groove position)
(mm)
WF (Flange position designation)
(°)
1 Piece(s)

17 Days or more

10Standard0/-0.0052225-----
1 Piece(s)

17 Days or more

10Standard0/-0.0052220 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00522---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0052.5225-----
1 Piece(s)

17 Days or more

10Standard0/-0.0052.5220 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0052.52---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0052.52.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.0052.52.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0052.52.5---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.00532.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.00532.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00532.5---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0053225-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053220 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00532---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0053325-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053320 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00533---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0053.5225-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.5220 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.52---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0053.5325-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.5320 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.53---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0053.52.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.52.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.52.5---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0053.53.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.53.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0053.53.5---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.00542.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.00542.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00542.5---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054225-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054220 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00542---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.00543.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.00543.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00543.5---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054325-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054320 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00543---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054425-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054420 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.00544---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054.5225-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.5220 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.52---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054.5325-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.5320 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.53---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054.5425-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.5420 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.54---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054.52.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.52.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.52.5---20 ~ 69.9--
1 Piece(s)

17 Days or more

10Standard0/-0.0054.53.525-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.53.520 ~ 70-----
1 Piece(s)

17 Days or more

10Standard0/-0.0054.53.5---20 ~ 69.9--

Loading...

 

Basic Information

Type Normal With/without air hole W/O Material Carbide V30 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.