(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Angular Button Dies -Headed Type -

Carbide Angular Button Dies  -Headed Type -

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Angular
•Material: Carbide V40 (HIP)

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WAHD2-[10,​13,​16]-P[0.3-0.49/0.01]
A-WAHD2-[10,​13,​16]-PC[0.5-0.69/0.01]
A-WAHD2-LC[7-15.9/0.1]-P[0.3-0.49/0.01]
A-WAHD2-LC[7-15.9/0.1]-PC[0.5-0.69/0.01]
A-WAHD2-LC[10,​13,​16]-P[0.3-0.49/0.01]
A-WAHD2-LC[10,​13,​16]-PC[0.5-0.69/0.01]
A-WAHD2.5-[10,​13,​16]-P[0.3-0.49/0.01]
A-WAHD2.5-[10,​13,​16]-PC[0.5-0.69/0.01]
A-WAHD2.5-LC[7-15.9/0.1]-P[0.3-0.49/0.01]
A-WAHD2.5-LC[7-15.9/0.1]-PC[0.5-0.69/0.01]
A-WAHD2.5-LC[10,​13,​16]-P[0.3-0.49/0.01]
A-WAHD2.5-LC[10,​13,​16]-PC[0.5-0.69/0.01]
A-WAHD3-[10,​13,​16,​20,​22,​25]-P[0.3-1/0.01]
A-WAHD3-[10,​13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
A-WAHD3-LC[7-24.9/0.1]-P[0.3-1/0.01]
A-WAHD3-LC[7-24.9/0.1]-PC[1.01-1.2/0.01]
A-WAHD3-LC[10,​13,​16,​20,​22,​25]-P[0.3-1/0.01]
A-WAHD3-LC[10,​13,​16,​20,​22,​25]-PC[1.01-1.2/0.01]
A-WAHD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.01]
A-WAHD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]
A-WAHD4-LC[10-24.9/0.1]-P[0.5-1.5/0.01]
A-WAHD4-LC[10-24.9/0.1]-PC[1.51-1.7/0.01]
A-WAHD4-LC[13,​16,​20,​22]-P[0.5-1.5/0.01]
A-WAHD4-LC[13,​16,​20,​22]-PC[1.51-1.7/0.01]
A-WAHD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.01]
A-WAHD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]
A-WAHD5-LC[10-24.9/0.1]-P[0.5-2.5/0.01]
A-WAHD5-LC[10-24.9/0.1]-PC[2.51-2.7/0.01]
A-WAHD5-LC[13,​16,​20,​22]-P[0.5-2.5/0.01]
A-WAHD5-LC[13,​16,​20,​22]-PC[2.51-2.7/0.01]
A-WAHD6-[13,​16,​20,​22,​25]-P[1-3/0.01]
A-WAHD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
A-WAHD6-LC[10-24.9/0.1]-P[1-3/0.01]
A-WAHD6-LC[10-24.9/0.1]-PC[3.01-3.2/0.01]
A-WAHD6-LC[13,​16,​20,​22]-P[1-3/0.01]
A-WAHD6-LC[13,​16,​20,​22]-PC[3.01-3.2/0.01]
A-WAHD8-[13,​16,​20,​22,​25,​30,​35]-P[1-4/0.01]
A-WAHD8-[13,​16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]
A-WAHD8-LC[10-34.9/0.1]-P[1-4/0.01]
A-WAHD8-LC[10-34.9/0.1]-PC[4.01-4.2/0.01]
A-WAHD8-LC[13,​16,​20,​22,​25,​30]-P[1-4/0.01]
A-WAHD8-LC[13,​16,​20,​22,​25,​30]-PC[4.01-4.2/0.01]
A-WAHD10-[13,​16,​20,​22,​25,​30,​35]-P[2-6/0.01]
A-WAHD10-[13,​16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]
A-WAHD10-[13,​16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]
A-WAHD10-LC[10-34.9/0.1]-P[2-6/0.01]
A-WAHD10-LC[10-34.9/0.1]-PC[1-1.99/0.01]
A-WAHD10-LC[10-34.9/0.1]-PC[6.01-6.2/0.01]
A-WAHD10-LC[13,​16,​20,​22,​25,​30]-P[2-6/0.01]
A-WAHD10-LC[13,​16,​20,​22,​25,​30]-PC[1-1.99/0.01]
A-WAHD10-LC[13,​16,​20,​22,​25,​30]-PC[6.01-6.2/0.01]
A-WAHD13-[13,​16,​20,​22,​25,​30,​35]-P[3-8/0.01]
A-WAHD13-[13,​16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]
A-WAHD13-[13,​16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]
A-WAHD13-LC[10-34.9/0.1]-P[3-8/0.01]
A-WAHD13-LC[10-34.9/0.1]-PC[1.5-2.99/0.01]
A-WAHD13-LC[10-34.9/0.1]-PC[8.01-8.2/0.01]
A-WAHD13-LCT[10-34.99/0.01]-P[3-8/0.01]
A-WAHD13-LCT[10-34.99/0.01]-PC[1.5-2.99/0.01]
A-WAHD13-LCT[10-34.99/0.01]-PC[8.01-8.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10A+0.005/0210 ~ 16-0.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/0210 ~ 16--0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02-7 ~ 15.90.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02-7 ~ 15.9-0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02-10 ~ 160.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02-10 ~ 16-0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02.510 ~ 16-0.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02.510 ~ 16--0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02.5-7 ~ 15.90.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02.5-7 ~ 15.9-0.5 ~ 0.69---
1 Piece(s)

15 Days or more

10A+0.005/02.5-10 ~ 160.3 ~ 0.49----
1 Piece(s)

15 Days or more

10A+0.005/02.5-10 ~ 16-0.5 ~ 0.69---
1 Piece(s)

10 Days or more

10A+0.005/0310 ~ 25-0.3 ~ 1----
1 Piece(s)

10 Days or more

10A+0.005/0310 ~ 25--1.01 ~ 1.2---
1 Piece(s)

10 Days or more

10A+0.005/03-7 ~ 24.90.3 ~ 1----
1 Piece(s)

10 Days or more

10A+0.005/03-7 ~ 24.9-1.01 ~ 1.2---
1 Piece(s)

10 Days or more

10A+0.005/03-10 ~ 250.3 ~ 1----
1 Piece(s)

10 Days or more

10A+0.005/03-10 ~ 25-1.01 ~ 1.2---
1 Piece(s)

10 Days or more

10A+0.005/0413 ~ 25-0.5 ~ 1.5----
1 Piece(s)

10 Days or more

10A+0.005/0413 ~ 25--1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10A+0.005/04-10 ~ 24.90.5 ~ 1.5----
1 Piece(s)

10 Days or more

10A+0.005/04-10 ~ 24.9-1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10A+0.005/04-13 ~ 220.5 ~ 1.5----
1 Piece(s)

10 Days or more

10A+0.005/04-13 ~ 22-1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10A+0.005/0513 ~ 25-0.5 ~ 2.5----
1 Piece(s)

10 Days or more

10A+0.005/0513 ~ 25--2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10A+0.005/05-10 ~ 24.90.5 ~ 2.5----
1 Piece(s)

10 Days or more

10A+0.005/05-10 ~ 24.9-2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10A+0.005/05-13 ~ 220.5 ~ 2.5----
1 Piece(s)

10 Days or more

10A+0.005/05-13 ~ 22-2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10A+0.005/0613 ~ 25-1 ~ 3----
1 Piece(s)

10 Days or more

10A+0.005/0613 ~ 25--3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10A+0.005/06-10 ~ 24.91 ~ 3----
1 Piece(s)

10 Days or more

10A+0.005/06-10 ~ 24.9-3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10A+0.005/06-13 ~ 221 ~ 3----
1 Piece(s)

10 Days or more

10A+0.005/06-13 ~ 22-3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10A+0.005/0813 ~ 35-1 ~ 4----
1 Piece(s)

10 Days or more

10A+0.005/0813 ~ 35--4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10A+0.005/08-10 ~ 34.91 ~ 4----
1 Piece(s)

10 Days or more

10A+0.005/08-10 ~ 34.9-4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10A+0.005/08-13 ~ 301 ~ 4----
1 Piece(s)

10 Days or more

10A+0.005/08-13 ~ 30-4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10A+0.005/01013 ~ 35-2 ~ 6----
1 Piece(s)

10 Days or more

10A+0.005/01013 ~ 35--1 ~ 1.99---
1 Piece(s)

10 Days or more

10A+0.005/01013 ~ 35--6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10A+0.005/010-10 ~ 34.92 ~ 6----
1 Piece(s)

10 Days or more

10A+0.005/010-10 ~ 34.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10A+0.005/010-10 ~ 34.9-6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10A+0.005/010-13 ~ 302 ~ 6----
1 Piece(s)

10 Days or more

10A+0.005/010-13 ~ 30-1 ~ 1.99---
1 Piece(s)

10 Days or more

10A+0.005/010-13 ~ 30-6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10A+0.005/01313 ~ 35-3 ~ 8----
1 Piece(s)

10 Days or more

10A+0.005/01313 ~ 35--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10A+0.005/01313 ~ 35--8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10A+0.005/013-10 ~ 34.93 ~ 8----
1 Piece(s)

10 Days or more

10A+0.005/013-10 ~ 34.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10A+0.005/013-10 ~ 34.9-8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10A+0.005/013--3 ~ 8----
1 Piece(s)

10 Days or more

10A+0.005/013---1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10A+0.005/013---8.01 ~ 8.2---

Loading...

 

Basic Information

Shape Headed type Inside shape Angular Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.