(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating

Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Tip R
•Material: Carbide V30 (HIP)
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WSUPT3-[42,​52,​62]-P[1-2.5/0.001]-B[5-23/0.1]
A-WSUPT3-[42,​52,​62]-PC[0.5-0.999/0.001]-B[5-23/0.1]
A-WSUPT3-LC[14-61.9/0.1]-P[1-2.5/0.001]-B[5-23/0.1]
A-WSUPT3-LC[14-61.9/0.1]-PC[0.5-0.999/0.001]-B[5-23/0.1]
A-WSUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[5-23/0.1]
A-WSUPT4-[42,​52,​62,​72]-PC[0.75-1.499/0.001]-B[5-23/0.1]
A-WSUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.001]-B[5-23/0.1]
A-WSUPT4-LC[14-71.9/0.1]-PC[0.75-1.499/0.001]-B[5-23/0.1]
A-WSUPT5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[5-23/0.1]
A-WSUPT5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[5-23/0.1]
A-WSUPT5-LC[14-71.9/0.1]-P[2-4.5/0.001]-B[5-23/0.1]
A-WSUPT5-LC[14-71.9/0.1]-PC[1-1.999/0.001]-B[5-23/0.1]
A-WSUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[5-23/0.1]
A-WSUPT6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[5-23/0.1]
A-WSUPT6-LC[14-71.9/0.1]-P[2.5-5.5/0.001]-B[5-23/0.1]
A-WSUPT6-LC[14-71.9/0.1]-PC[1.25-2.499/0.001]-B[5-23/0.1]
A-WSUPT8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[5-23/0.1]
A-WSUPT8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[5-23/0.1]
A-WSUPT8-LC[14-81.9/0.1]-P[3-7.5/0.001]-B[5-23/0.1]
A-WSUPT8-LC[14-81.9/0.1]-PC[1.5-2.999/0.001]-B[5-23/0.1]
AH-WSUPT3-[42,​52,​62]-P[1-2.5/0.01]-B[5-23/0.1]
AH-WSUPT3-LC[14-61.9/0.1]-P[1-2.5/0.01]-B[5-23/0.1]
AH-WSUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[5-23/0.1]
AH-WSUPT4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[5-23/0.1]
AH-WSUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.01]-B[5-23/0.1]
AH-WSUPT4-LC[14-71.9/0.1]-PC[1-1.49/0.01]-B[5-23/0.1]
AH-WSUPT5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[5-23/0.1]
AH-WSUPT5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[5-23/0.1]
AH-WSUPT5-LC[14-71.9/0.1]-P[2-4.5/0.01]-B[5-23/0.1]
AH-WSUPT5-LC[14-71.9/0.1]-PC[1-1.99/0.01]-B[5-23/0.1]
AH-WSUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[5-23/0.1]
AH-WSUPT6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[5-23/0.1]
AH-WSUPT6-LC[14-71.9/0.1]-P[2.5-5.5/0.01]-B[5-23/0.1]
AH-WSUPT6-LC[14-71.9/0.1]-PC[1.25-2.49/0.01]-B[5-23/0.1]
AH-WSUPT8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[5-23/0.1]
AH-WSUPT8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[5-23/0.1]
AH-WSUPT8-LC[14-81.9/0.1]-P[3-7.5/0.01]-B[5-23/0.1]
AH-WSUPT8-LC[14-81.9/0.1]-PC[1.5-2.99/0.01]-B[5-23/0.1]
AL-WSUPT3-[42,​52,​62]-P[1-2.5/0.001]-B[5-23/0.1]
AL-WSUPT3-[42,​52,​62]-PC[0.5-0.999/0.001]-B[5-23/0.1]
AL-WSUPT3-LC[14-61.9/0.1]-P[1-2.5/0.001]-B[5-23/0.1]
AL-WSUPT3-LC[14-61.9/0.1]-PC[0.5-0.999/0.001]-B[5-23/0.1]
AL-WSUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[5-23/0.1]
AL-WSUPT4-[42,​52,​62,​72]-PC[0.75-1.499/0.001]-B[5-23/0.1]
AL-WSUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.001]-B[5-23/0.1]
AL-WSUPT4-LC[14-71.9/0.1]-PC[0.75-1.499/0.001]-B[5-23/0.1]
AL-WSUPT5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[5-23/0.1]
AL-WSUPT5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[5-23/0.1]
AL-WSUPT5-LC[14-71.9/0.1]-P[2-4.5/0.001]-B[5-23/0.1]
AL-WSUPT5-LC[14-71.9/0.1]-PC[1-1.999/0.001]-B[5-23/0.1]
AL-WSUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[5-23/0.1]
AL-WSUPT6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[5-23/0.1]
AL-WSUPT6-LC[14-71.9/0.1]-P[2.5-5.5/0.001]-B[5-23/0.1]
AL-WSUPT6-LC[14-71.9/0.1]-PC[1.25-2.499/0.001]-B[5-23/0.1]
AL-WSUPT8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[5-23/0.1]
AL-WSUPT8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[5-23/0.1]
AL-WSUPT8-LC[14-81.9/0.1]-P[3-7.5/0.001]-B[5-23/0.1]
AL-WSUPT8-LC[14-81.9/0.1]-PC[1.5-2.999/0.001]-B[5-23/0.1]
H-WSUPT3-[42,​52,​62]-P[1-2.5/0.01]-B[5-23/0.1]
H-WSUPT3-LC[14-61.9/0.1]-P[1-2.5/0.01]-B[5-23/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10None-0.005/-0.01035 ~ 2342 ~ 62-1 ~ 2.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01035 ~ 2342 ~ 62--0.5 ~ 0.999
1 Piece(s)

10 Days or more

10None-0.005/-0.01035 ~ 23-14 ~ 61.91 ~ 2.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01035 ~ 23-14 ~ 61.9-0.5 ~ 0.999
1 Piece(s)

10 Days or more

10None-0.005/-0.01045 ~ 2342 ~ 72-1.5 ~ 3.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01045 ~ 2342 ~ 72--0.75 ~ 1.499
1 Piece(s)

10 Days or more

10None-0.005/-0.01045 ~ 23-14 ~ 71.91.5 ~ 3.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01045 ~ 23-14 ~ 71.9-0.75 ~ 1.499
1 Piece(s)

10 Days or more

10None-0.005/-0.01055 ~ 2342 ~ 72-2 ~ 4.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01055 ~ 2342 ~ 72--1 ~ 1.999
1 Piece(s)

10 Days or more

10None-0.005/-0.01055 ~ 23-14 ~ 71.92 ~ 4.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01055 ~ 23-14 ~ 71.9-1 ~ 1.999
1 Piece(s)

10 Days or more

10None-0.005/-0.01065 ~ 2342 ~ 72-2.5 ~ 5.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01065 ~ 2342 ~ 72--1.25 ~ 2.499
1 Piece(s)

10 Days or more

10None-0.005/-0.01065 ~ 23-14 ~ 71.92.5 ~ 5.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01065 ~ 23-14 ~ 71.9-1.25 ~ 2.499
1 Piece(s)

10 Days or more

10None-0.005/-0.01085 ~ 2342 ~ 82-3 ~ 7.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01085 ~ 2342 ~ 82--1.5 ~ 2.999
1 Piece(s)

10 Days or more

10None-0.005/-0.01085 ~ 23-14 ~ 81.93 ~ 7.5-
1 Piece(s)

10 Days or more

10None-0.005/-0.01085 ~ 23-14 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01035 ~ 2342 ~ 62-1 ~ 2.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01035 ~ 23-14 ~ 61.91 ~ 2.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01045 ~ 2342 ~ 72-1.5 ~ 3.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01045 ~ 2342 ~ 72--1 ~ 1.49
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01045 ~ 23-14 ~ 71.91.5 ~ 3.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01045 ~ 23-14 ~ 71.9-1 ~ 1.49
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01055 ~ 2342 ~ 72-2 ~ 4.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01055 ~ 2342 ~ 72--1 ~ 1.99
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01055 ~ 23-14 ~ 71.92 ~ 4.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01055 ~ 23-14 ~ 71.9-1 ~ 1.99
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01065 ~ 2342 ~ 72-2.5 ~ 5.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01065 ~ 2342 ~ 72--1.25 ~ 2.49
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01065 ~ 23-14 ~ 71.92.5 ~ 5.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01065 ~ 23-14 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01085 ~ 2342 ~ 82-3 ~ 7.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01085 ~ 2342 ~ 82--1.5 ~ 2.99
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01085 ~ 23-14 ~ 81.93 ~ 7.5-
1 Piece(s)

12 Days or more

10TiCN-0.005/-0.01085 ~ 23-14 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01035 ~ 2342 ~ 62-1 ~ 2.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01035 ~ 2342 ~ 62--0.5 ~ 0.999
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01035 ~ 23-14 ~ 61.91 ~ 2.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01035 ~ 23-14 ~ 61.9-0.5 ~ 0.999
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01045 ~ 2342 ~ 72-1.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01045 ~ 2342 ~ 72--0.75 ~ 1.499
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01045 ~ 23-14 ~ 71.91.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01045 ~ 23-14 ~ 71.9-0.75 ~ 1.499
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01055 ~ 2342 ~ 72-2 ~ 4.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01055 ~ 2342 ~ 72--1 ~ 1.999
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01055 ~ 23-14 ~ 71.92 ~ 4.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01055 ~ 23-14 ~ 71.9-1 ~ 1.999
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01065 ~ 2342 ~ 72-2.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01065 ~ 2342 ~ 72--1.25 ~ 2.499
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01065 ~ 23-14 ~ 71.92.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01065 ~ 23-14 ~ 71.9-1.25 ~ 2.499
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01085 ~ 2342 ~ 82-3 ~ 7.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01085 ~ 2342 ~ 82--1.5 ~ 2.999
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01085 ~ 23-14 ~ 81.93 ~ 7.5-
1 Piece(s)

10 Days or more

10Lapping-0.005/-0.01085 ~ 23-14 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

12 Days or more

10TiCNg635 ~ 2342 ~ 62-1 ~ 2.5-
1 Piece(s)

12 Days or more

10TiCNg635 ~ 23-14 ~ 61.91 ~ 2.5-

Loading...

 

Basic Information

Shank type Standard Tip shape Tip R Material Carbide V30 (HIP)
Mounting plate Punch plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.