(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Pilot Punches for Fixing to Stripper Plates -Tip R Type- TiCN Coating

Carbide Straight Pilot Punches for Fixing to Stripper Plates  -Tip R Type- TiCN Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Tip shape: Tip R
•Material: Carbide V30 (HIP)
•Surface Treatment: TiCN
•Mounting Plate: Stripper plate

  • FLANGE
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-WSPT1.6-[10-32/0.1]-P[1-1.6/0.01]
H-WSPT2.0-[10-32/0.1]-P[1-2/0.01]
H-WSPT2.5-[10-32/0.1]-P[1.5-2.5/0.01]
H-WSPT3-[10-40/0.1]-P[2-3/0.01]
H-WSPT4-[10-40/0.1]-P[3-4/0.01]
H-WSPT5-[10-40/0.1]-P[4-5/0.01]
H-WSPT6-[10-40/0.1]-P[5-6/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

101.610 ~ 321 ~ 1.6
1 Piece(s)

12 Days or more

102.010 ~ 321 ~ 2
1 Piece(s)

12 Days or more

102.510 ~ 321.5 ~ 2.5
1 Piece(s)

12 Days or more

10310 ~ 402 ~ 3
1 Piece(s)

12 Days or more

10410 ~ 403 ~ 4
1 Piece(s)

12 Days or more

10510 ~ 404 ~ 5
1 Piece(s)

12 Days or more

10610 ~ 405 ~ 6

Loading...

  1. 1
 

Basic Information

Shank type Straight Tip shape Tip R Material Carbide V30 (HIP)
Surface treatment TiCN Mounting plate Stripper plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.