(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Straight Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type - Normal, Lapping

Carbide Straight Pilot Punches for Fixing to Stripper Plates  -Sharp Tip Angle Type - Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Tip shape: Sharp tip angle
•Material: Carbide V30 (HIP)
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-WAPT1.6-[10-32/0.1]-P[0.8-1.6/0.001]-A[10,​15,​20,​25,​30]
L-WAPT1.6-[10-32/0.1]-P[0.8-1.6/0.001]-AC[16-45/1]
L-WAPT2.0-[10-40/0.1]-P[1-2/0.001]-A[10,​15,​20,​25,​30]
L-WAPT2.0-[10-40/0.1]-P[1-2/0.001]-AC[16-45/1]
L-WAPT2.5-[10-32/0.1]-P[1.5-2.5/0.001]-A[10,​15,​20,​25,​30]
L-WAPT2.5-[10-32/0.1]-P[1.5-2.5/0.001]-AC[16-45/1]
L-WAPT3-[10-40/0.1]-P[2-3/0.001]-A[15,​20,​25,​30]
L-WAPT3-[10-40/0.1]-P[2-3/0.001]-AC[16-45/1]
L-WAPT4-[10-40/0.1]-P[3-4/0.001]-A[15,​20,​25,​30]
L-WAPT4-[10-40/0.1]-P[3-4/0.001]-AC[16-45/1]
L-WAPT5-[10-40/0.1]-P[4-5/0.001]-A[15,​20,​25,​30]
L-WAPT5-[10-40/0.1]-P[4-5/0.001]-AC[16-45/1]
L-WAPT6-[10-40/0.1]-P[5-6/0.001]-A[15,​20,​25,​30]
L-WAPT6-[10-40/0.1]-P[5-6/0.001]-AC[16-45/1]
WAPT1.6-[10-32/0.1]-P[0.8-1.6/0.001]-A[10,​15,​20,​25,​30]
WAPT1.6-[10-32/0.1]-P[0.8-1.6/0.001]-AC[16-45/1]
WAPT2.0-[10-32/0.1]-P[1-2/0.001]-A[10,​15,​20,​25,​30]
WAPT2.0-[10-32/0.1]-P[1-2/0.001]-AC[16-45/1]
WAPT2.5-[10-32/0.1]-P[1.5-2.5/0.001]-A[10,​15,​20,​25,​30]
WAPT2.5-[10-32/0.1]-P[1.5-2.5/0.001]-AC[16-45/1]
WAPT3-[10-40/0.1]-P[2-3/0.001]-A[15,​20,​25,​30]
WAPT3-[10-40/0.1]-P[2-3/0.001]-AC[16-45/1]
WAPT4-[10-40/0.1]-P[3-4/0.001]-A[15,​20,​25,​30]
WAPT4-[10-40/0.1]-P[3-4/0.001]-AC[16-45/1]
WAPT5-[10-40/0.1]-P[4-5/0.001]-A[15,​20,​25,​30]
WAPT5-[10-40/0.1]-P[4-5/0.001]-AC[16-45/1]
WAPT6-[10-40/0.1]-P[5-6/0.001]-A[15,​20,​25,​30]
WAPT6-[10-40/0.1]-P[5-6/0.001]-AC[16-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
Tip angle change [AC]
(°)
1 Piece(s)

10 Days or more

10Lapping1.610 ~ 3010 ~ 320.8 ~ 1.6-
1 Piece(s)

10 Days or more

10Lapping1.6-10 ~ 320.8 ~ 1.616 ~ 45
1 Piece(s)

10 Days or more

10Lapping2.010 ~ 3010 ~ 401 ~ 2-
1 Piece(s)

10 Days or more

10Lapping2.0-10 ~ 401 ~ 216 ~ 45
1 Piece(s)

10 Days or more

10Lapping2.510 ~ 3010 ~ 321.5 ~ 2.5-
1 Piece(s)

10 Days or more

10Lapping2.5-10 ~ 321.5 ~ 2.516 ~ 45
1 Piece(s)

9 Days or more

10Lapping315 ~ 3010 ~ 402 ~ 3-
1 Piece(s)

9 Days or more

10Lapping3-10 ~ 402 ~ 316 ~ 45
1 Piece(s)

9 Days or more

10Lapping415 ~ 3010 ~ 403 ~ 4-
1 Piece(s)

9 Days or more

10Lapping4-10 ~ 403 ~ 416 ~ 45
1 Piece(s)

9 Days or more

10Lapping515 ~ 3010 ~ 404 ~ 5-
1 Piece(s)

9 Days or more

10Lapping5-10 ~ 404 ~ 516 ~ 45
1 Piece(s)

9 Days or more

10Lapping615 ~ 3010 ~ 405 ~ 6-
1 Piece(s)

9 Days or more

10Lapping6-10 ~ 405 ~ 616 ~ 45
1 Piece(s)

10 Days or more

10None1.610 ~ 3010 ~ 320.8 ~ 1.6-
1 Piece(s)

10 Days or more

10None1.6-10 ~ 320.8 ~ 1.616 ~ 45
1 Piece(s)

10 Days or more

10None2.010 ~ 3010 ~ 321 ~ 2-
1 Piece(s)

10 Days or more

10None2.0-10 ~ 321 ~ 216 ~ 45
1 Piece(s)

10 Days or more

10None2.510 ~ 3010 ~ 321.5 ~ 2.5-
1 Piece(s)

10 Days or more

10None2.5-10 ~ 321.5 ~ 2.516 ~ 45
1 Piece(s)

9 Days or more

10None315 ~ 3010 ~ 402 ~ 3-
1 Piece(s)

9 Days or more

10None3-10 ~ 402 ~ 316 ~ 45
1 Piece(s)

9 Days or more

10None415 ~ 3010 ~ 403 ~ 4-
1 Piece(s)

9 Days or more

10None4-10 ~ 403 ~ 416 ~ 45
1 Piece(s)

9 Days or more

10None515 ~ 3010 ~ 404 ~ 5-
1 Piece(s)

9 Days or more

10None5-10 ~ 404 ~ 516 ~ 45
1 Piece(s)

9 Days or more

10None615 ~ 3010 ~ 405 ~ 6-
1 Piece(s)

9 Days or more

10None6-10 ~ 405 ~ 616 ~ 45

Loading...

  1. 1
 

Basic Information

Shank type Straight Tip shape Sharp tip angle Material Carbide V30 (HIP)
Mounting plate Stripper plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.