(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Flange Stopper Punches with Air Holes

Carbide Flange Stopper Punches with Air Holes

Click this image to zoom it.

Move the mouse over the image to zoom

•Tip Shape: One-step
•Jector: With air hole
•Tip shape: A
•Material: Carbide super fine grain (HIP)
•Shank Mounting Part Shape: Flange stopper

  • FLANGE
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B-WXJHAL5-[40-60/10]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
B-WXJHAL5-[40-60/10]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
B-WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
B-WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
B-WXJHAL6-[40-70/10]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
B-WXJHAL6-[40-70/10]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
B-WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
B-WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
B-WXJHAL8-[40-70/10]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
B-WXJHAL8-[40-70/10]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
B-WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
B-WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
BH-WXJHAL5-[40-60/10]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
BH-WXJHAL5-[40-60/10]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
BH-WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
BH-WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
BH-WXJHAL6-[40-70/10]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
BH-WXJHAL6-[40-70/10]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
BH-WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
BH-WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
BH-WXJHAL8-[40-70/10]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
BH-WXJHAL8-[40-70/10]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
BH-WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
BH-WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-WXJHAL5-[40-60/10]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-WXJHAL5-[40-60/10]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-WXJHAL6-[40-70/10]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-WXJHAL6-[40-70/10]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-WXJHAL8-[40-70/10]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-WXJHAL8-[40-70/10]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
WXJHAL5-[40-60/10]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
WXJHAL5-[40-60/10]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
WXJHAL5-LC[40.1-59.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
WXJHAL6-[40-70/10]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
WXJHAL6-[40-70/10]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
WXJHAL6-LC[40.1-69.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
WXJHAL8-[40-70/10]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
WXJHAL8-[40-70/10]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
WXJHAL8-LC[40.1-69.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
T (Head length)
(mm)
T dimension alteration [TC]
(mm)
1 Piece(s)

9 Days or more

10None-0.001/-0.00652 ~ 840 ~ 60-1 ~ 313 ~ 25-
1 Piece(s)

9 Days or more

10None-0.001/-0.00652 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None-0.001/-0.00652 ~ 8-40.1 ~ 59.91 ~ 313 ~ 25-
1 Piece(s)

9 Days or more

10None-0.001/-0.00652 ~ 8-40.1 ~ 59.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None-0.001/-0.00662 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-
1 Piece(s)

9 Days or more

10None-0.001/-0.00662 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None-0.001/-0.00662 ~ 13-40.1 ~ 69.91.5 ~ 413 ~ 25-
1 Piece(s)

9 Days or more

10None-0.001/-0.00662 ~ 13-40.1 ~ 69.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None-0.001/-0.00682 ~ 1340 ~ 70-2 ~ 613 ~ 25-
1 Piece(s)

9 Days or more

10None-0.001/-0.00682 ~ 1340 ~ 70-2 ~ 6-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None-0.001/-0.00682 ~ 13-40.1 ~ 69.92 ~ 613 ~ 25-
1 Piece(s)

9 Days or more

10None-0.001/-0.00682 ~ 13-40.1 ~ 69.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00652 ~ 840 ~ 60-1 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00652 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00652 ~ 8-40.1 ~ 59.91 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00652 ~ 8-40.1 ~ 59.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00662 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00662 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00662 ~ 13-40.1 ~ 69.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00662 ~ 13-40.1 ~ 69.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00682 ~ 1340 ~ 70-2 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00682 ~ 1340 ~ 70-2 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00682 ~ 13-40.1 ~ 69.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10TiCN-0.001/-0.00682 ~ 13-40.1 ~ 69.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN+0.005/052 ~ 840 ~ 60-1 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10TiCN+0.005/052 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN+0.005/052 ~ 8-40.1 ~ 59.91 ~ 313 ~ 25-
1 Piece(s)

12 Days or more

10TiCN+0.005/052 ~ 8-40.1 ~ 59.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN+0.005/062 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10TiCN+0.005/062 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN+0.005/062 ~ 13-40.1 ~ 69.91.5 ~ 413 ~ 25-
1 Piece(s)

12 Days or more

10TiCN+0.005/062 ~ 13-40.1 ~ 69.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN+0.005/082 ~ 1340 ~ 70-2 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10TiCN+0.005/082 ~ 1340 ~ 70-2 ~ 6-13.1 ~ 24.9
1 Piece(s)

12 Days or more

10TiCN+0.005/082 ~ 13-40.1 ~ 69.92 ~ 613 ~ 25-
1 Piece(s)

12 Days or more

10TiCN+0.005/082 ~ 13-40.1 ~ 69.92 ~ 6-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None+0.005/052 ~ 840 ~ 60-1 ~ 313 ~ 25-
1 Piece(s)

9 Days or more

10None+0.005/052 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None+0.005/052 ~ 8-40.1 ~ 59.91 ~ 313 ~ 25-
1 Piece(s)

9 Days or more

10None+0.005/052 ~ 8-40.1 ~ 59.91 ~ 3-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None+0.005/062 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-
1 Piece(s)

9 Days or more

10None+0.005/062 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None+0.005/062 ~ 13-40.1 ~ 69.91.5 ~ 413 ~ 25-
1 Piece(s)

9 Days or more

10None+0.005/062 ~ 13-40.1 ~ 69.91.5 ~ 4-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None+0.005/082 ~ 1340 ~ 70-2 ~ 613 ~ 25-
1 Piece(s)

9 Days or more

10None+0.005/082 ~ 1340 ~ 70-2 ~ 6-13.1 ~ 24.9
1 Piece(s)

9 Days or more

10None+0.005/082 ~ 13-40.1 ~ 69.92 ~ 613 ~ 25-
1 Piece(s)

9 Days or more

10None+0.005/082 ~ 13-40.1 ~ 69.92 ~ 6-13.1 ~ 24.9

Loading...

  1. 1
 

Basic Information

Tip shapes One-step Jector With air hole Tip shape A
Material Carbide super fine grain (HIP) Shank (mounting part) shape Flange stopper

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.