(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating

Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating
  • Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating

•Tip Shape: Two-step
•Shank Mounting Part Shape: With key groove

  • KEY
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WKTWA3-[40-60/10]-P[0.5-2.98/0.001]-B[2-19/0.1]-V[1-2.99/0.01]-F[4.1-30/0.1]-T[5-60/0.1]
A-WKTWA3-LC[29.1-59.9/0.1]-P[0.5-2.98/0.001]-B[2-19/0.1]-V[1-2.99/0.01]-F[4.1-30/0.1]-T[5-60/0.1]
A-WKTWA3-LCT[29.1-59.9/0.1]-P[0.5-2.98/0.001]-B[2-19/0.1]-V[1-2.99/0.01]-F[4.1-30/0.1]-T[5-60/0.1]
A-WKTWA4-[40-70/10]-P[0.5-3.98/0.001]-B[2-30/0.1]-V[1-3.99/0.01]-F[4.1-40/0.1]-T[5-70/0.1]
A-WKTWA4-LC[29.1-69.9/0.1]-P[0.5-3.98/0.001]-B[2-30/0.1]-V[1-3.99/0.01]-F[4.1-40/0.1]-T[5-70/0.1]
A-WKTWA4-LCT[29.1-69.9/0.1]-P[0.5-3.98/0.001]-B[2-30/0.1]-V[1-3.99/0.01]-F[4.1-40/0.1]-T[5-70/0.1]
A-WKTWA5-[40-70/10]-P[1-4.98/0.001]-B[2-40/0.1]-V[1.01-4.99/0.01]-F[4.1-45/0.1]-T[5-70/0.1]
A-WKTWA5-LC[29.1-69.9/0.1]-P[1-4.98/0.001]-B[2-40/0.1]-V[1.01-4.99/0.01]-F[4.1-45/0.1]-T[5-70/0.1]
A-WKTWA5-LCT[29.1-69.9/0.1]-P[1-4.98/0.001]-B[2-40/0.1]-V[1.01-4.99/0.01]-F[4.1-45/0.1]-T[5-70/0.1]
A-WKTWA6-[40-70/10]-P[1-5.98/0.001]-B[2-40/0.1]-V[1.01-5.99/0.01]-F[4.1-45/0.1]-T[5-70/0.1]
A-WKTWA6-LC[29.1-69.9/0.1]-P[1-5.98/0.001]-B[2-40/0.1]-V[1.01-5.99/0.01]-F[4.1-45/0.1]-T[5-70/0.1]
A-WKTWA6-LCT[29.1-69.9/0.1]-P[1-5.98/0.001]-B[2-40/0.1]-V[1.01-5.99/0.01]-F[4.1-45/0.1]-T[5-70/0.1]
A-WKTWA8-[40-80/10]-P[1.5-7.98/0.001]-B[2-45/0.1]-V[1.51-7.99/0.01]-F[2-45/0.1]-T[5-80/0.1]
A-WKTWA8-LC[29.1-79.9/0.1]-P[1.5-7.98/0.001]-B[2-45/0.1]-V[1.51-7.99/0.01]-F[2-45/0.1]-T[5-80/0.1]
A-WKTWA8-LCT[29.1-79.9/0.1]-P[1.5-7.98/0.001]-B[2-45/0.1]-V[1.51-7.99/0.01]-F[2-45/0.1]-T[5-80/0.1]
A-WKTWA10-[40-80/10]-P[1.5-9.98/0.001]-B[2-45/0.1]-V[1.51-9.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA10-LC[29.1-79.9/0.1]-P[1.5-9.98/0.001]-B[2-45/0.1]-V[1.51-9.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA10-LCT[29.1-79.9/0.1]-P[1.5-9.98/0.001]-B[2-45/0.1]-V[1.51-9.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA13-[40-80/10]-P[3-12.98/0.001]-B[2-45/0.1]-V[3.01-12.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA13-LC[29.1-79.9/0.1]-P[3-12.98/0.001]-B[2-45/0.1]-V[3.01-12.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA13-LCT[29.1-79.9/0.1]-P[3-12.98/0.001]-B[2-45/0.1]-V[3.01-12.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA16-[40-80/10]-P[4-15.98/0.001]-B[2-45/0.1]-V[4.01-15.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA16-LC[29.1-79.9/0.1]-P[4-15.98/0.001]-B[2-45/0.1]-V[4.01-15.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWA16-LCT[29.1-79.9/0.1]-P[4-15.98/0.001]-B[2-45/0.1]-V[4.01-15.99/0.01]-F[4.1-45/0.1]-T[5-80/0.1]
A-WKTWD3-[40-60/10]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.03-2.99/0.01]-F[5.6-30/0.1]
A-WKTWD3-[40-60/10]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.03-2.99/0.01]-T[5-60/0.1]
A-WKTWD3-LC[35.6-59.9/0.1]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.03-2.99/0.01]-F[5.6-30/0.1]
A-WKTWD3-LC[35.6-59.9/0.1]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.03-2.99/0.01]-T[5-60/0.1]
A-WKTWD3-LCT[35.6-59.9/0.1]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.03-2.99/0.01]-F[5.6-30/0.1]
A-WKTWD3-LCT[35.6-59.9/0.1]-P[1-2.96/0.01]-W[1-2.96/0.01]-B[2-19/0.1]-V[1.03-2.99/0.01]-T[5-60/0.1]
A-WKTWD4-[40-70/10]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.03-3.99/0.01]-F[5.6-40/0.1]
A-WKTWD4-[40-70/10]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.03-3.99/0.01]-T[5-70/0.1]
A-WKTWD4-LC[35.6-69.9/0.1]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.03-3.99/0.01]-F[5.6-40/0.1]
A-WKTWD4-LC[35.6-69.9/0.1]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.03-3.99/0.01]-T[5-70/0.1]
A-WKTWD4-LCT[35.6-69.9/0.1]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.03-3.99/0.01]-F[5.6-40/0.1]
A-WKTWD4-LCT[35.6-69.9/0.1]-P[1-3.96/0.01]-W[1-3.96/0.01]-B[2-19/0.1]-V[1.03-3.99/0.01]-T[5-70/0.1]
A-WKTWD5-[40-70/10]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5.6-45/0.1]
A-WKTWD5-[40-70/10]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-T[5-70/0.1]
A-WKTWD5-LC[35.6-69.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5.6-45/0.1]
A-WKTWD5-LC[35.6-69.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-T[5-70/0.1]
A-WKTWD5-LCT[35.6-69.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5.6-45/0.1]
A-WKTWD5-LCT[35.6-69.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-T[5-70/0.1]
A-WKTWD6-[40-70/10]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.03-5.99/0.01]-F[5.6-45/0.1]
A-WKTWD6-[40-70/10]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.03-5.99/0.01]-T[5-70/0.1]
A-WKTWD6-LC[35.6-69.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.03-5.99/0.01]-F[5.6-45/0.1]
A-WKTWD6-LC[35.6-69.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.03-5.99/0.01]-T[5-70/0.1]
A-WKTWD6-LCT[35.6-69.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.03-5.99/0.01]-F[5.6-45/0.1]
A-WKTWD6-LCT[35.6-69.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-25/0.1]-V[1.03-5.99/0.01]-T[5-70/0.1]
A-WKTWD8-[40-80/10]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.43-7.99/0.01]-F[5.6-45/0.1]
A-WKTWD8-[40-80/10]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.43-7.99/0.01]-T[5-80/0.1]
A-WKTWD8-LC[35.6-79.9/0.1]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.43-7.99/0.01]-F[5.6-45/0.1]
A-WKTWD8-LC[35.6-79.9/0.1]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.43-7.99/0.01]-T[5-80/0.1]
A-WKTWD8-LCT[35.6-79.9/0.1]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.43-7.99/0.01]-F[5.6-45/0.1]
A-WKTWD8-LCT[35.6-79.9/0.1]-P[1.4-7.96/0.01]-W[1.4-7.96/0.01]-B[2-25/0.1]-V[1.43-7.99/0.01]-T[5-80/0.1]
A-WKTWD10-[40-80/10]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.73-9.99/0.01]-F[5.6-45/0.1]
A-WKTWD10-[40-80/10]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.73-9.99/0.01]-T[5-80/0.1]
A-WKTWD10-LC[35.6-79.9/0.1]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.73-9.99/0.01]-F[5.6-45/0.1]
A-WKTWD10-LC[35.6-79.9/0.1]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.73-9.99/0.01]-T[5-80/0.1]
A-WKTWD10-LCT[35.6-79.9/0.1]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.73-9.99/0.01]-F[5.6-45/0.1]
A-WKTWD10-LCT[35.6-79.9/0.1]-P[1.7-9.96/0.01]-W[1.7-9.96/0.01]-B[2-25/0.1]-V[1.73-9.99/0.01]-T[5-80/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/032 ~ 194.1 ~ 3040 ~ 60--0.5 ~ 2.98-5 ~ 601 ~ 2.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/032 ~ 194.1 ~ 30-29.1 ~ 59.9-0.5 ~ 2.98-5 ~ 601 ~ 2.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/032 ~ 194.1 ~ 30--29.1 ~ 59.90.5 ~ 2.98-5 ~ 601 ~ 2.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/042 ~ 304.1 ~ 4040 ~ 70--0.5 ~ 3.98-5 ~ 701 ~ 3.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/042 ~ 304.1 ~ 40-29.1 ~ 69.9-0.5 ~ 3.98-5 ~ 701 ~ 3.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/042 ~ 304.1 ~ 40--29.1 ~ 69.90.5 ~ 3.98-5 ~ 701 ~ 3.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/052 ~ 404.1 ~ 4540 ~ 70--1 ~ 4.98-5 ~ 701.01 ~ 4.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/052 ~ 404.1 ~ 45-29.1 ~ 69.9-1 ~ 4.98-5 ~ 701.01 ~ 4.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/052 ~ 404.1 ~ 45--29.1 ~ 69.91 ~ 4.98-5 ~ 701.01 ~ 4.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/062 ~ 404.1 ~ 4540 ~ 70--1 ~ 5.98-5 ~ 701.01 ~ 5.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/062 ~ 404.1 ~ 45-29.1 ~ 69.9-1 ~ 5.98-5 ~ 701.01 ~ 5.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/062 ~ 404.1 ~ 45--29.1 ~ 69.91 ~ 5.98-5 ~ 701.01 ~ 5.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/082 ~ 452 ~ 4540 ~ 80--1.5 ~ 7.98-5 ~ 801.51 ~ 7.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/082 ~ 452 ~ 45-29.1 ~ 79.9-1.5 ~ 7.98-5 ~ 801.51 ~ 7.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/082 ~ 452 ~ 45--29.1 ~ 79.91.5 ~ 7.98-5 ~ 801.51 ~ 7.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0102 ~ 454.1 ~ 4540 ~ 80--1.5 ~ 9.98-5 ~ 801.51 ~ 9.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0102 ~ 454.1 ~ 45-29.1 ~ 79.9-1.5 ~ 9.98-5 ~ 801.51 ~ 9.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0102 ~ 454.1 ~ 45--29.1 ~ 79.91.5 ~ 9.98-5 ~ 801.51 ~ 9.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0132 ~ 454.1 ~ 4540 ~ 80--3 ~ 12.98-5 ~ 803.01 ~ 12.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0132 ~ 454.1 ~ 45-29.1 ~ 79.9-3 ~ 12.98-5 ~ 803.01 ~ 12.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0132 ~ 454.1 ~ 45--29.1 ~ 79.93 ~ 12.98-5 ~ 803.01 ~ 12.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0162 ~ 454.1 ~ 4540 ~ 80--4 ~ 15.98-5 ~ 804.01 ~ 15.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0162 ~ 454.1 ~ 45-29.1 ~ 79.9-4 ~ 15.98-5 ~ 804.01 ~ 15.99-
1 Piece(s)

9 Days or more

10ACarbide V30 (HIP)None+0.005/0162 ~ 454.1 ~ 45--29.1 ~ 79.94 ~ 15.98-5 ~ 804.01 ~ 15.99-
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 195.6 ~ 3040 ~ 60--1 ~ 2.96--1.03 ~ 2.991 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 19-40 ~ 60--1 ~ 2.96-5 ~ 601.03 ~ 2.991 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 195.6 ~ 30-35.6 ~ 59.9-1 ~ 2.96--1.03 ~ 2.991 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 19--35.6 ~ 59.9-1 ~ 2.96-5 ~ 601.03 ~ 2.991 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 195.6 ~ 30--35.6 ~ 59.91 ~ 2.96--1.03 ~ 2.991 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/032 ~ 19---35.6 ~ 59.91 ~ 2.96-5 ~ 601.03 ~ 2.991 ~ 2.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 195.6 ~ 4040 ~ 70--1 ~ 3.96--1.03 ~ 3.991 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 19-40 ~ 70--1 ~ 3.96-5 ~ 701.03 ~ 3.991 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 195.6 ~ 40-35.6 ~ 69.9-1 ~ 3.96--1.03 ~ 3.991 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 19--35.6 ~ 69.9-1 ~ 3.96-5 ~ 701.03 ~ 3.991 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 195.6 ~ 40--35.6 ~ 69.91 ~ 3.96--1.03 ~ 3.991 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/042 ~ 19---35.6 ~ 69.91 ~ 3.96-5 ~ 701.03 ~ 3.991 ~ 3.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 255.6 ~ 4540 ~ 70--1 ~ 4.96--1.03 ~ 4.991 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 25-40 ~ 70--1 ~ 4.96-5 ~ 701.03 ~ 4.991 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 255.6 ~ 45-35.6 ~ 69.9-1 ~ 4.96--1.03 ~ 4.991 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 25--35.6 ~ 69.9-1 ~ 4.96-5 ~ 701.03 ~ 4.991 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 255.6 ~ 45--35.6 ~ 69.91 ~ 4.96--1.03 ~ 4.991 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/052 ~ 25---35.6 ~ 69.91 ~ 4.96-5 ~ 701.03 ~ 4.991 ~ 4.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 255.6 ~ 4540 ~ 70--1 ~ 5.96--1.03 ~ 5.991 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 25-40 ~ 70--1 ~ 5.96-5 ~ 701.03 ~ 5.991 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 255.6 ~ 45-35.6 ~ 69.9-1 ~ 5.96--1.03 ~ 5.991 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 25--35.6 ~ 69.9-1 ~ 5.96-5 ~ 701.03 ~ 5.991 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 255.6 ~ 45--35.6 ~ 69.91 ~ 5.96--1.03 ~ 5.991 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/062 ~ 25---35.6 ~ 69.91 ~ 5.96-5 ~ 701.03 ~ 5.991 ~ 5.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 255.6 ~ 4540 ~ 80--1.4 ~ 7.96--1.43 ~ 7.991.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 25-40 ~ 80--1.4 ~ 7.96-5 ~ 801.43 ~ 7.991.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 255.6 ~ 45-35.6 ~ 79.9-1.4 ~ 7.96--1.43 ~ 7.991.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 25--35.6 ~ 79.9-1.4 ~ 7.96-5 ~ 801.43 ~ 7.991.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 255.6 ~ 45--35.6 ~ 79.91.4 ~ 7.96--1.43 ~ 7.991.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/082 ~ 25---35.6 ~ 79.91.4 ~ 7.96-5 ~ 801.43 ~ 7.991.4 ~ 7.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 255.6 ~ 4540 ~ 80--1.7 ~ 9.96--1.73 ~ 9.991.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 25-40 ~ 80--1.7 ~ 9.96-5 ~ 801.73 ~ 9.991.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 255.6 ~ 45-35.6 ~ 79.9-1.7 ~ 9.96--1.73 ~ 9.991.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 25--35.6 ~ 79.9-1.7 ~ 9.96-5 ~ 801.73 ~ 9.991.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 255.6 ~ 45--35.6 ~ 79.91.7 ~ 9.96--1.73 ~ 9.991.7 ~ 9.96
1 Piece(s)

12 Days or more

10DCarbide V30 (HIP)None+0.005/0102 ~ 25---35.6 ~ 79.91.7 ~ 9.96-5 ~ 801.73 ~ 9.991.7 ~ 9.96

Loading...

 

Basic Information

Tip shapes Two-step Jector None Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.