(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PRECISION Scrap Retention Precision Carbide Angular Button Dies Straight Type

PRECISION Scrap Retention Precision Carbide Angular Button Dies  Straight Type

•Punches/Button Dy: Button dies (Straight)
•Includes Air Hole: W/O
•Tip shape: Round
•With/without lapping finish: W/O

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-VASD3-[13,​16,​20,​22,​25]-P[0.8-1/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD3-LC[8-24.9/0.1]-P[0.8-1/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD4-[13,​16,​20,​22,​25]-P[0.8-1.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD4-LC[8-24.9/0.1]-P[0.8-1.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD5-[13,​16,​20,​22,​25]-P[0.8-2.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD5-LC[8-24.9/0.1]-P[0.8-2.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD6-[13,​16,​20,​22,​25]-P[1-3/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD6-LC[8-24.9/0.1]-P[1-3/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD8-[13,​16,​20,​22,​25]-P[1-4/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD8-LC[8-24.9/0.1]-P[1-4/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD10-[13,​16,​20,​22,​25]-P[2-6/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VASD10-LC[8-24.9/0.1]-P[2-6/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD3-[13,​16,​20,​22,​25]-P[0.8-1/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD3-LC[8-24.9/0.1]-P[0.8-1/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD4-[13,​16,​20,​22,​25]-P[0.8-1.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD4-LC[8-24.9/0.1]-P[0.8-1.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD5-[13,​16,​20,​22,​25]-P[0.8-2.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD5-LC[8-24.9/0.1]-P[0.8-2.5/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD6-[13,​16,​20,​22,​25]-P[1-3/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD6-LC[8-24.9/0.1]-P[1-3/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD8-[13,​16,​20,​22,​25]-P[1-4/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD8-LC[8-24.9/0.1]-P[1-4/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD10-[13,​16,​20,​22,​25]-P[2-6/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
SR-VXASD10-LC[8-24.9/0.1]-P[2-6/0.001]-MT[0.1-8/0.01]-C[0.005-0.8/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Shank diameter)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)30.005 ~ 0.813 ~ 25-0.1 ~ 80.8 ~ 1
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)30.005 ~ 0.8-8 ~ 24.90.1 ~ 80.8 ~ 1
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)40.005 ~ 0.813 ~ 25-0.1 ~ 80.8 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)40.005 ~ 0.8-8 ~ 24.90.1 ~ 80.8 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)50.005 ~ 0.813 ~ 25-0.1 ~ 80.8 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)50.005 ~ 0.8-8 ~ 24.90.1 ~ 80.8 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)60.005 ~ 0.813 ~ 25-0.1 ~ 81 ~ 3
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)60.005 ~ 0.8-8 ~ 24.90.1 ~ 81 ~ 3
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)80.005 ~ 0.813 ~ 25-0.1 ~ 81 ~ 4
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)80.005 ~ 0.8-8 ~ 24.90.1 ~ 81 ~ 4
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)100.005 ~ 0.813 ~ 25-0.1 ~ 82 ~ 6
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)100.005 ~ 0.8-8 ~ 24.90.1 ~ 82 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)30.005 ~ 0.813 ~ 25-0.1 ~ 80.8 ~ 1
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)30.005 ~ 0.8-8 ~ 24.90.1 ~ 80.8 ~ 1
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)40.005 ~ 0.813 ~ 25-0.1 ~ 80.8 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)40.005 ~ 0.8-8 ~ 24.90.1 ~ 80.8 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)50.005 ~ 0.813 ~ 25-0.1 ~ 80.8 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)50.005 ~ 0.8-8 ~ 24.90.1 ~ 80.8 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)60.005 ~ 0.813 ~ 25-0.1 ~ 81 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)60.005 ~ 0.8-8 ~ 24.90.1 ~ 81 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)80.005 ~ 0.813 ~ 25-0.1 ~ 81 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)80.005 ~ 0.8-8 ~ 24.90.1 ~ 81 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)100.005 ~ 0.813 ~ 25-0.1 ~ 82 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)100.005 ~ 0.8-8 ~ 24.90.1 ~ 82 ~ 6

Loading...

  1. 1
 

Basic Information

Punches/Button dies Button dies (Straight) With/without air hole W/O Tip shape Round
With/without lapping finish W/O

Additional Products in this Category

Complementary Products

Tech Support