(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Carbide Pilot Punches for Fixing to Stripper Plates Straight Type, Normal, Lapping

PRECISION Carbide Pilot Punches for Fixing to Stripper Plates Straight Type, Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Punches/Button Dy: Pilot punches
•Includes Air Hole: W/O
•Tip shape: Round
•Punch Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-VTPT2.0-[12-23/0.1]-P[1-2/0.001]
L-VTPT2.5-[12-23/0.1]-P[1.5-2.5/0.001]
L-VTPT3-[12-32/0.1]-P[2-3/0.001]
L-VTPT4-[12-32/0.1]-P[3-4/0.001]
L-VTPT5-[12-32/0.1]-P[4-5/0.001]
L-VTPT6-[12-32/0.1]-P[5-6/0.001]
L-VXTPT2.0-[12-23/0.1]-P[1-2/0.001]
L-VXTPT2.5-[12-23/0.1]-P[1.5-2.5/0.001]
L-VXTPT3-[12-32/0.1]-P[2-3/0.001]
L-VXTPT4-[12-32/0.1]-P[3-4/0.001]
L-VXTPT5-[12-32/0.1]-P[4-5/0.001]
L-VXTPT6-[12-32/0.1]-P[5-6/0.001]
VTPT2.0-[12-23/0.1]-P[1-2/0.001]
VTPT2.5-[12-23/0.1]-P[1.5-2.5/0.001]
VTPT3-[12-32/0.1]-P[2-3/0.001]
VTPT4-[12-32/0.1]-P[3-4/0.001]
VTPT5-[12-32/0.1]-P[4-5/0.001]
VTPT6-[12-32/0.1]-P[5-6/0.001]
VXTPT2.0-[12-23/0.1]-P[1-2/0.001]
VXTPT2.5-[12-23/0.1]-P[1.5-2.5/0.001]
VXTPT3-[12-32/0.1]-P[2-3/0.001]
VXTPT4-[12-32/0.1]-P[3-4/0.001]
VXTPT5-[12-32/0.1]-P[4-5/0.001]
VXTPT6-[12-32/0.1]-P[5-6/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial With/without lapping finish D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)With2.012 ~ 231 ~ 2
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)With2.512 ~ 231.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)With312 ~ 322 ~ 3
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)With412 ~ 323 ~ 4
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)With512 ~ 324 ~ 5
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)With612 ~ 325 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)With2.012 ~ 231 ~ 2
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)With2.512 ~ 231.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)With312 ~ 322 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)With412 ~ 323 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)With512 ~ 324 ~ 5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)With612 ~ 325 ~ 6
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)W/O2.012 ~ 231 ~ 2
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)W/O2.512 ~ 231.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)W/O312 ~ 322 ~ 3
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)W/O412 ~ 323 ~ 4
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)W/O512 ~ 324 ~ 5
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)W/O612 ~ 325 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)W/O2.012 ~ 231 ~ 2
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)W/O2.512 ~ 231.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)W/O312 ~ 322 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)W/O412 ~ 323 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)W/O512 ~ 324 ~ 5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)W/O612 ~ 325 ~ 6

Loading...

  1. 1
 

Basic Information

Punches/Button dies Pilot punches With/without air hole W/O Tip shape Round
Punch shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.