(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers for Block Dies

Spacers for Block Dies

Click this image to zoom it.

Move the mouse over the image to zoom

•Scrap Retention: W/O
For complete product overview and details on Spacers for Block Dies see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBD0606-P[1-4/0.01]
SBD0806-P[1-4/0.01]
SBD0808-P[1-6/0.01]
SBD1006-P[1-4/0.01]
SBD1008-P[1-6/0.01]
SBD1010-P[1-8/0.01]
SBD1306-P[1-4/0.01]
SBD1308-P[1-6/0.01]
SBD1310-P[1-8/0.01]
SBD1313-P[1-10/0.01]
SBD1606-P[1-4/0.01]
SBD1608-P[1-6/0.01]
SBD1610-P[1-8/0.01]
SBD1613-P[1-10/0.01]
SBD1616-P[1-12/0.01]
SBD2006-P[1-4/0.01]
SBD2008-P[1-6/0.01]
SBD2010-P[1-8/0.01]
SBD2013-P[1-10/0.01]
SBD2016-P[1-12/0.01]
SBD2020-P[1.5-16/0.01]
SBD2506-P[1-4/0.01]
SBD2508-P[1-6/0.01]
SBD2510-P[1-8/0.01]
SBD2513-P[1-10/0.01]
SBD2516-P[1-12/0.01]
SBD2520-P[1.5-16/0.01]
SBD2525-P[1.5-20/0.01]
SBDD0606-P[1-4/0.01]-W[1-4/0.01]
SBDD0806-P[1-6/0.01]-W[1-4/0.01]
SBDD0808-P[1-6/0.01]-W[1-6/0.01]
SBDD1006-P[1-8/0.01]-W[1-4/0.01]
SBDD1008-P[1-8/0.01]-W[1-6/0.01]
SBDD1010-P[1-8/0.01]-W[1-8/0.01]
SBDD1306-P[1-10/0.01]-W[1-4/0.01]
SBDD1308-P[1-10/0.01]-W[1-6/0.01]
SBDD1310-P[1-10/0.01]-W[1-8/0.01]
SBDD1313-P[1-10/0.01]-W[1-10/0.01]
SBDD1606-P[1-12/0.01]-W[1-4/0.01]
SBDD1608-P[1-12/0.01]-W[1-6/0.01]
SBDD1610-P[1-12/0.01]-W[1-8/0.01]
SBDD1613-P[1-12/0.01]-W[1-10/0.01]
SBDD1616-P[1-12/0.01]-W[1-12/0.01]
SBDD2006-P[1.5-16/0.01]-W[1-4/0.01]
SBDD2008-P[1.5-16/0.01]-W[1-6/0.01]
SBDD2010-P[1.5-16/0.01]-W[1-8/0.01]
SBDD2013-P[1.5-16/0.01]-W[1-10/0.01]
SBDD2016-P[1.5-16/0.01]-W[1-12/0.01]
SBDD2020-P[1.5-16/0.01]-W[1.5-16/0.01]
SBDD2506-P[1.5-20/0.01]-W[1-4/0.01]
SBDD2508-P[1.5-20/0.01]-W[1-6/0.01]
SBDD2510-P[1.5-20/0.01]-W[1-8/0.01]
SBDD2513-P[1.5-20/0.01]-W[1-10/0.01]
SBDD2516-P[1.5-20/0.01]-W[1-12/0.01]
SBDD2520-P[1.5-20/0.01]-W[1.5-16/0.01]
SBDD2525-P[1.5-20/0.01]-W[1.5-20/0.01]
SBDE0606-P[1-4/0.01]-W[1-4/0.01]
SBDE0806-P[1-6/0.01]-W[1-4/0.01]
SBDE0808-P[1-6/0.01]-W[1-6/0.01]
SBDE1006-P[1-8/0.01]-W[1-4/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10A661 ~ 4--
1 Piece(s)

8 Days or more

10A861 ~ 4--
1 Piece(s)

8 Days or more

10A881 ~ 6--
1 Piece(s)

8 Days or more

10A1061 ~ 4--
1 Piece(s)

8 Days or more

10A1081 ~ 6--
1 Piece(s)

8 Days or more

10A10101 ~ 8--
1 Piece(s)

8 Days or more

10A1361 ~ 4--
1 Piece(s)

8 Days or more

10A1381 ~ 6--
1 Piece(s)

8 Days or more

10A13101 ~ 8--
1 Piece(s)

8 Days or more

10A13131 ~ 10--
1 Piece(s)

8 Days or more

10A1661 ~ 4--
1 Piece(s)

8 Days or more

10A1681 ~ 6--
1 Piece(s)

8 Days or more

10A16101 ~ 8--
1 Piece(s)

8 Days or more

10A16131 ~ 10--
1 Piece(s)

8 Days or more

10A16161 ~ 12--
1 Piece(s)

8 Days or more

10A2061 ~ 4--
1 Piece(s)

8 Days or more

10A2081 ~ 6--
1 Piece(s)

8 Days or more

10A20101 ~ 8--
1 Piece(s)

8 Days or more

10A20131 ~ 10--
1 Piece(s)

8 Days or more

10A20161 ~ 12--
1 Piece(s)

8 Days or more

10A20201.5 ~ 16--
1 Piece(s)

8 Days or more

10A2561 ~ 4--
1 Piece(s)

8 Days or more

10A2581 ~ 6--
1 Piece(s)

8 Days or more

10A25101 ~ 8--
1 Piece(s)

8 Days or more

10A25131 ~ 10--
1 Piece(s)

8 Days or more

10A25161 ~ 12--
1 Piece(s)

8 Days or more

10A25201.5 ~ 16--
1 Piece(s)

8 Days or more

10A25251.5 ~ 20--
1 Piece(s)

8 Days or more

10D661 ~ 4-1 ~ 4
1 Piece(s)

8 Days or more

10D861 ~ 6-1 ~ 4
1 Piece(s)

8 Days or more

10D881 ~ 6-1 ~ 6
1 Piece(s)

8 Days or more

10D1061 ~ 8-1 ~ 4
1 Piece(s)

8 Days or more

10D1081 ~ 8-1 ~ 6
1 Piece(s)

8 Days or more

10D10101 ~ 8-1 ~ 8
1 Piece(s)

8 Days or more

10D1361 ~ 10-1 ~ 4
1 Piece(s)

8 Days or more

10D1381 ~ 10-1 ~ 6
1 Piece(s)

8 Days or more

10D13101 ~ 10-1 ~ 8
1 Piece(s)

8 Days or more

10D13131 ~ 10-1 ~ 10
1 Piece(s)

8 Days or more

10D1661 ~ 12-1 ~ 4
1 Piece(s)

8 Days or more

10D1681 ~ 12-1 ~ 6
1 Piece(s)

8 Days or more

10D16101 ~ 12-1 ~ 8
1 Piece(s)

8 Days or more

10D16131 ~ 12-1 ~ 10
1 Piece(s)

8 Days or more

10D16161 ~ 12-1 ~ 12
1 Piece(s)

8 Days or more

10D2061.5 ~ 16-1 ~ 4
1 Piece(s)

8 Days or more

10D2081.5 ~ 16-1 ~ 6
1 Piece(s)

8 Days or more

10D20101.5 ~ 16-1 ~ 8
1 Piece(s)

8 Days or more

10D20131.5 ~ 16-1 ~ 10
1 Piece(s)

8 Days or more

10D20161.5 ~ 16-1 ~ 12
1 Piece(s)

8 Days or more

10D20201.5 ~ 16-1.5 ~ 16
1 Piece(s)

8 Days or more

10D2561.5 ~ 20-1 ~ 4
1 Piece(s)

8 Days or more

10D2581.5 ~ 20-1 ~ 6
1 Piece(s)

8 Days or more

10D25101.5 ~ 20-1 ~ 8
1 Piece(s)

8 Days or more

10D25131.5 ~ 20-1 ~ 10
1 Piece(s)

8 Days or more

10D25161.5 ~ 20-1 ~ 12
1 Piece(s)

8 Days or more

10D25201.5 ~ 20-1.5 ~ 16
1 Piece(s)

8 Days or more

10D25251.5 ~ 20-1.5 ~ 20
1 Piece(s)

8 Days or more

10E661 ~ 4-1 ~ 4
1 Piece(s)

8 Days or more

10E861 ~ 6-1 ~ 4
1 Piece(s)

8 Days or more

10E881 ~ 6-1 ~ 6
1 Piece(s)

8 Days or more

10E1061 ~ 8-1 ~ 4

Loading...

 

Basic Information

Scrap retention W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.