(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Dies -Configurable Size-

Block Dies  -Configurable Size-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Scrap Retention: W/O

  • PRESS-FIT
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FBLD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
FBLD-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]
FBLD-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]
FBLD-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]
FBLD-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]
FBLD-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]
FBLD-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]
FBLDD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDE-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-24.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDG-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBLDR-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FPBLD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
FPBLD-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]
FPBLD-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]
FPBLD-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]
FPBLD-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]
FPBLD-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]
FPBLD-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]
FPBLDD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FPBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDE-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FPBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[25.1-29.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[30.1-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDG-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FPBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[10-15.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[16.1-19.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[20.1-21.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FPBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[22.1-24.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10ASKD11 Equivalent6 ~ 256 ~ 2516 ~ 35-1 ~ 16--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent6 ~ 256 ~ 25-10 ~ 15.91 ~ 16--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 16--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 16--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 16--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 16--
1 Piece(s)

10 Days or more

10DSKD11 Equivalent6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DSKD11 Equivalent6 ~ 256 ~ 25-10 ~ 15.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DSKD11 Equivalent6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DSKD11 Equivalent6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DSKD11 Equivalent6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DSKD11 Equivalent6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DSKD11 Equivalent6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10ESKD11 Equivalent6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10ESKD11 Equivalent6 ~ 256 ~ 25-10 ~ 15.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10ESKD11 Equivalent6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10ESKD11 Equivalent6 ~ 256 ~ 25-20.1 ~ 24.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10ESKD11 Equivalent6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10ESKD11 Equivalent6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GSKD11 Equivalent6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GSKD11 Equivalent6 ~ 256 ~ 25-10 ~ 15.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GSKD11 Equivalent6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GSKD11 Equivalent6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GSKD11 Equivalent6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GSKD11 Equivalent6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GSKD11 Equivalent6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10RSKD11 Equivalent6 ~ 256 ~ 2516 ~ 35-1 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

10 Days or more

10RSKD11 Equivalent6 ~ 256 ~ 25-10 ~ 15.91 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

10 Days or more

10RSKD11 Equivalent6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

10 Days or more

10RSKD11 Equivalent6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

10 Days or more

10RSKD11 Equivalent6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

10 Days or more

10RSKD11 Equivalent6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

10 Days or more

10RSKD11 Equivalent6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

10 Days or more

10APowdered high-speed steel6 ~ 256 ~ 2516 ~ 35-1 ~ 16--
1 Piece(s)

10 Days or more

10APowdered high-speed steel6 ~ 256 ~ 25-10 ~ 15.91 ~ 16--
1 Piece(s)

10 Days or more

10APowdered high-speed steel6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16--
1 Piece(s)

10 Days or more

10APowdered high-speed steel6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 16--
1 Piece(s)

10 Days or more

10APowdered high-speed steel6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 16--
1 Piece(s)

10 Days or more

10APowdered high-speed steel6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 16--
1 Piece(s)

10 Days or more

10APowdered high-speed steel6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 16--
1 Piece(s)

10 Days or more

10DPowdered high-speed steel6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DPowdered high-speed steel6 ~ 256 ~ 25-10 ~ 15.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DPowdered high-speed steel6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DPowdered high-speed steel6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DPowdered high-speed steel6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DPowdered high-speed steel6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10DPowdered high-speed steel6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10EPowdered high-speed steel6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10EPowdered high-speed steel6 ~ 256 ~ 25-10 ~ 15.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10EPowdered high-speed steel6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10EPowdered high-speed steel6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10EPowdered high-speed steel6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10EPowdered high-speed steel6 ~ 256 ~ 25-25.1 ~ 29.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10EPowdered high-speed steel6 ~ 256 ~ 25-30.1 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GPowdered high-speed steel6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GPowdered high-speed steel6 ~ 256 ~ 25-10 ~ 15.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GPowdered high-speed steel6 ~ 256 ~ 25-16.1 ~ 19.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GPowdered high-speed steel6 ~ 256 ~ 25-20.1 ~ 21.91 ~ 16-1 ~ 16
1 Piece(s)

10 Days or more

10GPowdered high-speed steel6 ~ 256 ~ 25-22.1 ~ 24.91 ~ 16-1 ~ 16

Loading...

 

Basic Information

Shank type Straight Scrap retention W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.