(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Jector Straight Punches

Jector Straight Punches

Click this image to zoom it.

Move the mouse over the image to zoom

  • Jector Straight Punches
  • Jector Straight Punches
  • Jector Straight Punches
  • Jector Straight Punches
  • Jector Straight Punches

•Shank Type: Straight
•With/without jector: With

  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HJFCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-F[0,​90]
HJFCD-LC[30-80/0.1]-P[5-30/0.01]-W[5-25/0.01]-F[0,​90]
HJFCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HJFCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HJFCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HJFCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HJFCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-F[0,​90]
HJFCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-F[0,​90]
HJKCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HJKCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HJKCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HJKCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HJKCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HJKCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HJKCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-K[0,​90]-T[20-70/0.1]
HJKCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-K[0,​90]-T[20-70/0.1]
HJMCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
HJMCD-LC[30-80/0.1]-P[5-30/0.01]-W[5-25/0.01]
HJMCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
HJMCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
HJMCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
HJMCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
HJMCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]
HJMCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]
HJWCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90]
HJWCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90]
HJWCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90,​360]
HJWCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90,​360]
HJWCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90,​360]
HJWCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90,​360]
HJWCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-WF[0,​90]
HJWCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-WF[0,​90]
HSJFCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-F[0-360/90]
HSJFCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-F[0-360/90]
HSJFCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HSJFCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HSJFCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HSJFCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-F[0-270/90]
HSJFCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-F[0-360/90]
HSJFCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-F[0-360/90]
HSJKCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[2-70/0.1]
HSJKCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[2-70/0.1]
HSJKCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HSJKCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HSJKCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HSJKCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-K[0,​90]-T[20-70/0.1]
HSJKCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-K[0,​90]-T[20-70/0.1]
HSJKCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]-K[0,​90]-T[20-70/0.1]
HSJMCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
HSJMCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
HSJMCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
HSJMCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
HSJMCG-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]
HSJMCG-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]
HSJMCR-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]
HSJMCR-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-R[0.15-12.5/0.01]
HSJWCD-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-WF[0-270/90]
HSJWCD-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-WF[0-270/90]
HSJWCE-[40-80/10]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90,​360]
HSJWCE-LC[30-79.9/0.1]-P[5-30/0.01]-W[5-25/0.01]-WF[0,​90,​360]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape F (Flange position designation)
(°)
K L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T W (Tip dimension)
(mm)
WF (Flange position designation)
(°)
1 Piece(s)

10 Days or more

10DSKD11 EquivalentSingle-flanged0 ~ 90-40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

10 Days or more

10DSKD11 EquivalentSingle-flanged0 ~ 90--30 ~ 805 ~ 30--5 ~ 25-
1 Piece(s)

10 Days or more

10ESKD11 EquivalentSingle-flanged0 ~ 270-40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

10 Days or more

10ESKD11 EquivalentSingle-flanged0 ~ 270--30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

10 Days or more

10GSKD11 EquivalentSingle-flanged0 ~ 270-40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

10 Days or more

10GSKD11 EquivalentSingle-flanged0 ~ 270--30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

10 Days or more

10RSKD11 EquivalentSingle-flanged0 ~ 90-40 ~ 80-5 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

10 Days or more

10RSKD11 EquivalentSingle-flanged0 ~ 90--30 ~ 79.95 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10ESKD11 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10ESKD11 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10GSKD11 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10GSKD11 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10RSKD11 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 300.15 ~ 12.520 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10RSKD11 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 300.15 ~ 12.520 ~ 705 ~ 25-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentTapped--40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentTapped---30 ~ 805 ~ 30--5 ~ 25-
1 Piece(s)

8 Days or more

10ESKD11 EquivalentTapped--40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

8 Days or more

10ESKD11 EquivalentTapped---30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

8 Days or more

10GSKD11 EquivalentTapped--40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

8 Days or more

10GSKD11 EquivalentTapped---30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

8 Days or more

10RSKD11 EquivalentTapped--40 ~ 80-5 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

8 Days or more

10RSKD11 EquivalentTapped---30 ~ 79.95 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

10 Days or more

10DSKD11 EquivalentDouble-flanged--40 ~ 80-5 ~ 30--5 ~ 250 ~ 90
1 Piece(s)

10 Days or more

10DSKD11 EquivalentDouble-flanged---30 ~ 79.95 ~ 30--5 ~ 250 ~ 90
1 Piece(s)

10 Days or more

10ESKD11 EquivalentDouble-flanged--40 ~ 80-5 ~ 30--5 ~ 250 ~ 360
1 Piece(s)

10 Days or more

10ESKD11 EquivalentDouble-flanged---30 ~ 79.95 ~ 30--5 ~ 250 ~ 360
1 Piece(s)

10 Days or more

10GSKD11 EquivalentDouble-flanged--40 ~ 80-5 ~ 30--5 ~ 250 ~ 360
1 Piece(s)

10 Days or more

10GSKD11 EquivalentDouble-flanged---30 ~ 79.95 ~ 30--5 ~ 250 ~ 360
1 Piece(s)

10 Days or more

10RSKD11 EquivalentDouble-flanged--40 ~ 80-5 ~ 300.15 ~ 12.5-5 ~ 250 ~ 90
1 Piece(s)

10 Days or more

10RSKD11 EquivalentDouble-flanged---30 ~ 79.95 ~ 300.15 ~ 12.5-5 ~ 250 ~ 90
1 Piece(s)

15 Days or more

10DSKH51 EquivalentSingle-flanged0 ~ 360-40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10DSKH51 EquivalentSingle-flanged0 ~ 360--30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10ESKH51 EquivalentSingle-flanged0 ~ 270-40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10ESKH51 EquivalentSingle-flanged0 ~ 270--30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10GSKH51 EquivalentSingle-flanged0 ~ 270-40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10GSKH51 EquivalentSingle-flanged0 ~ 270--30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10RSKH51 EquivalentSingle-flanged0 ~ 360-40 ~ 80-5 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

15 Days or more

10RSKH51 EquivalentSingle-flanged0 ~ 360--30 ~ 79.95 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

15 Days or more

10DSKH51 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 30-2 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10DSKH51 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 30-2 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10ESKH51 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10ESKH51 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10GSKH51 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10GSKH51 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 30-20 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10RSKH51 EquivalentWith key groove-0 ~ 9040 ~ 80-5 ~ 300.15 ~ 12.520 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10RSKH51 EquivalentWith key groove-0 ~ 90-30 ~ 79.95 ~ 300.15 ~ 12.520 ~ 705 ~ 25-
1 Piece(s)

15 Days or more

10DSKH51 EquivalentTapped--40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10DSKH51 EquivalentTapped---30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10ESKH51 EquivalentTapped--40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10ESKH51 EquivalentTapped---30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10GSKH51 EquivalentTapped--40 ~ 80-5 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10GSKH51 EquivalentTapped---30 ~ 79.95 ~ 30--5 ~ 25-
1 Piece(s)

15 Days or more

10RSKH51 EquivalentTapped--40 ~ 80-5 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

15 Days or more

10RSKH51 EquivalentTapped---30 ~ 79.95 ~ 300.15 ~ 12.5-5 ~ 25-
1 Piece(s)

15 Days or more

10DSKH51 EquivalentDouble-flanged--40 ~ 80-5 ~ 30--5 ~ 250 ~ 270
1 Piece(s)

15 Days or more

10DSKH51 EquivalentDouble-flanged---30 ~ 79.95 ~ 30--5 ~ 250 ~ 270
1 Piece(s)

15 Days or more

10ESKH51 EquivalentDouble-flanged--40 ~ 80-5 ~ 30--5 ~ 250 ~ 360
1 Piece(s)

15 Days or more

10ESKH51 EquivalentDouble-flanged---30 ~ 79.95 ~ 30--5 ~ 250 ~ 360

Loading...

 

Basic Information

Shank type Straight With/without jector With Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.