(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punches -Configurable Size Type-

Block Punches  -Configurable Size Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Punches  -Configurable Size Type-
  • Block Punches  -Configurable Size Type-
  • Block Punches  -Configurable Size Type-
  • Block Punches  -Configurable Size Type-
  • Block Punches  -Configurable Size Type-
  • Block Punches  -Configurable Size Type-

•Shank Type: Normal
•With/without jector: W/O

  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FHFD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-F[0-270/90]
FHFD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-F[0-270/90]
FHFD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-W[1-30/0.01]-F[0-270/90]
FHFD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-W[1-30/0.01]-F[0-270/90]
FHFD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-W[1-30/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-W[1-30/0.01]-F[0-270/90]
FHFE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-W[1-30/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-W[1-30/0.01]-F[0-270/90]
FHFG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHFR-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKD-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKE-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-50/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0-270/90]
FHKG-V[3-50/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0-270/90]
FHKR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0-270/90]
FHKR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-P[2-50/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0-270/90]
FHKR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0-270/90]
FHKR-V[3-50/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-19.99/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0-270/90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
F F (Flange position designation)
(°)
K K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
WF WF (Flange position designation)
(°)
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50----1 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50-----0 ~ 7.49--
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.99---1 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.99----0 ~ 7.49--
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50----1 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50-----0 ~ 7.49--
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.99---1 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.99----0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50----1 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50-----0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.99---1 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.99----0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50----1 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50-----0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.99---1 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.99----0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50----1 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50-----0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.99---1 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.99----0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50----1 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50-----0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.99---1 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.99----0 ~ 7.49--
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50-0.15 ~ 15--1 ~ 30---
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100-2 ~ 50-0.15 ~ 15---0 ~ 7.49--
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.990.15 ~ 15--1 ~ 30---
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270--40 ~ 100--1 ~ 19.990.15 ~ 15---0 ~ 7.49--
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50-0.15 ~ 15--1 ~ 30---
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.92 ~ 50-0.15 ~ 15---0 ~ 7.49--
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.990.15 ~ 15--1 ~ 30---
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentSingle-flanged3 ~ 503 ~ 30-0 ~ 270---32 ~ 99.9-1 ~ 19.990.15 ~ 15---0 ~ 7.49--
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50---2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50---2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.99--2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.99--2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.92 ~ 50---2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.92 ~ 50---2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.9-1 ~ 19.99--2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10DSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.9-1 ~ 19.99--2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50---2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50---2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.99--2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.99--2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.92 ~ 50---2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.92 ~ 50---2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.9-1 ~ 19.99--2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10ESKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.9-1 ~ 19.99--2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50---2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50---2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.99--2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.99--2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.92 ~ 50---2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.92 ~ 50---2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.9-1 ~ 19.99--2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10GSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 270-32 ~ 99.9-1 ~ 19.99--2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50-0.15 ~ 15-2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100-2 ~ 50-0.15 ~ 15-2 ~ 95-0 ~ 7.49--
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.990.15 ~ 15-2 ~ 951 ~ 30---
1 Piece(s)

15 Days or more

10RSKH51 or SKD11 EquivalentWith key groove3 ~ 503 ~ 30---0 ~ 27040 ~ 100--1 ~ 19.990.15 ~ 15-2 ~ 95-0 ~ 7.49--

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.