(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punches (for Heavy Load) -Flange Thickness 10mm, Single Flange Type-

Block Punches (for Heavy Load) -Flange Thickness 10mm, Single Flange Type-

Move the mouse over the image to zoom

  • Volume Discount

•Shank Type: Normal
•With/without jector: W/O
•Shank Mounting Part Shape: Single-flanged

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHFDL0302-[50-70/10]-P[1.5-3/0.01]-W[1-2/0.01]
AHFDL0302-[50-70/10]-P[1.5-3/0.01]-WC[0.5-0.99/0.01]
AHFDL0302-[50-70/10]-PC[1-1.49/0.01]-W[1-2/0.01]
AHFDL0302-[50-70/10]-PC[1-1.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0302-LC[38-69.9/0.1]-P[1.5-3/0.01]-W[1-2/0.01]
AHFDL0302-LC[38-69.9/0.1]-P[1.5-3/0.01]-WC[0.5-0.99/0.01]
AHFDL0302-LC[38-69.9/0.1]-PC[1-1.49/0.01]-W[1-2/0.01]
AHFDL0302-LC[38-69.9/0.1]-PC[1-1.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0303-[50-70/10]-P[1.5-3/0.01]-W[1-3/0.01]
AHFDL0303-[50-70/10]-P[1.5-3/0.01]-WC[0.5-0.99/0.01]
AHFDL0303-[50-70/10]-PC[1-1.49/0.01]-W[1-3/0.01]
AHFDL0303-[50-70/10]-PC[1-1.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0303-LC[38-69.9/0.1]-P[1.5-3/0.01]-W[1-3/0.01]
AHFDL0303-LC[38-69.9/0.1]-P[1.5-3/0.01]-WC[0.5-0.99/0.01]
AHFDL0303-LC[38-69.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]
AHFDL0303-LC[38-69.9/0.1]-PC[1-1.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0402-[50-70/10]-P[2-4/0.01]-W[1-2/0.01]
AHFDL0402-[50-70/10]-P[2-4/0.01]-WC[0.5-0.99/0.01]
AHFDL0402-[50-70/10]-PC[1.2-1.99/0.01]-W[1-2/0.01]
AHFDL0402-[50-70/10]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]
AHFDL0402-LC[38-69.9/0.1]-P[2-4/0.01]-W[1-2/0.01]
AHFDL0402-LC[38-69.9/0.1]-P[2-4/0.01]-WC[0.5-0.99/0.01]
AHFDL0402-LC[38-69.9/0.1]-PC[1.2-1.99/0.01]-W[1-2/0.01]
AHFDL0402-LC[38-69.9/0.1]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]
AHFDL0403-[50-70/10]-P[2-4/0.01]-W[1-3/0.01]
AHFDL0403-[50-70/10]-P[2-4/0.01]-WC[0.5-0.99/0.01]
AHFDL0403-[50-70/10]-PC[1.2-1.99/0.01]-W[1-3/0.01]
AHFDL0403-[50-70/10]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]
AHFDL0403-LC[38-69.9/0.1]-P[2-4/0.01]-W[1-3/0.01]
AHFDL0403-LC[38-69.9/0.1]-P[2-4/0.01]-WC[0.5-0.99/0.01]
AHFDL0403-LC[38-69.9/0.1]-PC[1.2-1.99/0.01]-W[1-3/0.01]
AHFDL0403-LC[38-69.9/0.1]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]
AHFDL0404-[50-70/10]-P[2-4/0.01]-W[1-4/0.01]
AHFDL0404-[50-70/10]-P[2-4/0.01]-WC[0.5-0.99/0.01]
AHFDL0404-[50-70/10]-PC[1.2-1.99/0.01]-W[1-4/0.01]
AHFDL0404-[50-70/10]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]
AHFDL0404-LC[38-69.9/0.1]-P[2-4/0.01]-W[1-4/0.01]
AHFDL0404-LC[38-69.9/0.1]-P[2-4/0.01]-WC[0.5-0.99/0.01]
AHFDL0404-LC[38-69.9/0.1]-PC[1.2-1.99/0.01]-W[1-4/0.01]
AHFDL0404-LC[38-69.9/0.1]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]
AHFDL0502-[50-70/10]-P[2.5-5/0.01]-W[1-2/0.01]
AHFDL0502-[50-70/10]-P[2.5-5/0.01]-WC[0.5-0.99/0.01]
AHFDL0502-[50-70/10]-PC[1.5-2.49/0.01]-W[1-2/0.01]
AHFDL0502-[50-70/10]-PC[1.5-2.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0502-LC[38-69.9/0.1]-P[2.5-5/0.01]-W[1-2/0.01]
AHFDL0502-LC[38-69.9/0.1]-P[2.5-5/0.01]-WC[0.5-0.99/0.01]
AHFDL0502-LC[38-69.9/0.1]-PC[1.5-2.49/0.01]-W[1-2/0.01]
AHFDL0502-LC[38-69.9/0.1]-PC[1.5-2.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0503-[50-70/10]-P[2.5-5/0.01]-W[1-3/0.01]
AHFDL0503-[50-70/10]-P[2.5-5/0.01]-WC[0.5-0.99/0.01]
AHFDL0503-[50-70/10]-PC[1.5-2.49/0.01]-W[1-3/0.01]
AHFDL0503-[50-70/10]-PC[1.5-2.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0503-LC[38-69.9/0.1]-P[2.5-5/0.01]-W[1-3/0.01]
AHFDL0503-LC[38-69.9/0.1]-P[2.5-5/0.01]-WC[0.5-0.99/0.01]
AHFDL0503-LC[38-69.9/0.1]-PC[1.5-2.49/0.01]-W[1-3/0.01]
AHFDL0503-LC[38-69.9/0.1]-PC[1.5-2.49/0.01]-WC[0.5-0.99/0.01]
AHFDL0504-[50-70/10]-P[2.5-5/0.01]-W[1-4/0.01]
AHFDL0504-[50-70/10]-P[2.5-5/0.01]-WC[0.5-0.99/0.01]
AHFDL0504-[50-70/10]-PC[1.5-2.49/0.01]-W[1-4/0.01]
AHFDL0504-[50-70/10]-PC[1.5-2.49/0.01]-WC[0.5-0.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3250 ~ 70-1.5 ~ 3--1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3250 ~ 70-1.5 ~ 3---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3250 ~ 70--1 ~ 1.49-1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3250 ~ 70--1 ~ 1.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL32-38 ~ 69.91.5 ~ 3--1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL32-38 ~ 69.91.5 ~ 3---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL32-38 ~ 69.9-1 ~ 1.49-1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL32-38 ~ 69.9-1 ~ 1.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3350 ~ 70-1.5 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3350 ~ 70-1.5 ~ 3---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3350 ~ 70--1 ~ 1.49-1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL3350 ~ 70--1 ~ 1.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL33-38 ~ 69.91.5 ~ 3--1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL33-38 ~ 69.91.5 ~ 3---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL33-38 ~ 69.9-1 ~ 1.49-1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL33-38 ~ 69.9-1 ~ 1.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4250 ~ 70-2 ~ 4--1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4250 ~ 70-2 ~ 4---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4250 ~ 70--1.2 ~ 1.99-1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4250 ~ 70--1.2 ~ 1.99--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL42-38 ~ 69.92 ~ 4--1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL42-38 ~ 69.92 ~ 4---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL42-38 ~ 69.9-1.2 ~ 1.99-1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL42-38 ~ 69.9-1.2 ~ 1.99--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4350 ~ 70-2 ~ 4--1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4350 ~ 70-2 ~ 4---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4350 ~ 70--1.2 ~ 1.99-1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4350 ~ 70--1.2 ~ 1.99--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL43-38 ~ 69.92 ~ 4--1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL43-38 ~ 69.92 ~ 4---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL43-38 ~ 69.9-1.2 ~ 1.99-1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL43-38 ~ 69.9-1.2 ~ 1.99--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4450 ~ 70-2 ~ 4--1 ~ 4-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4450 ~ 70-2 ~ 4---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4450 ~ 70--1.2 ~ 1.99-1 ~ 4-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL4450 ~ 70--1.2 ~ 1.99--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL44-38 ~ 69.92 ~ 4--1 ~ 4-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL44-38 ~ 69.92 ~ 4---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL44-38 ~ 69.9-1.2 ~ 1.99-1 ~ 4-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL44-38 ~ 69.9-1.2 ~ 1.99--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5250 ~ 70-2.5 ~ 5--1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5250 ~ 70-2.5 ~ 5---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5250 ~ 70--1.5 ~ 2.49-1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5250 ~ 70--1.5 ~ 2.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL52-38 ~ 69.92.5 ~ 5--1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL52-38 ~ 69.92.5 ~ 5---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL52-38 ~ 69.9-1.5 ~ 2.49-1 ~ 2-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL52-38 ~ 69.9-1.5 ~ 2.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5350 ~ 70-2.5 ~ 5--1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5350 ~ 70-2.5 ~ 5---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5350 ~ 70--1.5 ~ 2.49-1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5350 ~ 70--1.5 ~ 2.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL53-38 ~ 69.92.5 ~ 5--1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL53-38 ~ 69.92.5 ~ 5---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL53-38 ~ 69.9-1.5 ~ 2.49-1 ~ 3-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL53-38 ~ 69.9-1.5 ~ 2.49--0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5450 ~ 70-2.5 ~ 5--1 ~ 4-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5450 ~ 70-2.5 ~ 5---0.5 ~ 0.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5450 ~ 70--1.5 ~ 2.49-1 ~ 4-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL5450 ~ 70--1.5 ~ 2.49--0.5 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment None
Shank (mounting part) shape Single-flanged

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.