(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tilting Button Dies -Dowel Slot-

Tilting Button Dies -Dowel Slot-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Dowel fixing
•Inner Shape: Regular
•Material: SKD11 Equivalent (D2)

  • DOWEL
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KDDS10-[16,​20,​22,​25,​30,​35,​40]-P[1.2-6/0.01]-W[1.2-6/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-P[1.2-6/0.01]-WC[1-1.19/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-P[1.2-6/0.01]-WC[6.01-6.2/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.19/0.01]-W[1.2-6/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.19/0.01]-WC[1-1.19/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]
KDDS10-[16,​20,​22,​25,​30,​35,​40]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KDDS10-LC[10-39.9/0.1]-P[1.2-6/0.01]-W[1.2-6/0.01]
KDDS10-LC[10-39.9/0.1]-P[1.2-6/0.01]-WC[1-1.19/0.01]
KDDS10-LC[10-39.9/0.1]-P[1.2-6/0.01]-WC[6.01-6.2/0.01]
KDDS10-LC[10-39.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]
KDDS10-LC[10-39.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]
KDDS10-LC[10-39.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]
KDDS10-LC[10-39.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]
KDDS10-LC[10-39.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]
KDDS10-LC[10-39.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-P[1.5-8/0.01]-W[1.5-8/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-P[1.5-8/0.01]-WC[1-1.49/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-P[1.5-8/0.01]-WC[8.01-8.2/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.49/0.01]-W[1.5-8/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.49/0.01]-WC[1-1.49/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]
KDDS13-[16,​20,​22,​25,​30,​35,​40]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]
KDDS13-LC[10-39.9/0.1]-P[1.5-8/0.01]-W[1.5-8/0.01]
KDDS13-LC[10-39.9/0.1]-P[1.5-8/0.01]-WC[1-1.49/0.01]
KDDS13-LC[10-39.9/0.1]-P[1.5-8/0.01]-WC[8.01-8.2/0.01]
KDDS13-LC[10-39.9/0.1]-PC[1-1.49/0.01]-W[1.5-8/0.01]
KDDS13-LC[10-39.9/0.1]-PC[1-1.49/0.01]-WC[1-1.49/0.01]
KDDS13-LC[10-39.9/0.1]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]
KDDS13-LC[10-39.9/0.1]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]
KDDS13-LC[10-39.9/0.1]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]
KDDS13-LC[10-39.9/0.1]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-P[2-10/0.01]-W[2-10/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-P[2-10/0.01]-WC[1-1.99/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-P[2-10/0.01]-WC[10.01-10.2/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.99/0.01]-W[2-10/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-PC[1-1.99/0.01]-WC[10.01-10.2/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-PC[10.01-10.2/0.01]-W[2-10/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-PC[10.01-10.2/0.01]-WC[1-1.99/0.01]
KDDS16-[16,​20,​22,​25,​30,​35,​40]-PC[10.01-10.2/0.01]-WC[10.01-10.2/0.01]
KDDS16-LC[10-39.9/0.1]-P[2-10/0.01]-W[2-10/0.01]
KDDS16-LC[10-39.9/0.1]-P[2-10/0.01]-WC[1-1.99/0.01]
KDDS16-LC[10-39.9/0.1]-P[2-10/0.01]-WC[10.01-10.2/0.01]
KDDS16-LC[10-39.9/0.1]-PC[1-1.99/0.01]-W[2-10/0.01]
KDDS16-LC[10-39.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
KDDS16-LC[10-39.9/0.1]-PC[1-1.99/0.01]-WC[10.01-10.2/0.01]
KDDS16-LC[10-39.9/0.1]-PC[10.01-10.2/0.01]-W[2-10/0.01]
KDDS16-LC[10-39.9/0.1]-PC[10.01-10.2/0.01]-WC[1-1.99/0.01]
KDDS16-LC[10-39.9/0.1]-PC[10.01-10.2/0.01]-WC[10.01-10.2/0.01]
KDDS20-[16,​20,​22,​25,​30,​35,​40]-P[3-12/0.01]-W[3-12/0.01]
KDDS20-[16,​20,​22,​25,​30,​35,​40]-P[3-12/0.01]-WC[1.5-2.99/0.01]
KDDS20-[16,​20,​22,​25,​30,​35,​40]-P[3-12/0.01]-WC[12.01-12.2/0.01]
KDDS20-[16,​20,​22,​25,​30,​35,​40]-PC[1.5-2.99/0.01]-W[3-12/0.01]
KDDS20-[16,​20,​22,​25,​30,​35,​40]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
KDDS20-[16,​20,​22,​25,​30,​35,​40]-PC[1.5-2.99/0.01]-WC[12.01-12.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40-1.2 ~ 6--1.2 ~ 6-
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40-1.2 ~ 6---1 ~ 1.19
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40-1.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40--1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40--1 ~ 1.19--1 ~ 1.19
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40--1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40--6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40--6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

8 Days or more

10Rectangle1016 ~ 40--6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.91.2 ~ 6--1.2 ~ 6-
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.91.2 ~ 6---1 ~ 1.19
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.91.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.9-1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.9-1 ~ 1.19--1 ~ 1.19
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.9-1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.9-6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.9-6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

8 Days or more

10Rectangle10-10 ~ 39.9-6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40-1.5 ~ 8--1.5 ~ 8-
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40-1.5 ~ 8---1 ~ 1.49
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40-1.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40--1 ~ 1.49-1.5 ~ 8-
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40--1 ~ 1.49--1 ~ 1.49
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40--1 ~ 1.49--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40--8.01 ~ 8.2-1.5 ~ 8-
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40--8.01 ~ 8.2--1 ~ 1.49
1 Piece(s)

8 Days or more

10Rectangle1316 ~ 40--8.01 ~ 8.2--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.91.5 ~ 8--1.5 ~ 8-
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.91.5 ~ 8---1 ~ 1.49
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.91.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.9-1 ~ 1.49-1.5 ~ 8-
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.9-1 ~ 1.49--1 ~ 1.49
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.9-1 ~ 1.49--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.9-8.01 ~ 8.2-1.5 ~ 8-
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.9-8.01 ~ 8.2--1 ~ 1.49
1 Piece(s)

8 Days or more

10Rectangle13-10 ~ 39.9-8.01 ~ 8.2--8.01 ~ 8.2
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40-2 ~ 10--2 ~ 10-
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40-2 ~ 10---1 ~ 1.99
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40-2 ~ 10---10.01 ~ 10.2
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40--1 ~ 1.99-2 ~ 10-
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40--1 ~ 1.99--1 ~ 1.99
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40--1 ~ 1.99--10.01 ~ 10.2
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40--10.01 ~ 10.2-2 ~ 10-
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40--10.01 ~ 10.2--1 ~ 1.99
1 Piece(s)

8 Days or more

10Rectangle1616 ~ 40--10.01 ~ 10.2--10.01 ~ 10.2
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.92 ~ 10--2 ~ 10-
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.92 ~ 10---1 ~ 1.99
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.92 ~ 10---10.01 ~ 10.2
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.9-1 ~ 1.99-2 ~ 10-
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.9-1 ~ 1.99--1 ~ 1.99
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.9-1 ~ 1.99--10.01 ~ 10.2
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.9-10.01 ~ 10.2-2 ~ 10-
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.9-10.01 ~ 10.2--1 ~ 1.99
1 Piece(s)

8 Days or more

10Rectangle16-10 ~ 39.9-10.01 ~ 10.2--10.01 ~ 10.2
1 Piece(s)

8 Days or more

10Rectangle2016 ~ 40-3 ~ 12--3 ~ 12-
1 Piece(s)

8 Days or more

10Rectangle2016 ~ 40-3 ~ 12---1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Rectangle2016 ~ 40-3 ~ 12---12.01 ~ 12.2
1 Piece(s)

8 Days or more

10Rectangle2016 ~ 40--1.5 ~ 2.99-3 ~ 12-
1 Piece(s)

8 Days or more

10Rectangle2016 ~ 40--1.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Rectangle2016 ~ 40--1.5 ~ 2.99--12.01 ~ 12.2

Loading...

 

Basic Information

Shape Dowel fixing Inside shape Regular Scrap retention None
Machining to prevent scrap clogging No Material SKD11 Equivalent (D2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.