(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Guide Bushings Double Stepped Guide Type -Straight Type-

Punch Guide Bushings Double Stepped Guide Type -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Tip shape: A
•Shank Diameter D Tolerance: +0.005/0

  • PRESS-FIT
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FMSG3-[10,​13,​16]-P[0.8-1.98/0.01]-G2
FMSG3-LC[10-15.9/0.1]-P[0.8-1.98/0.01]-G2
FMSG4-[10,​13,​16]-P[0.8-2.38/0.01]-G[2-2.4/0.01]
FMSG4-LC[10-15.9/0.1]-P[0.8-2.38/0.01]-G[2-2.4/0.01]
FMSG5-[10,​13,​16]-P[0.8-2.88/0.01]-G[2-2.9/0.01]
FMSG5-LC[10-15.9/0.1]-P[0.8-2.88/0.01]-G[2-2.9/0.01]
FMSG6-[10,​13,​16,​20]-P[1-3.88/0.01]-G[3-3.4/0.01]
FMSG6-LC[10-19.9/0.1]-P[1-3.88/0.01]-G[3-3.4/0.01]
FMSG8-[10,​13,​16,​20]-P[1-4.38/0.01]-G[3-4.4/0.01]
FMSG8-LC[10-19.9/0.1]-P[1-4.38/0.01]-G[3-4.4/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Shank diameter)
(mm)
G (Second step diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10SKH51 Equivalent3210 ~ 16-0.8 ~ 1.98
1 Piece(s)

10 Days or more

10SKH51 Equivalent32-10 ~ 15.90.8 ~ 1.98
1 Piece(s)

10 Days or more

10SKH51 Equivalent42 ~ 2.410 ~ 16-0.8 ~ 2.38
1 Piece(s)

10 Days or more

10SKH51 Equivalent42 ~ 2.4-10 ~ 15.90.8 ~ 2.38
1 Piece(s)

10 Days or more

10SKH51 Equivalent52 ~ 2.910 ~ 16-0.8 ~ 2.88
1 Piece(s)

10 Days or more

10SKH51 Equivalent52 ~ 2.9-10 ~ 15.90.8 ~ 2.88
1 Piece(s)

10 Days or more

10SKD11 Equivalent63 ~ 3.410 ~ 20-1 ~ 3.88
1 Piece(s)

10 Days or more

10SKD11 Equivalent63 ~ 3.4-10 ~ 19.91 ~ 3.88
1 Piece(s)

10 Days or more

10SKD11 Equivalent83 ~ 4.410 ~ 20-1 ~ 4.38
1 Piece(s)

10 Days or more

10SKD11 Equivalent83 ~ 4.4-10 ~ 19.91 ~ 4.38

Loading...

  1. 1
 

Basic Information

Shape Straight Tip shape A Shank diameter D tolerance +0.005/0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.