(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Punch Guide Bushings Long Type -Straight Type-

Punch Guide Bushings Long Type -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
For complete product overview and details on Punch Guide Bushings - Long, Straight see the sections below:

  • PRESS-FIT
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-LMSG6-[10,​13,​16,​20,​22,​25]-P[1-3/0.01]
A-LMSG6-[10,​13,​16,​20,​22,​25]-PC[0.5-0.99/0.01]
A-LMSG6-[10,​13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]
A-LMSG6-LC[10-25/0.1]-P[1-3/0.01]
A-LMSG6-LC[10-25/0.1]-PC[0.5-0.99/0.01]
A-LMSG6-LC[10-25/0.1]-PC[3.01-3.2/0.01]
A-LMSG8-[10,​13,​16,​20,​22,​25]-P[1-4/0.01]
A-LMSG8-[10,​13,​16,​20,​22,​25]-PC[0.5-0.99/0.01]
A-LMSG8-[10,​13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]
A-LMSG8-LC[10-25/0.1]-P[1-4/0.01]
A-LMSG8-LC[10-25/0.1]-PC[0.5-0.99/0.01]
A-LMSG8-LC[10-25/0.1]-PC[4.01-4.2/0.01]
A-LMSG10-[10,​13,​16,​20,​22,​25]-P[2-6/0.01]
A-LMSG10-[10,​13,​16,​20,​22,​25]-PC[1-1.99/0.01]
A-LMSG10-[10,​13,​16,​20,​22,​25]-PC[6.01-6.2/0.01]
A-LMSG10-LC[10-25/0.1]-P[2-6/0.01]
A-LMSG10-LC[10-25/0.1]-PC[1-1.99/0.01]
A-LMSG10-LC[10-25/0.1]-PC[6.01-6.2/0.01]
A-LMSG13-[10,​13,​16,​20,​22,​25]-P[3-8/0.01]
A-LMSG13-[10,​13,​16,​20,​22,​25]-PC[1.5-2.99/0.01]
A-LMSG13-[10,​13,​16,​20,​22,​25]-PC[8.01-8.2/0.01]
A-LMSG13-LC[10-25/0.1]-P[3-8/0.01]
A-LMSG13-LC[10-25/0.1]-PC[1.5-2.99/0.01]
A-LMSG13-LC[10-25/0.1]-PC[8.01-8.2/0.01]
A-LMSG16-[10,​13,​16,​20,​22,​25]-P[3-10/0.01]
A-LMSG16-[10,​13,​16,​20,​22,​25]-PC[1.5-2.99/0.01]
A-LMSG16-[10,​13,​16,​20,​22,​25]-PC[10.01-10.2/0.01]
A-LMSG16-LC[10-25/0.1]-P[3-10/0.01]
A-LMSG16-LC[10-25/0.1]-PC[1.5-2.99/0.01]
A-LMSG16-LC[10-25/0.1]-PC[10.01-10.2/0.01]
A-LSGD8-[10,​13,​16,​20,​22,​25]-P[1-4/0.01]-W[1-4/0.01]
A-LSGD8-[10,​13,​16,​20,​22,​25]-P[1-4/0.01]-WC[4.01-4.2/0.01]
A-LSGD8-[10,​13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]-W[1-4/0.01]
A-LSGD8-[10,​13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
A-LSGD8-LC[10-25/0.1]-P[1-4/0.01]-W[1-4/0.01]
A-LSGD8-LC[10-25/0.1]-P[1-4/0.01]-WC[4.01-4.2/0.01]
A-LSGD8-LC[10-25/0.1]-PC[4.01-4.2/0.01]-W[1-4/0.01]
A-LSGD8-LC[10-25/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-P[1.2-6/0.01]-W[1.2-6/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-P[1.2-6/0.01]-WC[1-1.19/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-P[1.2-6/0.01]-WC[6.01-6.2/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-PC[1-1.19/0.01]-W[1.2-6/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-PC[1-1.19/0.01]-WC[1-1.19/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]
A-LSGD10-[10,​13,​16,​20,​22,​25]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
A-LSGD10-LC[10-25/0.1]-P[1.2-6/0.01]-W[1.2-6/0.01]
A-LSGD10-LC[10-25/0.1]-P[1.2-6/0.01]-WC[1-1.19/0.01]
A-LSGD10-LC[10-25/0.1]-P[1.2-6/0.01]-WC[6.01-6.2/0.01]
A-LSGD10-LC[10-25/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]
A-LSGD10-LC[10-25/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]
A-LSGD10-LC[10-25/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]
A-LSGD10-LC[10-25/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]
A-LSGD10-LC[10-25/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]
A-LSGD10-LC[10-25/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]
A-LSGD13-[10,​13,​16,​20,​22,​25]-P[1.5-8/0.01]-W[1.5-8/0.01]
A-LSGD13-[10,​13,​16,​20,​22,​25]-P[1.5-8/0.01]-WC[1-1.49/0.01]
A-LSGD13-[10,​13,​16,​20,​22,​25]-P[1.5-8/0.01]-WC[8.01-8.2/0.01]
A-LSGD13-[10,​13,​16,​20,​22,​25]-PC[1-1.49/0.01]-W[1.5-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/0610 ~ 25-1 ~ 3----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/0610 ~ 25--0.5 ~ 0.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/0610 ~ 25--3.01 ~ 3.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/06-10 ~ 251 ~ 3----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/06-10 ~ 25-0.5 ~ 0.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/06-10 ~ 25-3.01 ~ 3.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/0810 ~ 25-1 ~ 4----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/0810 ~ 25--0.5 ~ 0.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/0810 ~ 25--4.01 ~ 4.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/08-10 ~ 251 ~ 4----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/08-10 ~ 25-0.5 ~ 0.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/08-10 ~ 25-4.01 ~ 4.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01010 ~ 25-2 ~ 6----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01010 ~ 25--1 ~ 1.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01010 ~ 25--6.01 ~ 6.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/010-10 ~ 252 ~ 6----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/010-10 ~ 25-1 ~ 1.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/010-10 ~ 25-6.01 ~ 6.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01310 ~ 25-3 ~ 8----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01310 ~ 25--1.5 ~ 2.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01310 ~ 25--8.01 ~ 8.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/013-10 ~ 253 ~ 8----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/013-10 ~ 25-1.5 ~ 2.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/013-10 ~ 25-8.01 ~ 8.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01610 ~ 25-3 ~ 10----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01610 ~ 25--1.5 ~ 2.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/01610 ~ 25--10.01 ~ 10.2---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/016-10 ~ 253 ~ 10----
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/016-10 ~ 25-1.5 ~ 2.99---
1 Piece(s)

8 Days or more

10ASKD11 Equivalent+0.005/016-10 ~ 25-10.01 ~ 10.2---
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/0810 ~ 25-1 ~ 4--1 ~ 4-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/0810 ~ 25-1 ~ 4---4.01 ~ 4.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/0810 ~ 25--4.01 ~ 4.2-1 ~ 4-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/0810 ~ 25--4.01 ~ 4.2--4.01 ~ 4.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/08-10 ~ 251 ~ 4--1 ~ 4-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/08-10 ~ 251 ~ 4---4.01 ~ 4.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/08-10 ~ 25-4.01 ~ 4.2-1 ~ 4-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/08-10 ~ 25-4.01 ~ 4.2--4.01 ~ 4.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25-1.2 ~ 6--1.2 ~ 6-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25-1.2 ~ 6---1 ~ 1.19
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25-1.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25--1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25--1 ~ 1.19--1 ~ 1.19
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25--1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25--6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25--6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01010 ~ 25--6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 251.2 ~ 6--1.2 ~ 6-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 251.2 ~ 6---1 ~ 1.19
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 251.2 ~ 6---6.01 ~ 6.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 25-1 ~ 1.19-1.2 ~ 6-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 25-1 ~ 1.19--1 ~ 1.19
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 25-1 ~ 1.19--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 25-6.01 ~ 6.2-1.2 ~ 6-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 25-6.01 ~ 6.2--1 ~ 1.19
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/010-10 ~ 25-6.01 ~ 6.2--6.01 ~ 6.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01310 ~ 25-1.5 ~ 8--1.5 ~ 8-
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01310 ~ 25-1.5 ~ 8---1 ~ 1.49
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01310 ~ 25-1.5 ~ 8---8.01 ~ 8.2
1 Piece(s)

8 Days or more

10DSKD11 Equivalent+0.005/01310 ~ 25--1 ~ 1.49-1.5 ~ 8-

Loading...

 

Basic Information

Shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.