(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Pin Sets Long type

Jector Pin Sets Long type

Click this image to zoom it.

Move the mouse over the image to zoom

•Jector: Standard type
For complete product overview and details on Jector Pin Sets - Long Type see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LJ2-[41-81/10]-[30,​35,​40,​50,​60]
LJ2P-[41-81/10]
LJ3-[41-81/10]-[30,​35,​40,​50,​60]
LJ3P-[41-81/10]
LJ4-[41.5-101.5/10]-[30,​35,​40,​50,​60]
LJ4P-[41.5-101.5/10]
LJ5-[41.5-101.5/10]-[30,​35,​40,​50,​60]
LJ5P-[41.5-101.5/10]
LJ6-[41.5-101.5/10]-[30,​35,​40,​50,​60]
LJ6P-[41.5-101.5/10]
LJ7-[42-102/10]-[30,​35,​40,​50,​60]
LJ7P-[42-102/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (L dimension)
(mm)
FL (Spring length)
(mm)
D (Applicable punch diameter)
(mm)
Sales form
(mm)
1 Piece(s)

7 Days or more

1041 ~ 8130 ~ 605Set package
1 Piece(s)

7 Days or more

1041 ~ 81-5Pin only
1 Piece(s)

7 Days or more

1041 ~ 8130 ~ 606Set package
1 Piece(s)

7 Days or more

1041 ~ 81-6Pin only
1 Piece(s)

7 Days or more

1041.5 ~ 101.530 ~ 608Set package
1 Piece(s)

7 Days or more

1041.5 ~ 101.5-8Pin only
1 Piece(s)

7 Days or more

1041.5 ~ 101.530 ~ 6010Set package
1 Piece(s)

7 Days or more

1041.5 ~ 101.5-10Pin only
1 Piece(s)

7 Days or more

1041.5 ~ 101.530 ~ 6013Set package
1 Piece(s)

7 Days or more

1041.5 ~ 101.5-13Pin only
1 Piece(s)

7 Days or more

1042 ~ 10230 ~ 6016/20/25Set package
1 Piece(s)

7 Days or more

1042 ~ 102-16/20/25Pin only

Loading...

  1. 1
 

Basic Information

Jector Standard type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.