(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapped Jector Punches Normal, WPC treatment

Tapped Jector Punches Normal, WPC treatment

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Jector: Standard type
•Material: SKD11 Equivalent
•Shank Mounting Part Shape: Tapped
•Specification: Tap standard type

  • BOLT
  • SKD11
  • POWDER HSS
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-MJAL6-[50-80/10]-P[2-5.99/0.01]
A-MJAL6-[50-80/10]-PC[1.8-1.99/0.01]
A-MJAL6-LC[36-79.9/0.1]-P[2-5.99/0.01]
A-MJAL6-LC[36-79.9/0.1]-PC[1.8-1.99/0.01]
A-MJAL8-[50-100/10]-P[3-7.99/0.01]
A-MJAL8-[50-100/10]-PC[2.5-2.99/0.01]
A-MJAL8-LC[36-99.9/0.1]-P[3-7.99/0.01]
A-MJAL8-LC[36-99.9/0.1]-PC[2.5-2.99/0.01]
A-MJAL10-[50-100/10]-P[3-9.99/0.01]
A-MJAL10-[50-100/10]-PC[2.8-2.99/0.01]
A-MJAL10-LC[36-99.9/0.1]-P[3-9.99/0.01]
A-MJAL10-LC[36-99.9/0.1]-PC[2.8-2.99/0.01]
A-MJAL13-[50-100/10]-P[6-12.99/0.01]
A-MJAL13-[50-100/10]-PC[5-5.99/0.01]
A-MJAL13-LC[36-99.9/0.1]-P[6-12.99/0.01]
A-MJAL13-LC[36-99.9/0.1]-PC[5-5.99/0.01]
A-MJAL16-[60-100/10]-P[10-15.99/0.01]
A-MJAL16-[60-100/10]-PC[8-9.99/0.01]
A-MJAL16-LC[36-99.9/0.1]-P[10-15.99/0.01]
A-MJAL16-LC[36-99.9/0.1]-PC[8-9.99/0.01]
A-MJAL20-[60-100/10]-P[13-19.99/0.01]
A-MJAL20-[60-100/10]-PC[9-12.99/0.01]
A-MJAL20-LC[36-99.9/0.1]-P[13-19.99/0.01]
A-MJAL20-LC[36-99.9/0.1]-PC[9-12.99/0.01]
A-MJAL25-[60-100/10]-P[18-24.99/0.01]
A-MJAL25-[60-100/10]-PC[9-17.99/0.01]
A-MJAL25-LC[36-99.9/0.1]-P[18-24.99/0.01]
A-MJAL25-LC[36-99.9/0.1]-PC[9-17.99/0.01]
A-MJAS6-[40-80/10]-P[2-5.99/0.01]
A-MJAS6-[40-80/10]-PC[1.8-1.99/0.01]
A-MJAS6-LC[36-79.9/0.1]-P[2-5.99/0.01]
A-MJAS6-LC[36-79.9/0.1]-PC[1.8-1.99/0.01]
A-MJAS8-[40-100/10]-P[3-7.99/0.01]
A-MJAS8-[40-100/10]-PC[2.5-2.99/0.01]
A-MJAS8-LC[36-99.9/0.1]-P[3-7.99/0.01]
A-MJAS8-LC[36-99.9/0.1]-PC[2.5-2.99/0.01]
A-MJAS10-[40-100/10]-P[3-9.99/0.01]
A-MJAS10-[40-100/10]-PC[2.8-2.99/0.01]
A-MJAS10-LC[36-99.9/0.1]-P[3-9.99/0.01]
A-MJAS10-LC[36-99.9/0.1]-PC[2.8-2.99/0.01]
A-MJAS13-[40-100/10]-P[6-12.99/0.01]
A-MJAS13-[40-100/10]-PC[5-5.99/0.01]
A-MJAS13-LC[36-99.9/0.1]-P[6-12.99/0.01]
A-MJAS13-LC[36-99.9/0.1]-PC[5-5.99/0.01]
A-MJAS16-[40-100/10]-P[10-15.99/0.01]
A-MJAS16-[40-100/10]-PC[8-9.99/0.01]
A-MJAS16-LC[36-99.9/0.1]-P[10-15.99/0.01]
A-MJAS16-LC[36-99.9/0.1]-PC[8-9.99/0.01]
A-MJAS20-[40-100/10]-P[13-19.99/0.01]
A-MJAS20-[40-100/10]-PC[9-12.99/0.01]
A-MJAS20-LC[36-99.9/0.1]-P[13-19.99/0.01]
A-MJAS20-LC[36-99.9/0.1]-PC[9-12.99/0.01]
A-MJAS25-[40-100/10]-P[18-24.99/0.01]
A-MJAS25-[40-100/10]-PC[9-17.99/0.01]
A-MJAS25-LC[36-99.9/0.1]-P[18-24.99/0.01]
A-MJAS25-LC[36-99.9/0.1]-PC[9-17.99/0.01]
A-MJDL6-[50-80/10]-P[2-5.97/0.01]-W[2-5.97/0.01]
A-MJDL6-[50-80/10]-P[2-5.97/0.01]-WC[1.8-1.99/0.01]
A-MJDL6-[50-80/10]-PC[1.8-1.99/0.01]-W[2-5.97/0.01]
A-MJDL6-[50-80/10]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10ANone+0.005/0L62 ~ 5.9950 ~ 80-----
1 Piece(s)

9 Days or more

10ANone+0.005/0L6-50 ~ 80-1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L62 ~ 5.99-36 ~ 79.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0L6--36 ~ 79.91.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L83 ~ 7.9950 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0L8-50 ~ 100-2.5 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L83 ~ 7.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0L8--36 ~ 99.92.5 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L103 ~ 9.9950 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0L10-50 ~ 100-2.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L103 ~ 9.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0L10--36 ~ 99.92.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L136 ~ 12.9950 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0L13-50 ~ 100-5 ~ 5.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L136 ~ 12.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0L13--36 ~ 99.95 ~ 5.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L1610 ~ 15.9960 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0L16-60 ~ 100-8 ~ 9.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L1610 ~ 15.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0L16--36 ~ 99.98 ~ 9.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L2013 ~ 19.9960 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0L20-60 ~ 100-9 ~ 12.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L2013 ~ 19.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0L20--36 ~ 99.99 ~ 12.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L2518 ~ 24.9960 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0L25-60 ~ 100-9 ~ 17.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0L2518 ~ 24.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0L25--36 ~ 99.99 ~ 17.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S62 ~ 5.9940 ~ 80-----
1 Piece(s)

9 Days or more

10ANone+0.005/0S6-40 ~ 80-1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S62 ~ 5.99-36 ~ 79.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0S6--36 ~ 79.91.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S83 ~ 7.9940 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0S8-40 ~ 100-2.5 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S83 ~ 7.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0S8--36 ~ 99.92.5 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S103 ~ 9.9940 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0S10-40 ~ 100-2.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S103 ~ 9.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0S10--36 ~ 99.92.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S136 ~ 12.9940 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0S13-40 ~ 100-5 ~ 5.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S136 ~ 12.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0S13--36 ~ 99.95 ~ 5.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S1610 ~ 15.9940 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0S16-40 ~ 100-8 ~ 9.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S1610 ~ 15.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0S16--36 ~ 99.98 ~ 9.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S2013 ~ 19.9940 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0S20-40 ~ 100-9 ~ 12.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S2013 ~ 19.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0S20--36 ~ 99.99 ~ 12.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S2518 ~ 24.9940 ~ 100-----
1 Piece(s)

9 Days or more

10ANone+0.005/0S25-40 ~ 100-9 ~ 17.99---
1 Piece(s)

9 Days or more

10ANone+0.005/0S2518 ~ 24.99-36 ~ 99.9----
1 Piece(s)

9 Days or more

10ANone+0.005/0S25--36 ~ 99.99 ~ 17.99---
1 Piece(s)

10 Days or more

10DNone+0.005/0L62 ~ 5.9750 ~ 80---2 ~ 5.97-
1 Piece(s)

10 Days or more

10DNone+0.005/0L62 ~ 5.9750 ~ 80----1.8 ~ 1.99
1 Piece(s)

10 Days or more

10DNone+0.005/0L6-50 ~ 80-1.8 ~ 1.99-2 ~ 5.97-
1 Piece(s)

10 Days or more

10DNone+0.005/0L6-50 ~ 80-1.8 ~ 1.99--1.8 ~ 1.99

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector Standard type
Material SKD11 Equivalent Shank (mounting part) shape Tapped Specification Tap standard type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.