(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches for Heavy Load Dicoat treatment

Jector Punches for Heavy Load Dicoat treatment

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Single-stepped
•Material: SKH40 Equivalent (Powdered high-speed steel)
•Surface Treatment: Dicoat
•Shank Mounting Part Shape: Standard

  • FLANGE
  • POWDER HSS
  • DICOAT

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AT-APJAL8-[60-100/10]-P[4-7.99/0.01]
AT-APJAL8-LC[43-59.9/0.1]-P[4-7.99/0.01]
AT-APJAL8-LC[60.1-69.9/0.1]-P[4-7.99/0.01]
AT-APJAL8-LC[70.1-79.9/0.1]-P[4-7.99/0.01]
AT-APJAL8-LC[80.1-89.9/0.1]-P[4-7.99/0.01]
AT-APJAL8-LC[90.1-99.9/0.1]-P[4-7.99/0.01]
AT-APJAL10-[60-100/10]-P[5-9.99/0.01]
AT-APJAL10-LC[43-59.9/0.1]-P[5-9.99/0.01]
AT-APJAL10-LC[60.1-69.9/0.1]-P[5-9.99/0.01]
AT-APJAL10-LC[70.1-79.9/0.1]-P[5-9.99/0.01]
AT-APJAL10-LC[80.1-89.9/0.1]-P[5-9.99/0.01]
AT-APJAL10-LC[90.1-99.9/0.1]-P[5-9.99/0.01]
AT-APJAL13-[60-100/10]-P[6-12.99/0.01]
AT-APJAL13-LC[43-59.9/0.1]-P[6-12.99/0.01]
AT-APJAL13-LC[60.1-69.9/0.1]-P[6-12.99/0.01]
AT-APJAL13-LC[70.1-79.9/0.1]-P[6-12.99/0.01]
AT-APJAL13-LC[80.1-89.9/0.1]-P[6-12.99/0.01]
AT-APJAL13-LC[90.1-99.9/0.1]-P[6-12.99/0.01]
AT-APJAS8-[50-100/10]-P[4-7.99/0.01]
AT-APJAS8-LC[44-49.9/0.1]-P[4-7.99/0.01]
AT-APJAS8-LC[50.1-59.9/0.1]-P[4-7.99/0.01]
AT-APJAS8-LC[60.1-69.9/0.1]-P[4-7.99/0.01]
AT-APJAS8-LC[70.1-79.9/0.1]-P[4-7.99/0.01]
AT-APJAS8-LC[80.1-89.9/0.1]-P[4-7.99/0.01]
AT-APJAS8-LC[90.1-99.9/0.1]-P[4-7.99/0.01]
AT-APJAS10-[50-100/10]-P[5-9.99/0.01]
AT-APJAS10-LC[44-49.9/0.1]-P[5-9.99/0.01]
AT-APJAS10-LC[50.1-59.9/0.1]-P[5-9.99/0.01]
AT-APJAS10-LC[60.1-69.9/0.1]-P[5-9.99/0.01]
AT-APJAS10-LC[70.1-79.9/0.1]-P[5-9.99/0.01]
AT-APJAS10-LC[80.1-89.9/0.1]-P[5-9.99/0.01]
AT-APJAS10-LC[90.1-99.9/0.1]-P[5-9.99/0.01]
AT-APJAS13-[60-100/10]-P[6-12.99/0.01]
AT-APJAS13-LC[44-49.9/0.1]-P[6-12.99/0.01]
AT-APJAS13-LC[50.1-59.9/0.1]-P[6-12.99/0.01]
AT-APJAS13-LC[60.1-69.9/0.1]-P[6-12.99/0.01]
AT-APJAS13-LC[70.1-79.9/0.1]-P[6-12.99/0.01]
AT-APJAS13-LC[80.1-89.9/0.1]-P[6-12.99/0.01]
AT-APJAS13-LC[90.1-99.9/0.1]-P[6-12.99/0.01]
AT-APJDL8-[60-100/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDL8-LC[43-59.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDL8-LC[60.1-69.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDL8-LC[70.1-79.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDL8-LC[80.1-89.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDL8-LC[90.1-99.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDL10-[60-100/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AT-APJDL10-LC[43-59.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AT-APJDL10-LC[60.1-69.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AT-APJDL10-LC[70.1-79.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AT-APJDL10-LC[80.1-89.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AT-APJDL10-LC[90.1-99.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AT-APJDL13-[60-100/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AT-APJDL13-LC[43-59.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AT-APJDL13-LC[60.1-69.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AT-APJDL13-LC[70.1-79.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AT-APJDL13-LC[80.1-89.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AT-APJDL13-LC[90.1-99.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AT-APJDS8-[50-100/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDS8-LC[44-49.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AT-APJDS8-LC[50.1-59.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L84 ~ 7.9960 ~ 100---
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L84 ~ 7.99-43 ~ 59.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L84 ~ 7.99-60.1 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L84 ~ 7.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L84 ~ 7.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L84 ~ 7.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L105 ~ 9.9960 ~ 100---
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L105 ~ 9.99-43 ~ 59.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L105 ~ 9.99-60.1 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L105 ~ 9.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L105 ~ 9.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L105 ~ 9.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L136 ~ 12.9960 ~ 100---
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-43 ~ 59.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-60.1 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S84 ~ 7.9950 ~ 100---
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S84 ~ 7.99-44 ~ 49.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S84 ~ 7.99-50.1 ~ 59.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S84 ~ 7.99-60.1 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S84 ~ 7.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S84 ~ 7.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S84 ~ 7.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S105 ~ 9.9950 ~ 100---
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S105 ~ 9.99-44 ~ 49.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S105 ~ 9.99-50.1 ~ 59.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S105 ~ 9.99-60.1 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S105 ~ 9.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S105 ~ 9.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S105 ~ 9.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S136 ~ 12.9960 ~ 100---
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S136 ~ 12.99-44 ~ 49.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S136 ~ 12.99-50.1 ~ 59.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S136 ~ 12.99-60.1 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S136 ~ 12.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S136 ~ 12.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRound+0.005/0S136 ~ 12.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.9760 ~ 100--4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.97-43 ~ 59.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.97-60.1 ~ 69.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.97-70.1 ~ 79.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.97-80.1 ~ 89.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.97-90.1 ~ 99.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.9760 ~ 100--5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.97-43 ~ 59.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.97-60.1 ~ 69.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.97-70.1 ~ 79.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.97-80.1 ~ 89.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.97-90.1 ~ 99.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.9760 ~ 100--6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.97-43 ~ 59.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.97-60.1 ~ 69.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.97-70.1 ~ 79.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.97-80.1 ~ 89.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.97-90.1 ~ 99.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S84 ~ 7.9750 ~ 100--4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S84 ~ 7.97-44 ~ 49.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S84 ~ 7.97-50.1 ~ 59.9-4 ~ 7.97

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Material SKH40 Equivalent (Powdered high-speed steel)
Surface treatment Dicoat Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.