(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Punches for Heavy Load Dicoat treatment

Punches for Heavy Load Dicoat treatment

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Single-stepped
•Material: SKH40 Equivalent (Powdered high-speed steel)
•Surface Treatment: Dicoat
•Shank Mounting Part Shape: Standard

  • FLANGE
  • POWDER HSS
  • DICOAT

(i)Caution

  • Diameter dimensions 16 to 25 are not available for the AT-APH type, only for the T-APH.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AT-APHAL5-[60,​70,​80]-P[2-4.99/0.01]
AT-APHAL5-[60,​70,​80]-PC[1.5-1.99/0.01]
AT-APHAL5-LC[37-79.9/0.1]-P[2-4.99/0.01]
AT-APHAL5-LC[37-79.9/0.1]-PC[1.5-1.99/0.01]
AT-APHAL6-[60,​70,​80]-P[2-5.99/0.01]
AT-APHAL6-[60,​70,​80]-PC[1.5-1.99/0.01]
AT-APHAL6-LC[37-79.9/0.1]-P[2-5.99/0.01]
AT-APHAL6-LC[37-79.9/0.1]-PC[1.5-1.99/0.01]
AT-APHAL8-[60-100/10]-P[3-7.99/0.01]
AT-APHAL8-[60-100/10]-PC[1.5-2.99/0.01]
AT-APHAL8-LC[37-59.9/0.1]-P[3-7.99/0.01]
AT-APHAL8-LC[37-59.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL8-LC[60.1-69.9/0.1]-P[3-7.99/0.01]
AT-APHAL8-LC[60.1-69.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL8-LC[70.1-79.9/0.1]-P[3-7.99/0.01]
AT-APHAL8-LC[70.1-79.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL8-LC[80.1-89.9/0.1]-P[3-7.99/0.01]
AT-APHAL8-LC[80.1-89.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL8-LC[90.1-99.9/0.1]-P[3-7.99/0.01]
AT-APHAL8-LC[90.1-99.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL10-[60-100/10]-P[3-9.99/0.01]
AT-APHAL10-[60-100/10]-PC[1.5-2.99/0.01]
AT-APHAL10-LC[37-59.9/0.1]-P[3-9.99/0.01]
AT-APHAL10-LC[37-59.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL10-LC[60.1-69.9/0.1]-P[3-9.99/0.01]
AT-APHAL10-LC[60.1-69.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL10-LC[70.1-79.9/0.1]-P[3-9.99/0.01]
AT-APHAL10-LC[70.1-79.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL10-LC[80.1-89.9/0.1]-P[3-9.99/0.01]
AT-APHAL10-LC[80.1-89.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL10-LC[90.1-99.9/0.1]-P[3-9.99/0.01]
AT-APHAL10-LC[90.1-99.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAL13-[60-100/10]-P[6-12.99/0.01]
AT-APHAL13-[60-100/10]-PC[3-5.99/0.01]
AT-APHAL13-LC[37-59.9/0.1]-P[6-12.99/0.01]
AT-APHAL13-LC[37-59.9/0.1]-PC[3-5.99/0.01]
AT-APHAL13-LC[60.1-69.9/0.1]-P[6-12.99/0.01]
AT-APHAL13-LC[60.1-69.9/0.1]-PC[3-5.99/0.01]
AT-APHAL13-LC[70.1-79.9/0.1]-P[6-12.99/0.01]
AT-APHAL13-LC[70.1-79.9/0.1]-PC[3-5.99/0.01]
AT-APHAL13-LC[80.1-89.9/0.1]-P[6-12.99/0.01]
AT-APHAL13-LC[80.1-89.9/0.1]-PC[3-5.99/0.01]
AT-APHAL13-LC[90.1-99.9/0.1]-P[6-12.99/0.01]
AT-APHAL13-LC[90.1-99.9/0.1]-PC[3-5.99/0.01]
AT-APHAS5-[50,​60,​70,​80]-P[2-4.99/0.01]
AT-APHAS5-[50,​60,​70,​80]-PC[1.5-1.99/0.01]
AT-APHAS5-LC[37-79.9/0.1]-P[2-4.99/0.01]
AT-APHAS5-LC[37-79.9/0.1]-PC[1.5-1.99/0.01]
AT-APHAS6-[50,​60,​70,​80]-P[2-5.99/0.01]
AT-APHAS6-[50,​60,​70,​80]-PC[1.5-1.99/0.01]
AT-APHAS6-LC[37-79.9/0.1]-P[2-5.99/0.01]
AT-APHAS6-LC[37-79.9/0.1]-PC[1.5-1.99/0.01]
AT-APHAS8-[50-100/10]-P[3-7.99/0.01]
AT-APHAS8-[50-100/10]-PC[1.5-2.99/0.01]
AT-APHAS8-LC[37-49.9/0.1]-P[3-7.99/0.01]
AT-APHAS8-LC[37-49.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAS8-LC[50.1-59.9/0.1]-P[3-7.99/0.01]
AT-APHAS8-LC[50.1-59.9/0.1]-PC[1.5-2.99/0.01]
AT-APHAS8-LC[60.1-69.9/0.1]-P[3-7.99/0.01]
AT-APHAS8-LC[60.1-69.9/0.1]-PC[1.5-2.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10Round+0.005/0L52 ~ 4.9960 ~ 80-----
1 Piece(s)

10 Days or more

10Round+0.005/0L5-60 ~ 80-1.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L52 ~ 4.99-37 ~ 79.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L5--37 ~ 79.91.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L62 ~ 5.9960 ~ 80-----
1 Piece(s)

10 Days or more

10Round+0.005/0L6-60 ~ 80-1.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L62 ~ 5.99-37 ~ 79.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L6--37 ~ 79.91.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L83 ~ 7.9960 ~ 100-----
1 Piece(s)

10 Days or more

10Round+0.005/0L8-60 ~ 100-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L83 ~ 7.99-37 ~ 59.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L8--37 ~ 59.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L83 ~ 7.99-60.1 ~ 69.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L8--60.1 ~ 69.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L83 ~ 7.99-70.1 ~ 79.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L8--70.1 ~ 79.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L83 ~ 7.99-80.1 ~ 89.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L8--80.1 ~ 89.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L83 ~ 7.99-90.1 ~ 99.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L8--90.1 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L103 ~ 9.9960 ~ 100-----
1 Piece(s)

10 Days or more

10Round+0.005/0L10-60 ~ 100-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L103 ~ 9.99-37 ~ 59.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L10--37 ~ 59.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L103 ~ 9.99-60.1 ~ 69.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L10--60.1 ~ 69.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L103 ~ 9.99-70.1 ~ 79.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L10--70.1 ~ 79.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L103 ~ 9.99-80.1 ~ 89.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L10--80.1 ~ 89.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L103 ~ 9.99-90.1 ~ 99.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L10--90.1 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L136 ~ 12.9960 ~ 100-----
1 Piece(s)

10 Days or more

10Round+0.005/0L13-60 ~ 100-3 ~ 5.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L136 ~ 12.99-37 ~ 59.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L13--37 ~ 59.93 ~ 5.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L136 ~ 12.99-60.1 ~ 69.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L13--60.1 ~ 69.93 ~ 5.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L136 ~ 12.99-70.1 ~ 79.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L13--70.1 ~ 79.93 ~ 5.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L136 ~ 12.99-80.1 ~ 89.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L13--80.1 ~ 89.93 ~ 5.99---
1 Piece(s)

10 Days or more

10Round+0.005/0L136 ~ 12.99-90.1 ~ 99.9----
1 Piece(s)

10 Days or more

10Round+0.005/0L13--90.1 ~ 99.93 ~ 5.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S52 ~ 4.9950 ~ 80-----
1 Piece(s)

10 Days or more

10Round+0.005/0S5-50 ~ 80-1.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S52 ~ 4.99-37 ~ 79.9----
1 Piece(s)

10 Days or more

10Round+0.005/0S5--37 ~ 79.91.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S62 ~ 5.9950 ~ 80-----
1 Piece(s)

10 Days or more

10Round+0.005/0S6-50 ~ 80-1.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S62 ~ 5.99-37 ~ 79.9----
1 Piece(s)

10 Days or more

10Round+0.005/0S6--37 ~ 79.91.5 ~ 1.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S83 ~ 7.9950 ~ 100-----
1 Piece(s)

10 Days or more

10Round+0.005/0S8-50 ~ 100-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S83 ~ 7.99-37 ~ 49.9----
1 Piece(s)

10 Days or more

10Round+0.005/0S8--37 ~ 49.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S83 ~ 7.99-50.1 ~ 59.9----
1 Piece(s)

10 Days or more

10Round+0.005/0S8--50.1 ~ 59.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Round+0.005/0S83 ~ 7.99-60.1 ~ 69.9----
1 Piece(s)

10 Days or more

10Round+0.005/0S8--60.1 ~ 69.91.5 ~ 2.99---

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Material SKH40 Equivalent (Powdered high-speed steel) Surface treatment Dicoat Shank (mounting part) shape Standard
T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.