(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Punches - Configurable Full Length, Fixed B Type, Spring Reinforced, WPC® Treatment Option

Ejector Punches - Configurable Full Length, Fixed B Type, Spring Reinforced, WPC® Treatment Option

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ejector Punches - Configurable Full Length, Fixed B Type, Spring Reinforced, WPC® Treatment Option
  • Ejector Punches - Configurable Full Length, Fixed B Type, Spring Reinforced, WPC® Treatment Option
  • Ejector Punches - Configurable Full Length, Fixed B Type, Spring Reinforced, WPC® Treatment Option

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : Spring reinforced type, Standard type
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2), SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Jector Punches - Configurable Full Length, Fixed B Type, Normal - WPC Treatment, Spring Reinforced (MISUMI) see the sections below:

  • FLANGE
  • SKH51
  • SKD11
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-LFSJAL5-[40-80/0.1]-P[2-4.99/0.01]
A-LFSJAL5-[40-80/0.1]-PC[1.8-1.99/0.01]
A-LFSJAL6-[40-80/0.1]-P[2-5.99/0.01]
A-LFSJAL6-[40-80/0.1]-PC[1.8-1.99/0.01]
A-LFSJAL8-[50-100/0.1]-P[3-7.99/0.01]
A-LFSJAL8-[50-100/0.1]-PC[2.5-2.99/0.01]
A-LFSJAL10-[50-100/0.1]-P[3-9.99/0.01]
A-LFSJAL10-[50-100/0.1]-PC[2.8-2.99/0.01]
A-LFSJAL13-[50-100/0.1]-P[6-12.99/0.01]
A-LFSJAL13-[50-100/0.1]-PC[5-5.99/0.01]
A-LFSJAL16-[50-100/0.1]-P[10-15.99/0.01]
A-LFSJAL16-[50-100/0.1]-PC[8-9.99/0.01]
A-LFSJAL20-[50-100/0.1]-P[13-19.99/0.01]
A-LFSJAL20-[50-100/0.1]-PC[9-12.99/0.01]
A-LFSJAL25-[60-100/0.1]-P[18-24.99/0.01]
A-LFSJAL25-[60-100/0.1]-PC[9-17.99/0.01]
A-LFSJAS5-[40-80/0.1]-P[2-4.99/0.01]
A-LFSJAS5-[40-80/0.1]-PC[1.8-1.99/0.01]
A-LFSJAS6-[40-80/0.1]-P[2-5.99/0.01]
A-LFSJAS6-[40-80/0.1]-PC[1.8-1.99/0.01]
A-LFSJAS8-[45-100/0.1]-P[3-7.99/0.01]
A-LFSJAS8-[45-100/0.1]-PC[2.5-2.99/0.01]
A-LFSJAS10-[45-100/0.1]-P[3-9.99/0.01]
A-LFSJAS10-[45-100/0.1]-PC[2.8-2.99/0.01]
A-LFSJAS13-[45-100/0.1]-P[6-12.99/0.01]
A-LFSJAS13-[45-100/0.1]-PC[5-5.99/0.01]
A-LFSJAS16-[50-100/0.1]-P[10-15.99/0.01]
A-LFSJAS16-[50-100/0.1]-PC[8-9.99/0.01]
A-LFSJAS20-[50-100/0.1]-P[13-19.99/0.01]
A-LFSJAS20-[50-100/0.1]-PC[9-12.99/0.01]
A-LFSJAS25-[50-100/0.1]-P[18-24.99/0.01]
A-LFSJAS25-[50-100/0.1]-PC[9-17.99/0.01]
A-LFSJDL5-[40-80/0.1]-P[2-4.97/0.01]-W[2-4.97/0.01]
A-LFSJDL5-[40-80/0.1]-P[2-4.97/0.01]-WC[1.8-1.99/0.01]
A-LFSJDL5-[40-80/0.1]-PC[1.8-1.99/0.01]-W[2-4.97/0.01]
A-LFSJDL5-[40-80/0.1]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01]
A-LFSJDL6-[40-80/0.1]-P[2-5.97/0.01]-W[2-5.97/0.01]
A-LFSJDL6-[40-80/0.1]-P[2-5.97/0.01]-WC[1.8-1.99/0.01]
A-LFSJDL6-[40-80/0.1]-PC[1.8-1.99/0.01]-W[2-5.97/0.01]
A-LFSJDL6-[40-80/0.1]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01]
A-LFSJDL8-[50-100/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
A-LFSJDL8-[50-100/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
A-LFSJDL8-[50-100/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
A-LFSJDL8-[50-100/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
A-LFSJDL10-[50-100/0.1]-P[3-9.97/0.01]-W[3-9.97/0.01]
A-LFSJDL10-[50-100/0.1]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]
A-LFSJDL10-[50-100/0.1]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]
A-LFSJDL10-[50-100/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
A-LFSJDL13-[50-100/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
A-LFSJDL13-[50-100/0.1]-P[6-12.97/0.01]-WC[5-5.99/0.01]
A-LFSJDL13-[50-100/0.1]-PC[5-5.99/0.01]-W[6-12.97/0.01]
A-LFSJDL13-[50-100/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
A-LFSJDL16-[50-100/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
A-LFSJDL16-[50-100/0.1]-P[6-15.97/0.01]-WC[5-5.99/0.01]
A-LFSJDL16-[50-100/0.1]-PC[5-5.99/0.01]-W[6-15.97/0.01]
A-LFSJDL16-[50-100/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
A-LFSJDL20-[50-100/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
A-LFSJDL20-[50-100/0.1]-P[6-19.97/0.01]-WC[5-5.99/0.01]
A-LFSJDL20-[50-100/0.1]-PC[5-5.99/0.01]-W[6-19.97/0.01]
A-LFSJDL20-[50-100/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Material Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0L52 ~ 4.9940 ~ 80----
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0L5-40 ~ 801.8 ~ 1.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0L62 ~ 5.9940 ~ 80----
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0L6-40 ~ 801.8 ~ 1.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L83 ~ 7.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L8-50 ~ 1002.5 ~ 2.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L103 ~ 9.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L10-50 ~ 1002.8 ~ 2.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L136 ~ 12.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L13-50 ~ 1005 ~ 5.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L1610 ~ 15.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L16-50 ~ 1008 ~ 9.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L2013 ~ 19.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L20-50 ~ 1009 ~ 12.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L2518 ~ 24.9960 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0L25-60 ~ 1009 ~ 17.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0S52 ~ 4.9940 ~ 80----
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0S5-40 ~ 801.8 ~ 1.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0S62 ~ 5.9940 ~ 80----
1 Piece(s)

9 Days or more

10Standard typeRoundSKH51 Equivalent (M2)None+0.005/0S6-40 ~ 801.8 ~ 1.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S83 ~ 7.9945 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S8-45 ~ 1002.5 ~ 2.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S103 ~ 9.9945 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S10-45 ~ 1002.8 ~ 2.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S136 ~ 12.9945 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S13-45 ~ 1005 ~ 5.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S1610 ~ 15.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S16-50 ~ 1008 ~ 9.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S2013 ~ 19.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S20-50 ~ 1009 ~ 12.99---
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S2518 ~ 24.9950 ~ 100----
1 Piece(s)

9 Days or more

10Standard typeRoundSKD11 Equivalent (D2)None+0.005/0S25-50 ~ 1009 ~ 17.99---
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L52 ~ 4.9740 ~ 80--2 ~ 4.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L52 ~ 4.9740 ~ 80---1.8 ~ 1.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L5-40 ~ 801.8 ~ 1.99-2 ~ 4.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L5-40 ~ 801.8 ~ 1.99--1.8 ~ 1.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L62 ~ 5.9740 ~ 80--2 ~ 5.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L62 ~ 5.9740 ~ 80---1.8 ~ 1.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L6-40 ~ 801.8 ~ 1.99-2 ~ 5.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKH51 Equivalent (M2)None+0.005/0L6-40 ~ 801.8 ~ 1.99--1.8 ~ 1.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L83 ~ 7.9750 ~ 100--3 ~ 7.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L83 ~ 7.9750 ~ 100---2.5 ~ 2.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L8-50 ~ 1002.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L8-50 ~ 1002.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L103 ~ 9.9750 ~ 100--3 ~ 9.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L103 ~ 9.9750 ~ 100---2.8 ~ 2.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L10-50 ~ 1002.8 ~ 2.99-3 ~ 9.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L10-50 ~ 1002.8 ~ 2.99--2.8 ~ 2.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L136 ~ 12.9750 ~ 100--6 ~ 12.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L136 ~ 12.9750 ~ 100---5 ~ 5.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L13-50 ~ 1005 ~ 5.99-6 ~ 12.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L13-50 ~ 1005 ~ 5.99--5 ~ 5.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L166 ~ 15.9750 ~ 100--6 ~ 15.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L166 ~ 15.9750 ~ 100---5 ~ 5.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L16-50 ~ 1005 ~ 5.99-6 ~ 15.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L16-50 ~ 1005 ~ 5.99--5 ~ 5.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L206 ~ 19.9750 ~ 100--6 ~ 19.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L206 ~ 19.9750 ~ 100---5 ~ 5.99
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L20-50 ~ 1005 ~ 5.99-6 ~ 19.97-
1 Piece(s)

10 Days or more

10Standard typeRectangleSKD11 Equivalent (D2)None+0.005/0L20-50 ~ 1005 ~ 5.99--5 ~ 5.99

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Shank (mounting part) shape Standard
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support