(!)Starting Dec. 15th Windows 7 will be no longer recommended to use with the MISUMI environment due to the end of support from Microsoft on Jan. 14th, 2020.

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000280 Setup Changing Fixture

Supporting multiple types, identified with multiple sensors.

Relevant category

Locating Pin

Product name Locating Pins - Large Head, Threaded, P/L/B Configurable, Hex Socket
Part number SFPNSA6-P8.00-L3-B5.0
Features Tapered head
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Choosing a standard product allows for ease of ordering.

Back to page top

Available sizes

■Locating Pins - Large Head, Threaded, P/L/B Configurable, Hex Socket

Material Surface Treatment Hardness
O1 Tool Steel - Treated Hardness: 60 - 63HRC
O1 Tool Steel Hard Chrome Plating
Plating Thickness 3 μm or more
Treated Hardness: 50 - 55 HRC
Plating Hardness: 750 HV -
O1 Tool Steel - -
304 Stainless Steel - -
304 Stainless Steel Hard Chrome Plating
Plating Thickness 3 μm or more
Plating Hardness: 750 HV -
440C Stainless Steel - Treated Hardness: 50 - 55 HRC

■Sizes and Dimensions

Shape Shank Dia. Pin Head Dia.
in 0.01 mm Increments
Shank Pilot Length
in 1 mm Increments
Pin Section Length
in 0.1 mm Increments
Thread Dia.
3 4 5 6 8 10 12 16 20
Round

Diamond
3 6.00~6.50 2~6 3.5~10.0 - - - - - - - -
4 6.50~7.00 2~8 2.5~10.0 - - - - - - -
5 6.50~8.00 3~10 2.5~10.0 - - - - - -
6 6.50(8.00)~10.00 3~10 2.5~12.0 - - - - - -
8 9.00(10.00)~13.00 5~10 3.0~15.0 - - - - -
10 11.00(12.00)~15.00 5~15 4.5~20.0 - - - - -
12 13.00~18.00 8~15 6.0~20.0 - - - - -
16 17.00~25.00 8~20 8.0~20.0 - - - - -
20 22.00~30.00 10~20 8.0~20.0 - - - - -

Back to page top

Accuracy Info

■Accuracy of the Locating Pins - Plastic, Large Head

Shank Dia. Tolerance:  g6

Pin Head Dia. Tolerance: 0/-0.01

Concentricity of the Shank Pilot and the Pin Head:  φ 0.01

Back to page top

Bushings for Locating Pins

Product name Bushings for Locating Pins - Straight, Retaining
Part number JBAFBPG12-P8.00-L10.0
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select an item suitable for the positioning pin to prevent abrasions of the tool positioning hole

Back to page top

Available sizes

■Bushings for Locating Pins - Straight, Retaining

Material Surface Treatment Hardness
O1 Tool Steel - 56~60HRC
O1 Tool Steel Black Oxide 56~60HRC
O1 Tool Steel Electroless Nickel Plating 56~60HRC
304 Stainless Steel - -
440C Stainless Steel - 50~55HRC

■Sizes and Dimensions

O.D. I.D.
(0.01 mm increments)
Overall Length
(0.01 mm increments)
8 4.00~4.50 10.0~13.0
10 4.00~6.50 10.0~20.0
12 6.00~8.50
15 8.00~10.50 10.0~20.0
18 10.00~12.50
20 12.00~13.50
22 12.00~13.50
25 13.00~15.50
26 15.00~16.50
30 16.00~20.50 12.0~60.0
35 20.00~25.00

Back to page top

Accuracy Info

■Accuracy of the Bushings for Locating Pins (retaining)

O.D. O.D. Tolerance
p6 m6
8 +0.024
+0.015
+0.015
+0.006
10
12 +0.029
+0.018
+0.018
+0.007
15
18
20 +0.035
+0.022
+0.021
+0.008
22
25
26
30
35 +0.042
+0.026
+0.025
+0.009

I.D. Tolerance: +0.01/0

Concentricity of O.D. and I.D.: φ0.02

Back to page top

Stop Pin

Product name Stop Pins- Screw Type, T Standard
Part number STFHN14-8.0
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select an economical stop pin to use as an alternative of the sensor flag

Back to page top

Available sizes

■Stop Pins- Screw Type, T Standard

Material Hardness Surface Treatment
Head Height Fixed Head Height Configurable
4137 Alloy Steel 46-50HRC 32-38HRC Electroless Nickel Plating
440C Stainless Steel 50-55HRC 40-45HRC -

■Sizes and Dimensions

Opposite Side (mm) Thickness(mm)
Fixed 0.5 mm Increments
5.5A 3 2.0~10.0
5.5 5
7
8
10 5.0~30.0
10B 8
13 5
13A 8
13B
14 5
14A 8
14B
17 5 10.0~50.0
17A 8
17B
19 5
19A 8
19B

Back to page top

Accuracy Info

■Accuracy of Stop Pin

Thickness Tolerance (mm): +0.01
                     0

Back to page top

IDEA NOTE Proximity sensors at 3 locations

Identifies various types by installing proximity sensors at 3 locations.
Up to seven types can be handled by changing the number and position of the stop pins (flags).
(With 1 flag・・・3 types, with 2 flags・・・3 types, with 3 flags・・・1 type, total 7 types)

Fixture No. With or without flags Number of flags
1 × × 1
2 × ×
3 × ×
4 × 2
5 ×
6 × ×
7 3
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A workpiece is placed on an installed fixture and transferred by a robot actuator. Another robot grabs the workpiece and transfer it to the next process.

Points for use

  • Multiple parts can be handled by changing the setup of the fixture.

Target workpiece

  • Substrate
  • External dimensions:W80xD70xH150mm
  • Workpiece mass:15g

Design Specifications

Operating Conditions or Design Requirements

  • Stroke:490mm
  • External dimensions:W803xD120xH132mm

Selection Criteria for Main Components

  • Single axis actuator
    • Select one with a servo motor to conduct positioning in transferring workpieces.
  • Bushings for Locating Pins
    • Select types that facilitate the smooth insertion of the fixture.
  • Proximity sensors
    • Select types that can detect which substrate the fixture is used for.

Design Evaluation

Verification of main components

  • Verify the motor torque for bearing the load torque.
  • Motor
    • Conditional values: Safety factor 2, fixture mass m = 4kg, friction coefficient μ = 0.02, load in the horizontal direction = μ m g = 0.02 × 4 × 9.8 = 0.784N, ball screw pitch 0.01m
    • Motor load torque = load in the horizontal direction [N] × ball screw pitch/(2π) × safety factor = (0.784 × 0.01/(2π)) × 2 = 0.003N・m < 0.32N・m (motor torque rating)
    • Motor rotational speed rating: 3000rpm > (operating rotational speed (Ns): 1000rpm))
    • Transfer speed = Operating rotational speed x ball screw pitch/60 = 1000 x 0.01/60 = 1.67m/sec

Other Design Consideration

  • Both large and small locating pin are used to prevent errors.
  • Bushings are used with locating pins to facilitate their insertion.
  • A one-touch draw latch facilitates the installation and removal of the fixture.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Single Axis Acutator(Currently not available) LXM3010C-A2BE-AM10E-3-2-R-600 1
3 Locating Pins SFPNSA3-P6.00-L2-B5.0 1
4 Locating Bush JBAFBPG12-P8.00-L10.0 1
5 Locating Bush JBAFBPG10-P6.00-L10.0 1
6 Proximity Switches EMX2.5-F8 3
7 Stop Pins STFHN14-8.0 1
8 Snap Locks PKWS1 2
9 Socket Head Cap Screws-with Washer SCBS3-10 3
10 Socket Head Cap Screws-with Washer SCBS4-10 2
11 Dowel Pins MSCSS4-10 2
12 Dowel Pins MSCSS3-8 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top