(!)Starting Dec. 15th Windows 7 will be no longer recommended to use with the MISUMI environment due to the end of support from Microsoft on Jan. 14th, 2020.

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000204 Camera Adjustment Mechanism with an Air Blower

Camera with an air blower

Shaft Collar

Product name Shaft Collars - D - Shaped
Part number SDS30
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective for adjusting the camera position.

Back to page top

Available sizes

■Shaft Collars - D - Shaped

Material Surface Treatment Accessory
1045 Carbon Steel Black Oxide Hex Socket Head Cap Screw 1 pc.
(4137 Alloy Steel)
Electroless Nickel Plating Hex Socket Head Cap Screw 1 pc. (304 Stainless Steel )
304 Stainless Steel -
2017 Aluminum Alloy

■Sizes and Dimensions

Shaft Bore Dia. Overall Width
(Thickness)
O.D. Fastening Screw Dia.
(Coarse)
Mounting Screw Dia.
(Coarse)
φ8 15 φ30 M5 M3
φ10 φ35 M4
φ12
φ13
φ15 φ40 M6 M5
φ16
φ18 φ45
φ20
φ25 φ50
φ30 φ55 M6
φ35 φ60
φ40 18 φ70 M8
φ50 22 φ85 M10 M8

* The size possible to selected may vary slightly depending upon the materials.
Please see the product pages for details.

Back to page top

Accuracy Info

■Accuracy of shaft collars standard

Shaft Bore Dia. Tolerance: +0.05/+0.01

O.D. Tolerance: ±0.1

Overall Width Tolerance: ±0.1

Back to page top

O-Rings

Product name O-Rings - P Series
Part number NPA30
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To shield from the water splashes inside the tank

Back to page top

Risk info.

Sliding Tightness

Back to page top

Available sizes

■O-Rings - P Series

Material Hardness Color Usable JIS Symbol Usable
(JIS Hs) Temperature Range
Nitrile Rubber 70±5 Black -30-100℃ Class1A Mineral Oil Resistant
90±5 Black -25-100℃ Class1B
Silicon Rubber 50±5 Milky White -50-200℃ - Heat Resistant
70±5 Navy -50-200℃ Class4C
Fluoro Rubber 70±5 Black -15-200℃ Class4D
90±5 Black -15-200℃ -
Ethylene
propylene Rubber
70±5 Black -45-130℃ - For weather resistant items

Sizes and Dimensions(Excerpt)

JIS
Nominal Number
Ring
I.D.
Ring
Wire Dia.
Against O-ring of
opposite side diameter
Internal Contact External Contact
P22 φ21.8 φ2.4 φ22 φ26
P22A φ21.7 φ3.5 φ22 φ28
P22.4 φ22.1 φ22.4 φ28.4
P24 φ23.7 φ24 φ30
P25 φ24.7 φ25 φ31
P25.5 φ25.2 φ25.5 φ31.5
P26 φ25.7 φ26 φ32
P28 φ27.7 φ28 φ34
P29 φ28.7 φ29 φ35
P29.5 φ29.2 φ29.5 φ35.5
P30 φ29.7 φ30 φ36
P31 φ30.7 φ31 φ37
P31.5 φ31.2 φ31.5 φ37.5
P32 φ31.7 φ32 φ38
P34 φ33.7 φ34 φ40
P35 φ34.7 φ35 φ41
P35.5 φ35.2 φ35.5 φ41.5
P36 φ35.7 φ36 φ42
P38 φ37.7 φ38 φ44
P39 φ38.7 φ39 φ45
P40 φ39.7 φ40 φ46
P41 φ40.7 φ41 φ47
P42 φ41.7 φ42 φ48
P44 φ43.7 φ44 φ50
P45 φ44.7 φ45 φ51
P46 φ45.7 φ46 φ52
P48 φ47.7 φ48 φ54
P50 φ49.7 φ50 φ56

*Please see the product pages for other diameter rings.

Back to page top

Accuracy Info

■Accuracy of O-rings P Series

Ring wire DIA. tolerance:

Wire Dia. Tolerance
φ1.9 ±0.08
φ2.4 ±0.09
φ3.5 ±0.10
φ5.7 ±0.13

Parting Surface Burr Height: 0.1 or less

Parting Surface Burr Width: 0.15 or less

Ring I.D. Tolerance:

JIS
Nominal Number
Ring
I.D.
Tolerance
Nitrile Silicon
Ethylene
Fluorine
P22 φ21.8 ±0.24 ±0.36 ±0.28
P22A φ21.7
P22.4 φ22.1
P24 φ23.7
P25 φ24.7 ±0.25 ±0.37 ±0.30
P25.5 φ25.2
P26 φ25.7 ±0.26 ±0.39 ±0.31
P28 φ27.7 ±0.28 ±0.42 ±0.33
P29 φ28.7 ±0.29 ±0.43 ±0.34
P29.5 φ29.2
P30 φ29.7
P31 φ30.7 ±0.30 ±0.45 ±0.36
P31.5 φ31.2 ±0.31 ±0.46 ±0.37
P32 φ31.7
P34 φ33.7 ±0.33 ±0.49 ±0.39
P35 φ34.7 ±0.34 ±0.51 ±0.40
P35.5 φ35.2
P36 φ35.7
P38 φ37.7 ±0.37 ±0.55 ±0.44
P39 φ38.7
P40 φ39.7
P41 φ40.7 ±0.38 ±0.57 ±0.45
P42 φ41.7 ±0.39 ±0.58 ±0.48
P44 φ43.7 ±0.41 ±0.61 ±0.49
P45 φ44.7
P46 φ45.7 ±0.42 ±0.63 ±0.50
P48 φ47.7 ±0.44 ±0.66 ±0.52
P50 φ49.7 ±0.45 ±0.67 ±0.54

Back to page top

IDEA NOTE Camera adjustment

The use of a shaft collar allows the camera to be adjusted in the forward and backward direction.

IDEA NOTE Create air pipeline

An air pipeline is formed by providing a hole in the end of the camera and placing a cap at the end.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • As water droplets adhere to the lens of the camera, an air blowing mechanism is used to clean and continue working.
  • The camera position can be adjusted by using the shaft collar.
  • The focus is adjusted by the camera itself.

Points for use

  • A water proof door is used while work piece loading is slid and set.
  • The workpiece is cleaned in a transparent polycarbonate housing.
  • An air exhaust duct is installed in the box.

Target workpiece

  • Optical lens.
  • Outer dimensions:W80xD80xH250mm

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions:W300xD138xH345mm

Selection Criteria for Main Components

  • Borescope

    General term for an industrial endoscope. Typically borescopes include fiber scopes.

    • Selected to analyze the workpiece condition.
  • Shaft Collar
    • Selected to adjust the position of the camera.

Design Evaluation

Other Design Consideration

  • A conduit within the camera pipe is formed to allow air flow to the lens of the camera.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Shaft Collars SDS30 1
2 O Ring NPA30 2
3 Joint MJCNLS6-M5 1
4 Socket Head Cap Screws-with Washer SCBS6-20 18
5 Cross Recesed Flat Head Screw TRSS3-6 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top